12701
Entries
Filtered by
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note AS‑Interface block library for SIMATIC PCS 7 - Overview

Information about the available versions of the AS‑Interface block library for PCS 7, including links to updates and hotfixes for the library.

10/21/2021
ID: 109759605
(0)
Product note SIMOGEAR - Type cancellation and replacement of 6-pole motors as well as adjustments to the motor design and voltage variants

The 6-pole SIMOGEAR motors in shaft heights 90 to 132 are discontinued and replaced. As of May 24, 2021, the electrical and mechanical data of SIMGOGEAR motors will be adjusted in some of the 4-pole and 6-pole versions with energy efficiency class IE3.

10/21/2021
ID: 109795142
(2)
Product note Phase Out Announcement of RUGGEDCOM RS416P

As of October 1st., 2022, the Siemens RUGGEDCOM RS416P products will be declared discontinued and will not be available to order, due to lack of demand.

10/21/2021
ID: 109803697
(0)
Product note Patch P029 for WinCC OA V3.16 available

A new Patch for WinCC Open Architecture V3.16 is available for download.

10/21/2021
ID: 109803982
(0)
Product note Product announcement for Motion Control Encoder with PROFINET – redesign

PROFINET Motion Control Encoders have undergone a redesign, and now include the following improvements: encoder profile 4.2, communication interface according to PROFINET V2.33, shorter cycle times, finer resolution and an improved diagnostics capability with respect to previous versions. The encoders are compatible to their predecessors and the part numbers have been kept.

10/21/2021
ID: 109803179
(1)
Product note Communication Node SIMATIC CN 4100

The innovative communication node SIMATIC CN 4100 is a flexible and powerful platform for all communication tasks. Thanks to its scalable, modular structure and the option of connecting third-party systems, the SIMATIC CN 4100 can be used to implement efficient system concepts for process control technology.

10/21/2021
ID: 109801217
(1)
Product note Sales and limited delivery release for SIMATIC CN 4100

The innovative communication node SIMATIC CN 4100 is a flexible and powerful platform for all communication tasks. Thanks to its scalable, modular structure and the option of connecting third-party systems, the SIMATIC CN 4100 can be used to implement efficient system concepts for process control technology.

10/21/2021
ID: 109801218
(1)
Product note Sales and delivery release of the SIMATIC RF600 Managed starter kit on 2021-11-01

Sales and delivery release of the SIMATIC RF600 Managed starter kit on 2021-11-01

For products: 6GT2811-6AB20-0XC0
10/21/2021
ID: 109803816
(0)
Product note Product announcement firmware update for SCALANCE XB-200, XC-200, XP-200, XF-200BA and XR-300WG, Firmware V4.3.1

Firmware version V4.3.1 is announced for the beginning of 11/2021 for the SCALANCE XB-200, XC-200, XP-200, XF-200BA, XF-200BA DNA and XR-300WG.

10/21/2021
ID: 109803810
(0)
Product note Release of ET200AL IO-Link I/O modules for use in safety applications

The ET200AL IO-Link I/O modules are approved for use in safety applications up to SILCL2 (according to IEC 62061) or Cat 3/PL d (according to ISO 13849-1).

10/20/2021
ID: 109796334
(1)
Product note Announcement of product cancellation for SIMATIC ET 200eco distributed I/O system

Product phase-out was announced for the SIMATIC ET 200eco distributed I/O system on October 1, 2016 (milestone PM400). Product discontinuation (PM410) for the entire system SIMATIC ET 200eco is scheduled for October 1, 2022.

10/20/2021
ID: 109803609
(0)
Product note Sales and delivery release: D7-SYS V9.1

The new engineering software D7-SYS V9.1 is available now for configuration of the SIMATIC control systems SIMATIC TDC and FM458-1 DP. D7-SYS V9.1 is an option package for STEP 7 V5.6 SP2 or STEP 7 V5.7 .

For products: 6ES7852-0CC07-0YA5, 6ES7852-0CC07-0YE5
10/20/2021
ID: 109803381
(0)
Product note Product discontinuation - SINAMICS V20 1AC FSC convertors (P.M 490)

SINAMICS V20 1AC FSC convertors was cancelled and discontinued since 1st, Oct, 2021.

10/18/2021
ID: 109803585
(0)
Product note Firmware update V6.4.2 for SCALANCE XM-500

Firmware V6.4.2 for SCALANCE XR-500 is hereby provided as download.

10/18/2021
ID: 109803674
(0)
Product note Firmware update V6.4.2 for SCALANCE XM-400

Firmware V6.4.2 for SCALANCE XM-400 is now available for download.

10/18/2021
ID: 109803678
(0)
Product note Installation video can be called up via QR code label on the product packaging for IE FC RJ45 Plug 180 4x2

Installation video can be called up via QR code label on the product packaging for IE FC RJ45 Plug 180 4x2

10/18/2021
ID: 109803670
(0)
Product note Sales and delivery release for Firmware V2.2 Update 1 for TIM 1531 IRC (6GK7543-1MX00-0XE0) incl. download:

Firmware V2.2 Update 1 for the TIM 1531 IRC telecontrol communications module (6GK7543-1MX00-0XE0) is hereby released for delivery and can now be downloaded for free.

For products: 6GK7543-1MX00-0XE0
10/18/2021
ID: 109803672
(0)
Product note CNC Shopfloor Management Software- General delivery release for Manage MyMachines 02.02.03

Manage MyMachines 02.02.03 based on MindSphere AWS has been released for sales and delivery.

For products: 6FC6120-1AB00-0YB0, 6FC6121-5AB00-0YB0
10/15/2021
ID: 109802465
(0)
Product note CNC Shopfloor Management Software - Analyze MyWorkpiece /Monitor V3.0

Analyze MyWorkpiece /Monitor V3.0 has been released for sales and delivery.

For products: 6FC6230-2JE00-0YB0
10/15/2021
ID: 109802709
(0)
Product note Phase Out Announcement of RUGGEDCOM NMS

As of October 1st, 2022, RUGGEDCOM Network Management System, or RNMS, will be declared discontinued and will not be available to order.

10/14/2021
ID: 109803696
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...