352
Entries
Filtered by
'
motors
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note SIMOTICS XP explosion-protected cast iron motors - release for sale and delivery for additional voltage codes for all explosion-protected 1MB1 and 1MB5 LV motors when operated with converters (option B40-B44)

From May 2021, the SIMOTICS XP 1MB1 and 1MB5 motor series in types of protection Ex db IIC, Ex db IIB, Ex ec, Ex tc and Ex tb – with additional voltage codes – are released for sale and delivery for operation with converters (options B40 to B44).

04/29/2021
ID: 109795936
(0)
Product note Sales and delivery release SIMOTICS S-1FS2 servo motors for applications in the food and pharmaceutical industries

SIMOTICS S-1FS2 servomotors with stainless steel housings are ideal for use in areas with very high requirements on hygiene and cleanliness thanks to their specific product properties.

04/26/2021
ID: 109795323
(1)
Product note 1PH3 15kW_D type Maximum speed upgraded from 6000rpm to 8000rpm

With immediate effect, 1PH3 15kW_D type maximum speed have upgraded to 8000rpm

04/16/2021
ID: 109795223
(0)
Product note SIMOTICS S-1FT2 servomotors for S120 and S210: Sales and delivery release

The new SIMOTICS S-1FT2 servomotors are now available.

04/13/2021
ID: 109794067
(2)
Product note SIMOTICS SD low-voltage motors, 1LE5 series – sales and delivery release: SIMOTICS SD cast iron motors, in frame size 315, in the 55 – 200 kW performance range with efficiency class IE4

SIMOTICS SD gray cast iron motors, series 1LE5, in frame size 315 in the 55 – 200 kW performance range with efficiency class IE4 (Super Premium Efficiency) are released for sale and delivery as of April 1, 2021.

04/08/2021
ID: 109795139
(0)
Product note Conversion of the gk833 terminal box for the SIMOTICS M-1PH8 main motors - shaft height 132 with external ventilation

In the case of the SIMOTICS M-1PH8 main motors, the gk833 terminal box with shaft height 132 will be converted to a new version due to new production tools. When converting, compatibility with the previous terminal box is taken into account.

04/07/2021
ID: 109795030
(0)
Product note SIMOTICS XP explosion-protected cast iron motors – Release for sale: Explosion-protected 1MB1 low-voltage motors in SH71-112 and 1MB5 in SH315-355 in version for Zone 1, type of protection Ex db eb IIB in efficiency class IE3

From April 1, 2021, the SIMOTICS XP 1MB1 motor series in shaft heights 71-112 and 1MB5 in shaft heights 315-355 in "flameproof enclosure" type of protection Ex db eb IIB will be released for sale and delivery.

04/07/2021
ID: 109795056
(1)
Product note Delivery release: SIMOTICS M-1PH8 reluctance motors - shaft heights 132 and 160 with forced ventilation and water cooling

To expand and round off the SIMOTICS M-1PH8 main motors, new versions in synchronous reluctance technology are now released for delivery. The new 1PH8 reluctance motors complete the performance range in shaft heights 132 and 160 in the cooling variants forced ventilation and water cooling.

03/25/2021
ID: 109794414
(0)
Product note Release for sale and delivery of the SIMOTICS CONNECT 400 connectivity module for motors operated from converters and for operating motors in an extended shaft height range

The SIMOTICS CONNECT 400 connectivity module with the subsequently described new functions and attributes is released for sale effective March 1, 2021, and released for delivery effective March 12, 2021.

03/17/2021
ID: 109794100
(1)
Product note Sales release: SIMOTICS M-1PH8 reluctance motors - shaft heights 132 and 160 with forced ventilation and water cooling

To expand and round off the SIMOTICS M-1PH8 main motors, new versions in synchronous reluctance technology are now released for sale. The new 1PH8 reluctance motors complete the performance range in shaft heights 132 and 160 in the cooling variants forced ventilation and water cooling.

03/04/2021
ID: 109793831
(1)
Product note Replacement of external fans for main motors SIMOTICS M-1PH8 – shaft height 160 with the options M03 (Ex-protection Zone 2) or M39 (Ex-protection Zone 22)

For main motors SIMOTICS M-1PH8 with shaft height 160 the external fans need to be replaced for options M03 (Ex-protection Zone 2) or M39 (Ex-protection Zone 22) due to a change in suppliers. The successor type has compatible connections.

03/02/2021
ID: 109793775
(0)
Product note SIMOTICS FD low-voltage motors – announcement of product phase-out

Effective 1 March 2020, it is announced that the SIMOTICS FD motor platform with article number core MLFBs 1LM1, 1LQ1, 1LH1, 1LN1, 1LL1, 1LP1, 1MM1, 1MQ1, 1MH1 and 1MN1 will be phased out.

02/22/2021
ID: 109779101
(6)
Product note Price increase for SIMOTICS motors from European factories effective 2021-04-01

Effective April 1, 2021, the prices of SIMOTICS low-voltage motors from the European factories will be increased by 6.9% or 7.9%.

02/15/2021
ID: 109792960
(1)
Product note SIMOTICS low-voltage motors: Important change regarding Ecodesign Regulation (EU) 2019/1781 - IE changeover Starting 1st of July 2021

With the entry into force of the new regulation on July 1st, 2021 (date of entering the market), the minimum efficiency classes will change for selected motors.

02/12/2021
ID: 109792716
(3)
Product note SIMOTICS XP explosion-protected aluminum motors: Combined release for sale and delivery for SIMOTICS XP - 1MB104, SH 63, IE1, in type of protection Ex eb.

1MB104 motors in SH 63 have been released for sale since December 2020. The release for delivery was issued at the same time.

02/01/2021
ID: 109792895
(2)
Product note Sales release for SIMOTICS-M 1PH3 SH132 New Flange Size

With immediate effect, the SIMOTICS M-1PH3 SH132 with new flange size are released for sales. The new release motor are only for SH132 with flange mounting for using with SINAMICS S120 booksize/compact and SINAMICS S120 Combi for Machine Tool applications.

02/01/2021
ID: 109792587
(0)
Product note SIMOTICS S – 1FG1 Servo Geared Motors – Adapter flange rotation option

Options are available for positioning the adapter flange in relation to the gearbox, rotated by 90 degrees in each case.

01/19/2021
ID: 109792353
(0)
Product note Conversion of separately-driven fans for SIMOTICS S-1FT7 servomotors - shaft height 132

With SIMOTICS S-1FT7 servomotors - shaft height 132, changes to the manufacturing technology by the supplier ebmpapst mean that the separately-driven fans now have plastic housing instead of aluminum housing. The new separately-driven fans are functionally equivalent and installation-compatible with the previous separately driven fans.

01/13/2021
ID: 109784306
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit
Related links