×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • e-mail on update
13
Entries
Filtered by
'
6SL3230-1YE10-0UF0
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
(141)
Product note The SINAMICS G120X PROFINET GSDML files and PROFIBUS GSD files

You can find the PROFINET GSDML files and PROFIBUS GSD files for the SINAMICS G120X drive system here.

08/27/2020
ID: 109763250
(1)
Product note SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standard IEC 61800-9-2 and ecodesign regulation (EU) 2019/1781.

06/22/2021
ID: 94059311
(4)
Product note The SINAMICS G120X Firmware V1.04.00

With the immediately effect the SINAMICS G120X firmware version V1.04.00 is released for download.

For products: 6SL3220.
06/03/2020
ID: 109771049
(1)
Product note Delivery release for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400 V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are now released for delivery. This extends the product range of Line Harmonics Filters to include new versions for the PM240-2 FSD to FSG Power Modules and SINAMICS G120X converters in frame sizes FSB to FSG.

07/02/2021
ID: 109763411
(1)
Product note SINAMICS G120X FDI Device Package

Here you will find the FDI Device Package files for the drive system SINAMICS G120X.

09/18/2019
ID: 109766204
(0)
Product note Delivery release for SINAMICS G120X PN FDI Device Package V1.0 HF1

The product of SINAMICS G120X PN FDI Device Package V1.0 HF1 with Profinet (PN) interface has been released for delivery. The reason for the revision is correction and improvement.

06/04/2020
ID: 109768192
(0)
Product note 3C3 sales release of all SINAMICS G120X FSA to G versions

Effective immediately, the SINAMICS G120X DP and USS, Modbus RTU, and BACnet MS/TP from FSA to FSJ are released for sale. The G120X is an infrastructure drive optimized for pump/fan applications and is specialized for the water/wastewater (W/WW) industries and building management systems (HVAC).

06/08/2020
ID: 109762168
(3)
Product note Delivery release for SINAMICS G120X - FSA, FSB, FSC, FSD, FSE, FSF, FSG, FSH and FSJ

The SINAMICS G120X in the sizes FSA, FSB, FSC, FSD, FSE, FSF, FSG, FSH and FSJ is released for delivery. The G120X is an infrastructure drive optimized for pump/fan applications and is specialized for the water/waste

02/06/2019
ID: 109763582
(1)
Product note Release for delivery: Motor code for easy commissioning of 1LE0 motors for G120X

For quick and easy commissioning of 1LE0 motor with G120X converter, use the motor type and the motor code from the table below.

04/22/2021
ID: 109795680
(0)
Product note Sales release for output reactor 690 V G120X/G120 PM240-2 3 up to 250 kW

The output reactors for the 690 V voltage class, which can be used together with the SINAMICS G120 PM240-2 Power Module and the SINAMICS G120X converter, are hereby released for sale. Delivery release is scheduled for January 2019.

12/28/2018
ID: 109762769
(2)
Product note Release for sale for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are hereby released for sale. The delivery release is scheduled for Jan. 2019.

01/14/2019
ID: 109762971
(1)
Product note G120X 3C3 Coating version temporary stop delivery

G120X 3C3 coating will temporary stop the delivery from June 18th. Current orders will be manufactured and delivered. Update 20/01/22: G120X 3C3 coating is available again

06/25/2021
ID: 109799180
(0)
 
Entries per page: 20 50 100
...
1
...