238860
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data 3RW50 480V 315A 110-250V screw analog

SIRIUS soft starter 200-480 V 315 A, 110-250 V AC Screw terminals Analog output

3RW5074-6AB14
09/22/2021
Technical data 3RW50 480V 250A 110-250V screw therm

SIRIUS soft starter 200-480 V 250 A, 110-250 V AC Screw terminals Thermistor input

3RW5073-6TB14
09/22/2021
Technical data 3RW50 480V 210A 110-250V screw analog

SIRIUS soft starter 200-480 V 210 A, 110-250 V AC Screw terminals Analog output

3RW5072-6AB14
09/22/2021
Technical data 3RW50 480V 143A 110-250V spring analog

SIRIUS soft starter 200-480 V 143 A, 110-250 V AC Spring-loaded terminals Analog output

3RW5055-2AB14
09/22/2021
Technical data 3RW50 480V 210A 110-250V screw therm

SIRIUS soft starter 200-480 V 210 A, 110-250 V AC Screw terminals Thermistor input

3RW5072-6TB14
09/22/2021
Technical data S7-1500, AI 8xU/I HF

SIMATIC S7-1500 analog input module AI 8xU/I HF, up to 24 bit resolution, accuracy 0.1%, 8 channels in groups of 1; common mode voltage: 30 V AC/60 V DC, Diagnostics; Hardware interrupts Measured values ​​scalable, measuring range adjustment, Calibrate in RUN; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately

6ES7531-7NF00-0AB0
09/22/2021
Technical data ET 200SP, AI 4xRTD/TC 2-/3-/4-Wire HF

SIMATIC ET 200SP, Analog input module, AI 4xRTD/TC High Feature, suitable for BU type A0, A1, Color code CC00, channel diagnostics, 16 bit, +/-0.1%, 2-/3-/4-wire

6ES7134-6JD00-0CA1
09/22/2021
Technical data 3RW50 480V 171A 110-250V screw analog

SIRIUS soft starter 200-480 V 171 A, 110-250 V AC Screw terminals Analog output

3RW5056-6AB14
09/22/2021
Technical data 3RW50 600V 143A 110-250V spring therm

SIRIUS soft starter 200-600 V 143 A, 110-250 V AC Spring-loaded terminals Thermistor input

3RW5055-2TB15
09/22/2021
Technical data ET 200SP, AI 8xRTD/TC 2-Wire HF

SIMATIC ET 200SP, Analog input module, AI 8xRTD/TC 2-wire High Feature suitable for BU type A0, A1, Color code CC00, channel diagnostics, 16 bit, +/-0.1%

6ES7134-6JF00-0CA1
09/22/2021
Technical data 3RW50 480V 470A 110-250V screw analog

SIRIUS soft starter 200-480 V 470 A, 110-250 V AC Screw terminals Analog output

3RW5076-6AB14
09/22/2021
Technical data Pushbutton, green

Pushbutton, 22 mm, round, plastic, green, pushbutton, flat, momentary contact type, with holder 1 NO, screw terminal

3SU1100-0AB40-1BA0
09/22/2021
Technical data SINAMICS G120C PN 2,2KW UNFIL

***spare part*** SINAMICS G120C rated power: 2.2 kW with 150% overload for 3 s 380-480V3AC+10/-20% 47-63Hz unfiltered I/O interface: 6 DI, 2 DQ, 1 AI, 1 AQ Safe Torque Off integrated fieldbus integrated: PROFINET PN degree of protection IP20/UL Open Type size: FSA 196x 73x 225.4 (HxWxD) external 24 V

6SL3210-1KE15-8UF1
09/22/2021
Technical data SINAMICS G120C PN 2,2KW FILA

***spare part*** SINAMICS G120C rated power: 2.2 kW with 150% overload for 3 s 380-480V3AC+10/-20% 47-63Hz integrated filter class A I/O interface: 6 DI, 2 DQ, 1 AI, 1 AQ Safe Torque Off integrated fieldbus integrated: PROFINET PN degree of protection IP20/UL Open Type size: FSA 196x 73x 225.4 (HxWxD) external 24 V

6SL3210-1KE15-8AF1
09/22/2021
Technical data TRANSPONDER RTLS4083T

SIMATIC RTLS Transponder RTLS4083T, plus, UWB, phase (minimum order quantity 5 units)

6GT2700-5DC05
09/21/2021
Technical data Transponder RTLS4084T, Plus, ETSI

SIMATIC RTLS Transponder RTLS4084T, plus, UWB, phase, ETSI, without battery

6GT2700-7DC05
09/21/2021
Technical data Transponder RTLS4083T, ETSI

SIMATIC RTLS Transponder RTLS4083T, UWB, phase, minimum order quantity: 5 units (minimum order quantity 5 units)

6GT2700-5DC03
09/21/2021
Technical data Transponder RTLS4030T, ETSi

SIMATIC RTLS transponder RTLS4030T, UWB, phase, ETSI, scope of supply 10 units

6GT2700-3DA03
09/21/2021
Technical data SIMATIC Flat Panel 19 MT V2 PRO

SIMATIC IFP1900 V2 PRO, 19 multi-touch display (16:9) with 1920x1080 pixel resolution, PRO variant support arm, for 24 V DC, DisplayPort, can be placed up to 100 m away HDBaseT, USB on the rear side, standard design

6AV7863-6MA15-2AA0
09/21/2021
Technical data fuse switch disconnector 3NP1

SENTRON, Fuse switch disconnector 3NP1, 3-pole, NH00, 160 A, for assembly and installation on mounting plate, Box terminal, Cover level 45 mm

3NP1133-1CA20
09/21/2021
 
Entries per page: 20 50 100
...
1
2
3
4
5
...