171542
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data Analog Input SM AI04, 4AI

SIMATIC S7-200 SMART, Analog input SM AI04, 4 AI, 0...10V,0...5V, +/-5 V, +/-2.5 V, or 0/4-20 mA 11 bit + sign (12 bit ADC)

6ES7288-3AE04-0AA0
07/17/2019
Technical data S7-1500, DI 32x24VDC BA

SIMATIC S7-1500, Digital input module, DI 32x24 V DC BA, 32 channels in groups of 16, Input delay typ. 3.2 ms, Input type 3 (IEC 61131) incl. push-in front connector

6ES7521-1BL10-0AA0
07/17/2019
Technical data ET200S, El-Mod., 1SI,RS232/422/485,3964R

SIMATIC DP, Electronics module for ET 200S, 1 SI serial interface 1-channel, 15 mm width, RS232/422, 485 ASCII, 3964R

6ES7138-4DF01-0AB0
07/17/2019
Technical data Analog I/O SM AM03, 2AI/1AO

SIMATIC S7-200 SMART, analog I/O SM AM06, 2AI/1AO, 0..10V,0..5V, 0/4..20mA, +/-5 V, +/-2.5 V, 12 bit resolution or 4...20 mA, +/-10 V, 11 bit resolution

6ES7288-3AM03-0AA0
07/17/2019
Technical data SM 1238 Energy Meter 480V AC

SIMATIC S7-1200, Analog input, SM 1238 Energy Meter 480 V AC, power measurement module for data acquisition in 1- and 3-phase supply systems (TN, TT) up to 480 V AC; Current range: 1 A, 5A; acquisition of voltage, current, phase angles, power, energy values, frequencies; Channel diagnostics

6ES7238-5XA32-0XB0
07/17/2019
Technical data ET 200S Elektronic Module 4SI IO-Link

SIMATIC DP, Electronics module for ET 200S, 4SI IO-Link, 4 point-to-point interfaces 15 mm width, IO-Link master

6ES7138-4GA50-0AB0
07/17/2019
Technical data OP177B 6" DP Blue Mode

The new part, as of 01.01.2015, is blocked for delivery. Spare part can continue to be purchased as required, but price may deviate from new part. Further information under SIMATIC current entry ID: 109486162. For questions, the familiar contact persons are available to you. SIMATIC OP 177B 6" DP Blue mode STN display Touch and Key MPI/PROFIBUS DP protocol RS 485/RS 422/USB interface Printer interface Slot for MMC configurable with WinCC flexible 2005

6AV6642-0DC01-1AX1
07/17/2019
Technical data Frontconnector Screw Type (35mm Mod.)

SIMATIC S7-1500, Front connector Screw-type connection system, 40-pole for 35 mm wide modules incl. 4 potential bridges, and cable ties

6ES7592-1AM00-0XB0
07/17/2019
Technical data SIMATIC HMI KTP900F Mobile

SIMATIC HMI KTP900F Mobile, 9.0" TFT display, 800x 480 pixel, 16m colors, key and touch operation, 10 function keys, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, Key-operated switch, acknowledgement button, 1 emergency stop/stop button configurable from WinCC Comfort V13 SP1

6AV2125-2JB23-0AX0
07/17/2019
Technical data SIMATIC PN/CAN LINK

SIMATIC PN/CAN LINK Gateway from Profinet to CAN or CANopen networks CAN 2.0A/B CANopen Manager to CiA301/302 CANopen Slave to CiA301/302 IP20

6BK1620-0AA00-0AA0
07/17/2019
Technical data EM 221, 8DI, DC 24V, Sink/Source

***Spare part*** SIMATIC S7-200, Digital input EM 221, only for S7-22X CPU, 8 DI, 24 V DC, sinking-sourcing

6ES7221-1BF22-0XA0
07/17/2019
Technical data ET200S, IM151-1 Std, 12MBit/s

***Spare part*** SIMATIC DP, Interface module IM 151-1 Standard for ET 200S; incl. termination module Data volume of 244 bytes each for inputs and outputs; max. 63 I/O modules PROFIBUS DP V0 and V1 up to 2 m width can be connected; Bus connection via 9-pin D-sub

6ES7151-1AA05-0AB0
07/17/2019
Technical data ET200S, IM151-1 Std, 12MBit/s

SIMATIC DP, Interface module IM 151-1 Standard for ET 200S; incl. termination module Data volume of 244 bytes each for inputs and outputs; max. 63 I/O modules PROFIBUS DP V0 and V1 up to 2 m width can be connected; Bus connection via 9-pin D-sub

6ES7151-1AA06-0AB0
07/17/2019
Technical data S7-1500, PS 60W 120/230V AC/DC

SIMATIC S7-1500, System power supply PS 60W 120/AC 230 V DC, supplies the backplane bus of the S7-1500 with operating voltage

6ES7507-0RA00-0AB0
07/17/2019
Technical data S7-1500, AI 4x U/I/RTD/TC/AQ 2x U/I ST

SIMATIC S7-1500, Analog input/output module AI 4x U/I/R/RTD/TC ST; 4 channels in groups of 4; hardware interrupts; Diagnostics AQ 2x U/I ST; 2 channels in groups of 2; substitute value; Diagnostics COMMON mode voltage approx. 10 V 16 bit; accuracy 0.3% incl. push-in front connector, infeed element, shield bracket, shield terminal

6ES7534-7QE00-0AB0
07/17/2019
Technical data PN/PN Coupler

SIMATIC DP, PN/PN coupler Coupling module for connecting of two PROFINET networks Transmission via PROFIsafe redundant current infeed

6ES7158-3AD01-0XA0
07/17/2019
Technical data SITOP PSE200U SELECTIVITY MODULE 10A

SITOP PSE200U 10 A Selectivity module 4-channel input: 24 V DC/40 A output: 24 V DC/4x 10 A Level adjustable 3-10 A mit status message for each output

6EP1961-2BA41
07/17/2019
Technical data SIMATIC PN/PN Coupler

SIMATIC PN/PN Coupler for deterministic data exchange between max.4 PN-Controller per subnet, also from subnet to subnet, PROFIsafe data exchange, I/O-, MSI-, MSO- and data record communication, redundant power supply, PN-connection via SIMATIC BusAdapter (BA), delivery w/o BusAdapter

6ES7158-3AD10-0XA0
07/17/2019
Technical data Digital Output SM1222, 8 DO, 24V DC

SIMATIC S7-1200, Digital output SM 1222, 8 DO, 24 V DC, transistor 0.5 A

6ES7222-1BF32-0XB0
07/17/2019
Technical data Analog Input SM AI08, 8AI

SIMATIC S7-200 SMART, Analog input SM AI08, 8 AI, 0...10V, 0...5V, +/-5 V, +/-2.5 V or 0/4-20 mA; 11 bit + sign (12 bit ADC)

6ES7288-3AE08-0AA0
07/17/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5