107752
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data LOGO! 24RCLB11,LOGIC MOD.,DISP.

LOGO! 24RCLB11,LOGIC MOD.,DISP. PU/I/O: 24V/24V/RELAY + CLOCK 12 I/8 O; MEMORY 56 BLOCS, INTELLIGENT AS-INTERFACE SLAVE

6ED1053-1HH00-0BA2
05/26/2019
Technical data WinCC RC 2048, V7.5 Asia

WinCC System SW V7.5 Asia, RC 2048 (2048 PowerTags), Runtime/configuration software on DVD, floating license, license key on USB flash drive, Class A, 9 languages (de, en,fr,es,it,zh-s,zh-t,kor,jpn), Please observe product release: support.industry.siemens.com SIOS entry ID: 109759993 ******************************* Content: Set (3x DVD + 1x USB)

6AV6381-2BP07-5AV0
05/26/2019
Technical data POWER CONNECTOR

power connector 6FX2003-0LL11 for connection to S-1FL6 HI 4-pole insulator Union nut 4x socket contact (1-2.5 mm2) D7.5 to D12 mm Contents 30 units

6FX2003-0LL11
05/26/2019
Technical data SYNCHRONOUS SERVOMOTOR, 1FK7

SYNCHRONOUS SERVOMOTOR, 1FK7 COMPACT, 1.1 NM, 100 K, 6000 RPM, NATURAL COOLING, IM B5 (IM V1, IM V3) FREE CABLE END 0.5M OUTGOING TO ND-END WITH CONNECTOR SIZE 1

1FK7032-5AK71-7...
05/26/2019
Technical data Circuit-breaker VL400H without overcurrent release; without auxil. release

Circuit-breaker VL 400H without overcurrent release high switching capacity ICU=70kA/415V AC 4-pole IN=< 400A, rated current without auxil. release

3VL4740-2AA44-0AA0
05/25/2019
Technical data SIMATIC HMI KTP900 Basic

SIMATIC HMI, KTP900 Basic, Basic Panel, Key/touch operation, 9" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD

6AV2123-2JB03-0AX0
05/25/2019
Technical data ET 200SP, IM155-6PN ST incl. BA 2xRJ45

SIMATIC ET 200SP, PROFINET bundle IM, IM 155-6PN ST, max. 32 I/O modules and 16 ET 200AL modules, single hot swap, bundle consists of: Interface module (6ES7155-6AU00-0BN0), Server module (6ES7193-6PA00-0AA0), Bus adapter BA 2xRJ45 (6ES7193-6AR00-0AA0)

6ES7155-6AA00-0BN0
05/25/2019
Technical data ET 200SP, TM Posinput 1

SIMATIC ET 200SP, TM POSINPUT 1 Counter and position detection module for RS422 incremental encoder or SSI absolute value encoder, 2 DI, 2DQ

6ES7138-6BA00-0BA0
05/25/2019
Technical data S7-1500H system bundle, CPU 1517H

SIMATIC S7-1500H, CPU 1517H System Bundle consisting of: 2 x CPU 1517H-3 PN, 4 sync-modules 10m, 2 x Sync-Cables 1m, without memory card

6ES7500-0HP00-0AB0
05/25/2019
Technical data ET 200SP, IM155-6PN Basic

SIMATIC ET 200SP, PROFINET interface module IM 155-6PN Basic, Max. 12 I/O modules, 2x integrated RJ45 sockets incl. server module

6ES7155-6AR00-0AN0
05/25/2019
Technical data ET 200MP, IM 155-5 PN ST

SIMATIC ET 200MP. PROFINET IO-DEVICE INTERFACEMODULE IM 155-5 PN ST FOR ET 200MP ELEKTRONIKMODULES; UP TO 12 IO-MODULES WITHOUT ADDITIONAL PS; UP TO 30 IO- MODULES WITH ADDITIONONAL PS SHARED DEVICE; MRP; IRT >=0.25MS; ISOCHRONICITY FW-UPDATE; I&M0...3; FSU WITH 500MS

6ES7155-5AA01-0AB0
05/25/2019
Technical data ET 200SP, AI 4xU/I 2-Wire ST, PU 1

SIMATIC ET 200SP, ANALOG INPUT MODULE, AI 4XU/I 2-WIRE STANDARD, PACKING UNIT: 1 PIECE, FITS TO BU-TYPE A0, A1, COLOR CODE CC03, MODULE DIAGNOSIS, 16BIT, +/-0,3%

6ES7134-6HD01-0BA1
05/25/2019
Technical data SIMATIC Panel PC Ex OG

SIMATIC Panel PC EX OG, Intel Core I7-3517UE, 1.7 GHz, 8 F-keys capacitive;

6AV7200-2....-..A0
05/25/2019
Technical data 3RW30 S2 45A 460V 24V screw

SIRIUS soft starter S2 45 A, 22 kW/400 V, 40 °C 200-460 V AC, 24 V AC/DC Screw terminals

3RW3036-1AB04
05/25/2019
Technical data ET 200SP, F-RQ 1x24VDC/24..230VAC/5A ST

SIMATIC DP, Electronics module f. ET200SP, F-RQ 1x 24 V DC/24..230VAC/5A ST, 20 mm overall width, 1 relay output (2 NO) Summation output current 5 A, load voltage 24 V DC and 24.. 230 V AC, Can be used up to PL E (ISO 13849-1: 2008)/ SIL 3 (IEC 61508: 2010) if control takes place by (e.g. 6ES7136-6DB00-0CA0) F-DQ

6ES7136-6RA00-0BF0
05/25/2019
Technical data SIMATIC HMI TP1900 Comfort

SIMATIC HMI TP1900 Comfort, Comfort Panel, Touch operation, 19" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, WEC 2013, configurable from WinCC Comfort V14 SP1 with HSP

6AV2124-0UC02-0AX1
05/25/2019
Technical data ET 200SP, DI 16X24VDC ST

*** Spare part *** SIMATIC ET 200SP, digital input module, DI 16X 24 V DC Standard, suitable for BU type A0, color code CC00, module diagnostics

6ES7131-6BH00-0BA0
05/25/2019
Technical data SITOP PSE200U SELECTIVITY MODULE 10A

SITOP PSE200U 10 A Selectivity module 4-channel input: 24 V DC/40 A output: 24 V DC/4x 10 A Level adjustable 3-10 A mit status message for each output

6EP1961-2BA41
05/25/2019
Technical data ET 200SP, CM PTP

SIMATIC ET 200SP, CM PTP communication module for serial connection RS422, RS485 and RS232, Freeport, 3964 (R), USS, MODBUS RTU Master, Slave, 115200 Kbit/s

6ES7137-6AA00-0BA0
05/25/2019
Technical data SIMATIC HMI TP700 Comfort

SIMATIC HMI TP700 Comfort, Comfort Panel, Touch operation, 7" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 12 MB configuration memory, Windows CE 6.0 (Microsoft Support included Security updates discontinued) configurable from WinCC Comfort V11

6AV2124-0GC01-0AX0
05/25/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5