174852
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SINAMICS 24-V-TERMINAL ADAPTER

SINAMICS 24 V TERMINAL ADAPTER FOR MODULES IN BOOKSIZE DESIGN

6SL3162-2AA00-0AA0
08/23/2019
Technical data SINAMICS SENSOR MODULE CABINET SMC30

SINAMICS SENSOR MODULE SMC30 FOR INCREMENTAL ENCODER: TTL/HTL OR KOMBI ENCODER SSI WITH INCREMENTAL TRACES OR KOMBI ENCODER SSI WITHOUT INCREMENTAL SIGNALS / WITHOUT DRIVE-CLIQ CABLE 30 MM WIDTH

6SL3055-0AA00-5CA2
08/23/2019
Technical data AIMO 400V 80KW 6SL3100-0BE28-0AB0 SINAMI

SINAMICS S120 ACTIVE INTERFACE MODULE FOR 80KW ACTIVE LINE MODULE INPUT: 3AC 380-480V, 50/60HZ

6SL3100-0BE28-0AB0
08/23/2019
Technical data S7-1500, TM NPU

SIMATIC S7-1500, TM NPU, Technology module for Applications with artificial Intelligence, 1 x Ethernet, 1 x USB, 1 x SD ******************************* Special sales release required

6ES7556-1AA00-0AB0
08/23/2019
Technical data MICROMASTER 440

MICROMASTER 440 without filter 380-480 V 3 AC +10/-10% 47-63 Hz Constant torque 30 kW Overload 150% 60s, 200% 3S Square-law torque 37 kW 650x 275x 245 (HxWxD) Degree of protection IP20 Ambient temperature -10+50 °C without AOP/BOP

6SE6440-2UD33-0EB1
08/23/2019
Technical data SINAMICS S120 POWER CONNECTORS

SINAMICS S120 POWER CONNECTOR WITH SCREW TERMINALS FOR MOTOR MODULES 3-30 A FRAME SIZE: BOOKSIZE

6SL3162-2MA00-0AA0
08/23/2019
Technical data FREQUENCY CONV. SIMATIC ET 200PRO FC-

SIMATIC frequency converter ET 200PRO FC-2 with Safety Integrated STO 380-480 V 3 AC+10/-10% 47-63Hz Output 1.1 kW (0...+55 °C) Output 1.5 kW (0...+45 °C) Overload 150% 60s, 200% 3S Energy recovery with brake control 180 V DC with EMC filter (Class A) Module width 155 mm

6SL3514-1KE13-5AE0
08/23/2019
Technical data SINAMICS SENSOR MODULE CABINET SMC20

SINAMICS S120 SENSOR MODULE SMC20 BOARD FOR EVALUATION OF INCREMENTAL ENCODER: SIN/COS 1VPP ABSOLUTE ENCODER: ENDAT WITHOUT DRIVE-CLIQ CABLE 30 MM WIDTH

6SL3055-0AA00-5BA3
08/23/2019
Technical data STARTERKIT SINAMICS V90 PN & 1FL6

STARTER KIT SINAMICS V90 PN & SIMOTICS S-1FL6 CONSISTING OF: INVERTER: 6SL3210-5FB10-4UF1 Input voltage: 200-240 V 1/3 AC 2.6A 0-330HZ FOR MOTOR: 0.4 kW IP20, FS B, 55x170x170(BXHXD) SERVO MOTOR 1FL6034-2AF21-1AA1 PN=0.4 KW, NN=3000RPM, IP65, M0=1.27 Nm, MN=1.27 Nm, AH 30 mm, incremental encoder TTL 2500INK/U WITH FEATHER KEY, WITHOUT HOLDING BRAKE POWER CABLE PRE-ASSEMBLED 6FX3002-5CK01-1AD0 3METER PRE-ASSEMBLED SIGNAL CABLE 6FX3002-2CT20-1AD0 3METER PREFABRICATED I/O CABLE 6SL3260-4MA00-1VB0 1METER The delivery quantity is limited to 3 units per customer

6SL3200-0AE40-0AA0
08/23/2019
Technical data MCCB_IEC_FS160_160A_3P_110KA_ETU3_LI

circuit breaker 3VA2 IEC frame 160 breaking capacity class C Icu=110kA @ 415V 3-pole, line protection ETU320, LI, In=160A overload protection Ir=63A...160A short-circuit protection Ii=1.5...10 x In nut keeper kit

3VA2116-7HL32-0AA0
08/23/2019
Technical data SYNCHRONOUS SERVOMOTOR, 1FK7

SYNCHRONOUS SERVOMOTOR, 1FK7 COMPACT, 1.1 NM, 100 K, 6000 RPM, NATURAL COOLING, IM B5 (IM V1, IM V3) FREE CABLE END 0.5M OUTGOING TO ND-END WITH CONNECTOR SIZE 1

1FK7032-5AK71-7...
08/23/2019
Technical data AIMO 400V 55KW 6SL3100-0BE25-5AB0 SINAMI

SINAMICS S120 ACTIVE INTERFACE MODULE FOR 55KW ACTIVE LINE MODULE INPUT: 3AC 380-480V, 50/60HZ

6SL3100-0BE25-5AB0
08/23/2019
Technical data MOMO.IN400V18A 6SL3120-1TE21-8AA3 SINAMI

SINAMICS S120 SINGLE MOTOR MODULE INPUT: DC 600V OUTPUT: 3AC 400V, 18A FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING OPTIMIZED PULSE SAMPLE AND SUPPORT OF THE EXTENDED SAFETY INTEGRATED FUNCTIONS INCL. DRIVE-CLIQ CABLE

6SL3120-1TE21-8AA3
08/23/2019
Technical data SINAMICS G120 SCREENING PLATE FOR FSB PT

SINAMICS G120 Shield plate FSB push-through consisting of Shield plate and mounting accessories

6SL3266-1EB00-0DA0
08/23/2019
Technical data SETPOINT PLUG

Setpoint connector for connection to SINAMICS V90 with controller 50-pole insulator, MDR 50x pin contact (0.05-0.2 mm2) Contents 30 units

6SL3260-2NA00-0VA0
08/23/2019
Technical data SIMATIC Automation Tool

SIMATIC Automation Tool V3.1 floating license download; software for commissioning and servicing of machines and plants; software, documentation and license key for download; Class A; 5 languages: de,en,fr,es,it; executable in Windows 7 and Windows 10 (64 bit) ******************************* E-mail address required for delivery

6ES7853-1AE03-0YA5
08/23/2019
Technical data SINAMICS AIM FOR 16KW ALM

SINAMICS S120 ACTIVE INTERFACE MODULE FOR 16KW ACTIVE LINE MODULE INPUT: 3AC 380-480V, 50/60HZ FRAME SIZE: BOOKSIZE

6SL3100-0BE21-6AB0
08/23/2019
Technical data SINAMICS V20, BOP

SINAMICS V20 BOP Size: 76x85x30 (WxHxD)

6SL3255-0VA00-4BA1
08/23/2019
Technical data VOLTAGE SENSING MODULE VSM10

SINAMICS VOLTAGE SENSING MODULE VSM10

6SL3053-0AA00-3AA1
08/23/2019
Technical data MCCB_IEC_FS250_200A_3P_55KA_ETU8_LSIG

circuit breaker 3VA2 IEC frame 250 breaking capacity class M Icu=55kA @ 415V 3-pole, motor protection ETU860M, LSIG, In=200A overload protection Ir=80A...200A short-circuit protection Isd=1.2..15x In, Ii=3..15x In gr.-fault prot., can be sw. off Ig=0.2...1 x In, tg=0.05-0.8s nut keeper kit

3VA2220-5MQ32-0AA0
08/23/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5