173615
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SIMATIC NET, CP 1413 S5-DOS/MT

SIMATIC NET, CP 1413 S5-DOS/MT FOR INDUSTRIAL ETHERNET CONTAINING CP 1413 AND FIRMWARE UNDER S5-DOS/MT, 3 1/2" DISK GERMAN PRODUCT INFORMATION

6GK1141-3AT00
06/18/2019
Technical data Transponder MDS D324

Transponder MDS D324 for RF200/RF300 ISO/MOBY D button ISO 15693, Chip type INFINEON SRF 55V10P, 992-byte user memory; 27x 4 mm (DxH); Minimum ordering quantity 20 units

6GT2600-3AC00
06/18/2019
Technical data WinCC/Archive V7.5, 1500 Archive Tags

SIMATIC WinCC/Archive V7.5, 1500 Archive Tags (countable) Option for WinCC V7.5 Runtime software, single license, license key on USB flash drive ******************************* Content: 1x USB

6AV6371-1DQ17-5AX0
06/18/2019
Technical data WinCC RT 2048, V7.5 Asia

WinCC System SW V7.5 Asia, RT 2048 (2048 PowerTags), runtime software, single license, SW and documentation on DVD, license key on USB flash drive, Class A, 9 languages (de, en,fr,es,it,zh-s,zh-t,kor,jpn), Please observe product release: support.industry.siemens.com SIOS entry ID: 109759993 ******************************* Content: Set (3x DVD + 1x USB)

6AV6381-2BE07-5AV0
06/18/2019
Technical data SINAMICS PM240-2 IP20-FSD-A-400V-18,5kW

SINAMICS G120 POWER MODULE PM240-2 WITH BUILT IN CL. A FILTER WITH BUILT IN BRAKING CHOPPER 3AC380-480V +10/-20% 47-63HZ OUTPUT HIGH OVERLOAD: 15KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -20 TO +50 DEG C (HO) OUTPUT LOW OVERLOAD: 18.5kW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -20 TO +40 DEG C (LO) 472 X 200 X 237 (HXWXD), FSD PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.7 HF8

6SL3210-1PE23-8AL0
06/18/2019
Technical data Main battery Mobile Panel IWLAN

Main battery Mobile Panel IWLAN, rechargeable. Further information, Quantity and content: See technical data

6AV6671-5CL00-0AX1
06/18/2019
Technical data ET 200SP, DI 16X24VDC ST

*** Spare part *** SIMATIC ET 200SP, digital input module, DI 16X 24 V DC Standard, suitable for BU type A0, color code CC00, module diagnostics

6ES7131-6BH00-0BA0
06/18/2019
Technical data ET 200SP, DQ 16X24VDC/0,5A ST

*** Spare part *** SIMATIC ET 200SP, digital output module, DQ 16x 24VDC/0.5A Standard, suitable for BU type A0, Color code CC00, module diagnostics

6ES7132-6BH00-0BA0
06/18/2019
Technical data LINK MODULE S2

Link module Electrical and mechanical for 3RV2.3 and 3RT2.3. and soft starter 3RW303/3RW403 (individual unit packaging)

3RA2931-1AA00
06/18/2019
Technical data TD 200 Text Display, 2 Lines

SIMATIC S7, TD 200 text display for S7-200, 2-line, with cable (2.5m) and installation accessories, Configuration: with STEP 7-Micro/WIN without ATEX approval

6ES7272-0AA30-0YA1
06/18/2019
Technical data ASIC SIM1-2 60 pcs. in tube

ASIC SIM 1-2 for PROFIBUS PA IEC 61158-2 for intrinsically safe connection at 31.25 Kbit/s, 60 units in tube

6GK1588-3BB02
06/18/2019
Technical data SINAMICS SENSOR MODULE CABINET SMC30

SINAMICS SENSOR MODULE SMC30 FOR INCREMENTAL ENCODER: TTL/HTL OR KOMBI ENCODER SSI WITH INCREMENTAL TRACES OR KOMBI ENCODER SSI WITHOUT INCREMENTAL SIGNALS / WITHOUT DRIVE-CLIQ CABLE 30 MM WIDTH

6SL3055-0AA00-5CA2
06/18/2019
Technical data ET 200SP, DI 8x24VDC Basic

*** Spare part *** SIMATIC ET 200SP, digital input module, DI 8x 24 V DC Basic, packing quantity: 1 unit, suitable for BU type A0, color code CC01, module diagnostics

6ES7131-6BF00-0AA0
06/18/2019
Technical data PRIMARY SECTION, 20700 N, 115 M/MIN

SIMOTICS L primary section; Component 3-phase synchronous motor; Peak load version; Cover prepared for 2 metric threaded joints; Connection of power and signal separated; FN=8100N; Fmax=20700N; Vmax FN=253m/min; Vmax Fmax=115m/min; In=73.5A; Imax=206.5A When using direct motors, observe the national and international license conditions, so that no infringements of property rights occur

1FN3900-4WC00-0BA1
06/18/2019
Technical data DEV_OTHER

***Spare part*** SIMATIC C7-613, Complete unit with 4-line display, Keys and S7-300 CPU 313C with 24 DI, 16 DO, 5 AI, 2 AO; Micro Memory Card and connector set required

6ES7613-1CA02-0AE3
06/18/2019
Technical data SIMATIC NET, PROFIBUS FRNC,

SIMATIC NET, PROFIBUS FRNC, BUS CABLE FLAME RETARDANT AND FREE OF HALOGENE WITH COPOLYMER SHEATH; FLAME RETARDANT NON CORROSIVE (FRNC) SOLD BY THE METER MINDEST LENGTH: 300M

6XV1830-0CH10
06/18/2019
Technical data CP1625, PCIe for PROFINET IRT

SIMATIC CP1625, PCIe card for PROFINET IRT for Softwarecontroller CPU1500S

6ES7648-2CF10-1AA0
06/18/2019
Technical data ET200M, Interface IM153-2 HF

SIMATIC DP, Connection ET 200M IM 153-2 High Feature for max. 12 S7-300 modules with redundancy capability, Timestamping suitable for isochronous mode New features: up to 12 modules can be used Slave INITIATIVE for Drive ES and Switch ES Expanded quantity structure for HART auxiliary variables Operation of the 64-channel modules 32 signals/slot +++Observe compatibility notes in manual+++

6ES7153-2BA10-0XB0
06/18/2019
Technical data SIMATIC IPC547E

***No longer available*** SIMATIC IPC547E (rack PC, 19", 4HU); Interfaces: 2x USB 3.0 front, 1x DVI-I, 6x USB 2.0 on the rear side, 2x PS/2, audio; 7 slots: 2x PCIe X16, 1x PCIE X8, 4x PCI; temperature and fan monitoring; Watchdog; card retainer

6AG4104-3....-....
06/18/2019
Technical data SIMATIC IPC427E (MicroBOX PC)

SIMATIC IPC427E (Microbox PC), HD graphic onboard, 4x USB V3.0 (high current), PCIe (optional), 24 V DC power supply

6AG4141-.....-....
06/18/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5