173427
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data Sync-Cable FO for S7-1500H, 1m

SIMATIC S7-1500H SYNC connecting cable fiber-optic cable 1 m ******************************* Special sales release required

6ES7960-1BB00-5AA5
12/08/2019
Technical data STEP 7 Safety Advanced V16 Combo SW DL

SIMATIC S7, F-programming tool, STEP 7 Safety Advanced Combo; V16 / Distributed Safety V5.4, engineering software; Floating license for 1 user; software, documentation and license key for download; Safety Advanced V16: Class A, 2 languages (de, en), executable with TIA Portal V16 STEP 7 Professional V16; Distributed Safety V5.4 SP5: Class A, 3 languages (de,en,fr), executable with STEP 7 V5.5 SP1; ******************************* e-mail address mandatory for delivery

6ES7833-1FC16-0YH5
12/08/2019
Technical data WinCC/Connectivity Station V7.5

WinCC/Connectivity Station V7.5 Option for WinCC V7.5, runtime software, single license, License key on USB flash drive ******************************* Content: 1x USB

6AV6371-1DR17-5AX0
12/08/2019
Technical data WinCC/Archive V7.5, 30000 Archive Tags

SIMATIC WinCC/Archive V7.5, 30000 Archive Tags (countable) option for WinCC V7.5 runtime software, single license, license key on USB flash drive

6AV6371-1DQ17-5EX0
12/08/2019
Technical data CI-8532 SICAM I/O Remote 110-220VDC el.

CI-8532 module is a Ethernet communication interface module for remote I/Os of the SICAM A8000 CP-8050. It is used for coupling remote I/O rows. Ring, star and daisy chain configurations are supported. The integrated power supply (110-220VDC) is supporting up to 8 I/O. modules. Optional, redundant power (PS-862x, PS-864x) supplies are supported.

6MF2853-2AA00
12/08/2019
Technical data PS-8622 POWER SUPPLY 110-220VDC 12W

PS-8622 Power Supply 110-220VDC 12W

6MF2862-2AA00
12/08/2019
Technical data WINCC RT Professional V15/V15.1 Software

SIMATIC WinCC RT Professional V15/V15.1, data carrier without license, use only in connection with valid license for WinCC Runtime Professional V15 or V15.1 ******************************* Content: Set (2x DVD)

6AV2105-0XX05-0DU8
12/08/2019
Technical data WinCC Unified V16 ASIA PC Runtime 5k

SIMATIC WinCC Unified V16 ASIA PC Runtime 5k PowerTags, runtime software in in TIA Portal; Single License; software and documentation on DVD; license key on a USB stick; Class A; 6 languages: de,en,fr,es,it,zh; Please observe product release: support.industry.siemens.com Entry ID: 109771777 ******************************* Content: set (1x DVD + 1x USB)

6AV2154-1FB01-6BA0
12/08/2019
Technical data LOGO!_CM_EIB

COMMUNICATIONS MODULE LOGO!COMMUNICATIONS MODULE EIB AS INTERFACE BETWEEN EIB AND LOGO! PS 24 V DC/AC REALISATION USING BUS W.MAX.: 16 DI, 12 DO, 8 AI AND 2 AO

6BK1700-0BA00-0AA2
12/08/2019
Technical data SIMIT SP V10.0 Engineering S

SIMIT Simulation Platform Software Engineering S V10.0 Floating License for 1 user E-SW, SW and docu. on CD License key on USB dongle Use only in connection with valid license / dongle, Class A, 2-languages (de, en), executable in Windows 7 Ultimate Windows 10 Enterprise LTSB Server 2012 R2 Server 2016 For further information see SIMIT V10.0 Readme Reference HW: PC/PG

6DL8913-0AK00-0AB5
12/08/2019
Technical data STEP 7 Safety Advanced V16 SW DL

SIMATIC S7, F-programming tool, STEP 7 Safety Advanced V16; engineering software, Floating license for 1 user; license key for download; Class A, 2 languages (de, en); executable with TIA Portal V16 STEP 7 Professional V16; for configuration of SIMATIC S7-1200F/1500F, SIMATIC S7-1500F SW Controller, SIMATIC S7-300F/400F/WINAC F; ******************************* e-mail address mandatory for delivery

6ES7833-1FA16-0YH5
12/08/2019
Technical data S7-1500 Starter kit with Technology CPU

***60 Years of SIMATIC*** SIMATIC S7-1500, Starterkit, consisting of: CPU 1511T-1 PN, power supply PM1507, 24V/3A, mounting rail 160mm, SIMATIC memory card, 4 MB, Ethernet cable. STEP 7 V15 Professional trial365 license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, info material

6ES7511-1TK01-4YB5
12/08/2019
Technical data SIMATIC MOBILE CLIENT900RFN

SIMATIC Mobile Client 900RFN Runtime TIAP V13, with operator controls, without heating, Touch operation, 9" widescreen TFT display, resol. 1280x 768, 16 million colors, brightness 800CD, IP65

6AV6645-7CJ00-2AA0
12/08/2019
Technical data LAN CABLE FOR IEC 1158-2

SIMATIC NET, LAN CABLE FOR IEC 1158-2 FOR PROFIBUS PA TWO-WIRE, SHIELDED, SOLD BY THE METER, BLUE SHEATH, F. EX APPL. MAX. CONSIGNMENT: 1000 M MINIMUM ORDER QUANTITY: 20 M

6XV1830-5AH10
12/08/2019
Technical data Extension Unit box 19"

Extension Unit box 15" for mounting on all fully IP65-enclosed 16:9 HMI/IPC devices. Deep empty housing for the flexible installation of control elements (without pre-perforation)

6AV7674-1LA50-0AA0
12/08/2019
Technical data MP 377 DAYLIGHT

SIMATIC MP 377 15" Touch multi panel, Windows CE 5.0, 15" color TFT display, high brightness, 12 MB project memory, configurable from WinCC flexible 2008 SP1

6AV6644-8AB20-0AA1
12/08/2019
Technical data Sync-Cable FO for S7-1500H, 2m

SIMATIC S7-1500H SYNC connecting cable fiber-optic cable 2 m ******************************* Special sales release required

6ES7960-1BC00-5AA5
12/08/2019
Technical data WinCC/Archive V7.5, 1500 Archive Tags

SIMATIC WinCC/Archive V7.5, 1500 Archive Tags (countable) Option for WinCC V7.5 Runtime software, single license, license key on USB flash drive ******************************* Content: 1x USB

6AV6371-1DQ17-5AX0
12/08/2019
Technical data Extension Unit box 12"

Extension Unit box 12" for mounting on all fully IP65-enclosed 16:9 HMI/IPC devices. Deep empty housing for the flexible installation of control elements (without pre-perforation)

6AV7674-1LA30-0AA0
12/08/2019
Technical data WinCC RT Prof. V15.1 (8192) SW Package

WinCC Runtime Professional software package for SIMATIC IPC, 8192 PowerTags, includes: WinCC Runtime Professional 8192 PowerTags V15.1; Supply only if the same number of SIMATIC IPCs is ordered. ******************************* Content: 6AV2105-0KA05-0AA0

6AV2115-2KA05-0AA0
12/08/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5