103422
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data S120 CONTROL UNIT CU320

SINAMICS CONTROL UNIT CU320 WITHOUT COMPACT FLASH CARD

6SL3040-0MA00-0AA1
04/18/2019
Technical data FOR THREE-PHASE SUPPLY VOLTAGE

Digital monitoring relay 3-phase supply voltage Autom. phase sequence correction Phase failure 3 x 160 to 690 V 50 to 60 Hz AC Undervoltage and overvoltage 160-690 V Hysteresis 1-20 V OFF delay 0-20 s Asymmetry 0-20% 1 CO for phase correction 1 CO for line supply faults screw terminal

3UG4617-1CR20
04/18/2019
Technical data WinCC RT 128, V7.4 SP1

WinCC system software V7.4 SP1, RT 128 (128 PowerTags), runtime software, single license, SW and documentation on DVD, license key on USB flash drive, Class A, 5 languages (de,en,fr,es,it), Executable in Windows 7 Prof/Ent/Ult +SP1 (32-bit)/ 7 Prof/Ent/Ult +SP1 (64-bit)/ 8.1 Prof./Ent (32-bit)/ 8.1 Prof./Ent (64-bit)/ 10 Prof./Ent (64-bit)/ Server 2008 R2+SP1 (64-bit)/ Server 2012 R2 (64-bit)/ Server 2016 (64-bit) ******************************* Content: Set (2x DVD + 1x USB)

6AV6381-2BC07-4AX0
04/18/2019
Technical data SIMATIC Flat Panel 15T

SIMATIC Flat Panel 15T, 15-inch Touch TFT screen with 1024x 768 pixels resolution for 24 V DC and 120/240 V AC, VGA, DVI-D interface, incl. VGA cable 1.8 m

6AV7861-2TB00-2AA0
04/18/2019
Technical data SINAMICS V20, BOP

SINAMICS V20 BOP Size: 76x85x30 (WxHxD)

6SL3255-0VA00-4BA1
04/18/2019
Technical data MICROMASTER 440

MICROMASTER 440 WITHOUT FILTER 3AC 380-480 V +10/-10% 47-63 HZ CONSTANT TORQUE POWER 132 KW OVERLOAD 136% 57 S, 160% 3 S SQUARED TORQUE POWER 160 KW 1533 X 326 X 545 (H X W X D) PROTECTION IP20 AMBIENT TEMP. 0 TO +40 DEG. C WITHOUT AOP/BOP

6SE6440-2UD41-3GB1
04/18/2019
Technical data SIMODRIVE LINE FILTER 36KW E/R-Module

SINAMICS/SIMODRIVE 611 LINE FILTER FOR 36 KW ACTIVE LINE MODULE INPUT: 3AC 380-480 V, 50/60HZ

6SL3000-0BE23-6AA0
04/18/2019
Technical data ET200eco, connecting Block, M12, 7/8"

SIMATIC DP, Connection block M12, 7/8" for ET 200ECO, 2x M12 and 2x 7/8", 2 rotary coding switches for PROFIBUS DP, Address setting

6ES7194-3AA00-0BA0
04/18/2019
Technical data SM326, F-DI 24 X DC24V, failsafe

SIMATIC S7, Digital input SM 326, F-DI 24x24 V DC, Fail-safe digital input for SIMATIC S7 F-systems with diagnostic alarm, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), 1x 40-pole

6ES7326-1BK02-0AB0
04/18/2019
Technical data SIMATIC STEP 7 Professional V15.1

SIMATIC STEP 7 Prof. V15.1; Floating License; Engineering Software in TIA Portal; SW and documentation on DVD; license key on USB flash drive; Class A; 6 languages: de, en, fr, es, it, zh; executable in Windows 7 (64 bit), Windows 10 (64 bit), Windows Server 2012R2 (64 bit), Windows Server 2016 (64 bit); for configuration of SIMATIC S7-1200/1500, SIMATIC S7-300/400/WinAC, SIMATIC Basic Panels

6ES7822-1AA05-0YA5
04/18/2019
Technical data MOTOR STARTER M200D TECHNOLOGY MODULE

SIRIUS motor starter M200D Technology module Reversing starter Mechanical switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 400 V AC 4 DI / 2 DO Han Q4/2 - Han Q8/0 via communication module 3RK1305* can be used on PROFIBUS or PROFINET

3RK1395-6KS41-1AD3
04/18/2019
Technical data ET 200AL, IM 157-1 PN

SIMATIC ET 200AL, PROFINET interface module IM 157-1 PN, Degree of protection IP67

6ES7157-1AB00-0AB0
04/18/2019
Technical data ET 200eco, BM143, 8DI/8DA, 1.3A

SIMATIC DP, Basic module BM 143 ET 200ECO: 8 DI/8 DO, 1.3A, 8xM12, Duplicate assignment, IP65/67, Connection block 6ES7194-3AA00-0.A0 order separately

6ES7143-3BH10-0XA0
04/18/2019
Technical data SM326, F-DO10XDC24V/2A PP, failsafe

SIMATIC S7, digital output SM 326, F-DO10x 24 V DC/2A PP, fail-safe digital output for SIMATIC S7F systems, with diagnostic alarm, LVV, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), 1x 40-pole

6ES7326-2BF10-0AB0
04/18/2019
Technical data CONTACTOR, 400A/AC-1

Contactor, AC-1, 400 A 230 (50...60 Hz) / DC operation 220 ... 240 V UC Auxiliary contacts 2 NO + 2 NC 3-pole, Size S10 Busbar connections Drive: conventional

3RT1466-6AP36
04/18/2019
Technical data FOR UNBALANCE 0-20%

Digital monitoring relay Asymmetry 0-20% Phase sequence can be activated Phase failure 3 x 160 to 690 V 50 to 60 Hz AC Undervoltage 160-690 V Hysteresis 1-20 V ON and OFF delay 0-20 s 2 change-over contacts screw terminal Successor product for 3UG3012-1A...

3UG4614-1BR20
04/18/2019
Technical data SM FO ROBUST CABLE (4E9/125) SOLD BY M

SM FO robust cable GP (4E9/125) Outdoor cable; with Rodent protection; splittable; without connector; sold by the meter; minimum order 20 m; max. Length 2000 m

6XV1843-2R
04/18/2019
Technical data SIMATIC WinCC Comfort V15.1

SIMATIC WinCC Comfort V15.1, Engineering software in TIA Portal; Floating License; SW and documentation on DVD; License key on USB flash drive; Class A; 6 languages: de,en,fr,es,it,zh; Executable in Windows 7 (64-bit), Windows 10 (64-bit), WinSrv 2012 R2/2016 (64-bit) for configuration of SIMATIC Panels ******************************* Content: Set (3x DVD + 1x USB)

6AV2101-0AA05-0AA5
04/18/2019
Technical data BASIC UNIT SIMOCODE PRO V PN;

Basic unit SIMOCODE pro V PN, Ethernet/PROFINET IO, PN system redundancy, OPC UA server, Web server, transmission rate 100 Mbps, 2 x bus connection via RJ45, 4I/3O freely parameterizable, Us: 110...240 V AC/DC, input for thermistor connection Monostable relay outputs, expandable by extension modules

3UF7011-1AU00-0
04/18/2019
Technical data BASIC UNIT SIMOCODE PRO V PN;

Basic unit SIMOCODE pro V PN, Ethernet/PROFINET IO, PN system redundancy, OPC UA server, Web server, transmission rate 100 Mbps, 2 x bus connection via RJ45, 4I/3O freely parameterizable, Us: 24 V DC, input for thermistor connection Monostable relay outputs, expandable by extension modules

3UF7011-1AB00-0
04/18/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5