×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • e-mail on update
179984
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data OP177B 6" PN/DP 256 Color

The new part, as of 01.01.2015, is blocked for delivery. Spare part can continue to be purchased as required, but price may deviate from new part. Further information under SIMATIC current entry ID: 109486162. For questions, the familiar contact persons are available to you. SIMATIC OP 177B 6" PN/DP STN 256 color display Touch and Key MPI/PROFIBUS DP protocol RS 485/RS 422/USB interface Ethernet 10/100 interface Printer interface Slot for MMC configurable with WinCC flexible 2005

6AV6642-0DA01-1AX1
08/06/2020
Technical data ET 200SP, DQ 16X24VDC/0,5A BA, PU 1

SIMATIC ET 200SP, digital output module, DQ 16x 24VDC/0.5A Basic, Pack quantity: 1 unit, suitable for BU type A0, Color code CC00, Module diagnostics

6ES7132-6BH00-0AA0
08/06/2020
Technical data ET 200SP, DQ 16x 24V DC/0,5A ST, PU 1

SIMATIC ET 200SP, Digital output module, DQ 16x 24V DC/0,5A Standard, Source output (PNP,P-switching) Packing unit: 1 piece, fits to BU-type A0, Colour Code CC00, substitute value output, module diagnostics for: short-circuit to L+ and ground, wire break, supply voltage

6ES7132-6BH01-0BA0
08/06/2020
Technical data ET 200SP, DQ 4x24VDC/2A HF

SIMATIC ET 200SP, digital output module, DQ 4x 24VDC/2A High Feature, suitable for BU type A0, Color code CC02, channel diagnostics

6ES7132-6BD20-0CA0
08/06/2020
Technical data ET 200SP, DQ 4x24VDC/2A ST

SIMATIC ET 200SP, digital output module, DQ 4x 24VDC/2A Standard, suitable for BU type A0, Color code CC02, Module diagnostics

6ES7132-6BD20-0BA0
08/06/2020
Technical data REGR D P2 2A DMU 6SN1118-0DK23-0AA2

***SPARE PART*** SIMODRIVE 611 DIGITAL CONTROL LOOP BLOCK HIGH PERFORMANCE 2 AXES SIN/COS 1 VPP DIRECT MEASURING SYSTEM NC SOFTWARE, REQUIRED FROM 06.04.09

6SN1118-0DK23-0AA2
08/06/2020
Technical data SIMATIC PN/PN Coupler

SIMATIC PN/PN Coupler for deterministic data exchange between max.4 PN-Controller per subnet, also from subnet to subnet, PROFIsafe data exchange, I/O-, MSI-, MSO- and data record communication, redundant power supply, PN-connection via SIMATIC BusAdapter (BA), delivery w/o BusAdapter

6ES7158-3AD10-0XA0
08/06/2020
Technical data ET 200SP, El-Mod., F-DQ 4xDC 24V/2A

SIMATIC DP, Electronics module for ET 200SP, F-DQ 4X24 V DC/2A, 15 mm width, up to PL E (ISO 13849) up to SIL 3 (IEC 61508)

6ES7136-6DB00-0CA0
08/06/2020
Technical data STEP 7 Prof. Upgrade&Powerpack V16

SIMATIC STEP 7 Prof. V16; Powerpack & Upgrade STEP 7 V5.4..V5.6 -> V16/2017 SR2; Combo Floating License; Engineering Software in TIA Portal; SW and docu. on DVD; License key on USB flash drive; Class A 6 languages: de,en,fr,es,it,zh; Executable in Windows 7 (64-bit), Windows 10 (64-bit), Windows Server 2012R2 (64-bit), Windows Server 2016/2019 (64); for configuring of SIMATIC S7-1200/1500, S7-300/400/WinAC, SIMATIC Basic Panels ******************************* Content: Set (5x DVD + 1x USB)

6ES7822-1AA06-0XC5
08/06/2020
Technical data SIMATIC PC ADAPTER USB

*** SPARE PART*** SIMATIC S7, PC ADAPTER USB F. CONNECTION OF S7-200/300/ 400, C7; WITH USB-CABLE (5M) CAN BE USED UNDER WINXP/VISTA/ WINDOWS 7 32/64BIT

6ES7972-0CB20-0XA0
08/06/2020
Technical data SIMATIC HMI MTP1900 Unified Comfort

SIMATIC HMI MTP1900, Unified Comfort Panel, touch operation, 18.5" widescreen TFT display, 16 million colors, PROFINET interface, configurable from WinCC Unified Comfort V16, contains open-source software, which is provided free of charge See enclosed Blu-Ray

6AV2128-3UB06-0AX0
08/06/2020
Technical data Digital I/O SM DT16, 8 DI / 8 DO

SIMATIC S7-200 SMART, Digital I/O SM DT16, 8DI/8DO, 8 DI 24 V DC, Sink/Source, 8 DO, Transistor 0.75A

6ES7288-2DT16-0AA0
08/06/2020
Technical data SIMATIC HMI Connection Box Advanced

SIMATIC HMI connection box Advanced for Mobile Panels, wall mounting, PROFINET and PROFIsafe, connection of safety relay, emergency stop circuit bridging, terminal detection, Integrated switch, MRP client, IRT

6AV2125-2AE23-0AX0
08/06/2020
Technical data S7-1500, AI 4x U/I/RTD/TC/AQ 2x U/I ST

SIMATIC S7-1500 Analog input/output module AI 4x U/I/R/RTD/TC ST; 4 channels in groups of 4; Hardware interrupts; Diagnostics AQ 2x U/I ST; 2 channels in groups of 2; Substitute value; Diagnostics Common mode voltage approx. 10 V 16 bit; Accuracy 0.3%; Delivery including push-in front connector, infeed element, shield bracket and shield terminal

6ES7534-7QE00-0AB0
08/06/2020
Technical data ET 200SP AI Energy Meter 480VAC ST

SIMATIC ET 200SP, Analog input module, AI Energy Meter 480V AC ST, suitable for BU type D0, channel diagnostics

6ES7134-6PA20-0BD0
08/06/2020
Technical data SIMATIC HMI MTP1500 Unified Comfort

SIMATIC HMI MTP1500, Unified Comfort Panel, touch operation, 15.6" widescreen TFT display, 16 million colors, PROFINET interface, configurable from WinCC Unified Comfort V16, contains open-source software, which is provided free of charge See enclosed Blu-Ray

6AV2128-3QB06-0AX0
08/06/2020
Technical data ET 200SP AI Energy Meter 400VAC ST

SIMATIC ET 200SP, Analog input module, AI Energy Meter 400 V AC ST, suitable for BU type D0, channel diagnostics

6ES7134-6PA01-0BD0
08/06/2020
Technical data CP341 RS422/485-Interface

SIMATIC S7-300, CP 341 Communications processor with RS422/485 interface incl. configuration package on CD

6ES7341-1CH02-0AE0
08/06/2020
Technical data ET 200SP, DQ 8x 24V DC/0,5A ST, PU 1

SIMATIC ET 200SP, Digital output module, DQ 8x 24V DC/0,5A Standard, Source output (PNP,P-switching) Packing unit: 1 piece, fits to BU-type A0, Colour Code CC02, substitute value output, module diagnostics for: short-circuit to L+ and ground, wire break, supply voltage

6ES7132-6BF01-0BA0
08/06/2020
Technical data ET200S, Term.-Mod. TM-E15S24-01, 5pcs

SIMATIC DP, 5 terminal modules TM-E15S24-01 for ET 200S for electronic modules 15 mm width, Screw terminals, 2x4 terminal connections without terminal access to AUX1, AUX1 continuous 5 units per packing unit

6ES7193-4CB20-0AA0
08/06/2020
 
Entries per page: 20 50 100
...
1
2
3
4
5
...