173701
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data ET 200SP, IM155-6DP HF incl. DP-Connect.

*** Spare part *** SIMATIC ET 200SP, PROFIBUS IM bundle, IM 155-6DP HF, max. 32 I/O modules and 16 ET 200AL modules, multi hot swap, bundle consists of: Interface module (6ES7155-6BU00-0CN0), server module (6ES7193-6PA00-0AA0), PROFIBUS connector (6ES7972-0BB70-0XA0)

6ES7155-6BA00-0CN0
06/25/2019
Technical data MOMO.INT400V9A 6SL3120-1TE21-0AA3 SINAMI

SINAMICS S120 SINGLE MOTOR MODULE INPUT: DC 600V OUTPUT: 3-PH 400V, 9A FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING OPTIMIZED PULSE SAMPLE AND SUPPORT OF THE EXTENDED SAFETY INTEGRATED FUNCTIONS INCL. DRIVE-CLIQ CABLE

6SL3120-1TE21-0AA3
06/25/2019
Technical data ET 200SP, IM155-6PN ST incl. BA 2xRJ45

SIMATIC ET 200SP, PROFINET bundle IM, IM 155-6PN ST, max. 32 I/O modules and 16 ET 200AL modules, single hot swap, bundle consists of: Interface module (6ES7155-6AU01-0BN0), Server module (6ES7193-6PA00-0AA0), BusAdapter BA 2xRJ45 (6ES7193-6AR00-0AA0)

6ES7155-6AA01-0BN0
06/25/2019
Technical data SIMATIC NET, OLM/S3 (A2)

SIMATIC NET, OLM/S3 (A2) FOR PROFIBUS OPTICAL LINK MODULE FOR GLASS FIBER OPTIC CABLE 3-CHANNEL VERSION WITH SIGNALING CONTACT

6GK1502-3AB10
06/25/2019
Technical data SCALANCE X208

SCALANCE X208, managed IE switch, 8x 10/100 Mbit/s RJ45 ports, LED diagnostics, error-signaling contact with set button, redundant power supply, PROFINET IO device, network management, Redundancy Manager integrated, incl. electron. manual on CD-ROM, C-plug optional

6GK5208-0BA10-2AA3
06/25/2019
Technical data SIPLUS S7-300 CPU312C

SIPLUS S7-300 CPU 312C for medial exposure -25...+70°C based on 6ES7312-5BF04-0AB0 . Compact CPU with MPI, 10 DI/6 DQ, 2 high-speed counters (10 kHz) Integr. power supply 24 V DC, work memory 64 KB, Front connector (1x 40-pole) and Micro Memory Card required

6AG1312-5BF04-7AB0
06/25/2019
Technical data CPU414-3 PN/DP, 4 MB, 3 INTERFACES

SIMATIC S7-400, CPU 414-3 PN/DP Central processing unit with: Work memory 4 MB, (2 MB code, 2 MB data), interfaces 1st interface MPI/DP 12 Mbit/s, (X1), 2nd interface Ethernet/PROFINET (X5) 3rd interface IF 964-DP plug-in (IF1)

6ES7414-3EM07-0AB0
06/25/2019
Technical data CPU414-3, 4 MB, 3 INTERFACES

SIMATIC S7-400, CPU 414-3 Central processing unit with: Work memory 4 MB, (2 MB code, 2 MB data), 1st interface MPI/DP 12 Mbit/s, 2nd interface PROFIBUS DP, 3rd interface plug-in IFM module

6ES7414-3XM07-0AB0
06/25/2019
Technical data CPU414-2, MPI/DP, 2 MB

SIMATIC S7-400, CPU 414-2 Central processing unit with: Work memory 2 MB, (1 MB code, 1 MB data), 1st interface MPI/DP 12 Mbit/s, 2nd interface PROFIBUS DP,

6ES7414-2XL07-0AB0
06/25/2019
Technical data CPU414-3, 3 IF , 768KB

SIMATIC S7-400, CPU 414-3 Work memory 768 KB (384 KB code, 384 KB data) 1st interface MPI/DP 12 Mbit/s, 2nd interface PROFIBUS DP, 3rd interface for IFM only residual quantities available

6ES7414-3XJ00-0AB0
06/25/2019
Technical data SIMATIC IPC547E

***No longer available*** SIMATIC IPC547E (rack PC, 19", 4HU); Interfaces: 2x USB 3.0 front, 1x DVI-I, 6x USB 2.0 on the rear side, 2x PS/2, audio; 7 slots: 2x PCIe X16, 1x PCIE X8, 4x PCI; temperature and fan monitoring; Watchdog; card retainer

6AG4104-3....-....
06/25/2019
Technical data SCALANCE XC206-2SFP

SCALANCE XC206-2SFP manageable layer 2 IE Switch; 6x 10/100 MBit/s RJ45 ports; 2x 100/1000 MBit/s SFP; 1x console port; Diagnostic LED; Redundant power supply; Temp. range -40°C to +70 °C Mounting: Standard Mounting Rail/S7 Profile Rail/Wall Office redundancy functions features (RSTP, VLAN ,...); PROFINET IO Device; Ethernet/IP compliance C-PLUG shaft;

6GK5206-2BS00-2AC2
06/25/2019
Technical data CPU414-5H PN/DP, 4MB F. S7-400H/F/FH

SIMATIC S7-400H, CPU 414-5H, central processing unit for S7-400H and S7-400F/FH, 5 interfaces: 1x MPI/DP, 1x DP, 1x PN and 2 for sync modules, 4 MB memory (2 MB data/2 MB program),

6ES7414-5HM06-0AB0
06/25/2019
Technical data SCALANCE X108

SCALANCE X108, Unmanaged IE switch, 8x 10/100 Mbit/s RJ45 ports, LED diagnostics, error-signaling contact with set button, redundant Power supply Manual available as a download

6GK5108-0BA00-2AA3
06/25/2019
Technical data EM 235, 4AI/1AO, DC +/-10V

SIMATIC S7-200 CN, analog I/O EM 235, only for S7-22X CPU, 4 AI, +/-10 V DC; 1 AO, +/-10 V DC 12 bit converter this S7-200 CN product only has CE approval

6ES7235-0KD22-0XA8
06/25/2019
Technical data SCALANCE XB005

SCALANCE XB005 unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V AC/DC power supply, with 5x 10/100 Mbit/s twisted pair ports with RJ45 sockets; Manual available as a download

6GK5005-0BA00-1AB2
06/25/2019
Technical data Digital Output SM 1222, 8 DO, Relay

SIMATIC S7-1200, Digital output SM 1222, 8 DO, relay 2 A

6ES7222-1HF32-0XB0
06/25/2019
Technical data CPU416-3 PN/DP, 16 MB, 3 INTERFACES

SIMATIC S7-400, CPU 416-3 PN/DP Central processing unit with: Work memory 16 MB, (8 MB code, 8 MB data), interfaces 1st interface MPI/DP 12 Mbit/s, (X1), 2nd interface Ethernet/PROFINET (X5) 3rd interface IF 964-DP plug-in (IF1)

6ES7416-3ES07-0AB0
06/25/2019
Technical data SIPLUS S7-300 CPU313C-2DP

SIPLUS S7-300 CPU 313C-2DP for medial exposure -25...+70°C based on 6ES7313-6CG04-0AB0 . Compact CPU with MPI, 16 DI/16 DO, 3 high-speed counters (30 kHz), integrated DP interface, Integr. power supply 24 V DC, work memory 128 KB, Front connector (1x 40-pole) and Micro Memory Card required

6AG1313-6CG04-7AB0
06/25/2019
Technical data SCALANCE X206-1

SCALANCE X206-1, managed IE switch, 6x 10/100 Mbit/s RJ45 ports, 1x 100 Mbit/s Multimode BFOC, LED diagnostics, Error signaling contact with set button, Redundant power supply, PROFINET IO device, network management, Redundancy Manager integrated, incl. electron. manual on CD-ROM, C-plug optional

6GK5206-1BB10-2AA3
06/25/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5