×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • e-mail on update
180419
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SIMATIC PC ADAPTER USB

*** SPARE PART*** SIMATIC S7, PC ADAPTER USB F. CONNECTION OF S7-200/300/ 400, C7; WITH USB-CABLE (5M) CAN BE USED UNDER WINXP/VISTA/ WINDOWS 7 32/64BIT

6ES7972-0CB20-0XA0
08/08/2020
Technical data LOGO! Soft Comfort V8

LOGO! SOFT Comfort V8, single license for 1 installation E-SW, SW and documentation on DVD, 6 languages, executable on Windows XP, 7, 8, 10 (32- and 64-bit), Mac OSx 10.7 Lion to incl. Mac OSx El Capitan, Linux SUSE 11.3, SP3, K 3.0.76

6ED1058-0BA08-0YA1
08/08/2020
Technical data S7-1200 Failsafe Starter Kit

SIMATIC S7-1200, failsafe starter kit Consisting of: CPU 1214 FC DC/DC/relay, SM 1226 F-DI 16x 24 V DC, SM 1226 F-DQ 4x 24 V DC, input simulator, STEP 7 Safety Basic, SIMATIC OPC UA S7-1200 Basic in Systainer

6ES7212-1HF42-4YB1
08/08/2020
Technical data CPU 1511-1PN, 150KB Program, 1MB Data

SIMATIC S7-1500, CPU 1511-1 PN, Central processing unit with working memory 150 KB for program and 1 MB for data, 1. interface: PROFINET IRT with 2 port switch, 60 NS bit-performance, SIMATIC memory card necessary

6ES7511-1AK02-0AB0
08/08/2020
Technical data CP341 RS422/485-Interface

SIMATIC S7-300, CP 341 Communications processor with RS422/485 interface incl. configuration package on CD

6ES7341-1CH02-0AE0
08/08/2020
Technical data CPU 1513-1 PN, 300KB Prog., 1,5MB Data

SIMATIC S7-1500, CPU 1513-1 PN, central processing unit with working memory 300 KB for program and 1.5 MB for data, 1. interface: PROFINET IRT with 2 port switch, 40 NS bit-performance, SIMATIC memory card necessary

6ES7513-1AL02-0AB0
08/08/2020
Technical data CPU 1517F-3 PN/DP, 3MB Prog., 8MB Data

SIMATIC S7-1500F, CPU 1517F-3 PN/DP, Central processing unit with Work memory 3 MB for Program and 8 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 3rd interface: PROFIBUS, 2 ns bit performance, SIMATIC Memory Card required

6ES7517-3FP00-0AB0
08/08/2020
Technical data CPU 1513F-1 PN, 450KB prog, 1,5MB data

*** Spare part *** SIMATIC S7-1500F, CPU 1513F-1 PN, central processing unit with work memory 450 KB for program and 1.5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 40 ns bit performance, SIMATIC Memory Card required

6ES7513-1FL01-0AB0
08/08/2020
Technical data CPU1515SP PC2 T

SIMATIC ET 200SP Open Controller, CPU 1515SP PC2 T, 8 GB RAM, 128 GB CFast with Windows 10 IoT Enterprise 64-bit and S7-1500 Software Controller CPU 1505SP T pre-installed, Interfaces: 1x Slot CFast, 1x slot SD/MMC, 1x connection for ET 200SP bus Adapter PROFINET, 1x 10/100/1000 Mbit/s Ethernet, 2x USB 3.0, 2x USB 2.0, 1x display port, Documentation on CFast Restore image on CFast

6ES7677-2VB42-0GB0
08/08/2020
Technical data ET200S, El-Mod., 1 STEP 5V/204KHz

SIMATIC DP, Electronics module for ET 200S, 1 STEP 5 V/204 kHz for stepper motor positioning 15 mm wide, 1-channel +/-5 V interface to power unit

6ES7138-4DC01-0AB0
08/08/2020
Technical data Y-LINK F. CONNECT. OF 1CHANNEL DP-SLAVES

SIMATIC S7-400H, Y-Link for connection of single-channel DP slaves to S7-400H & AS 410H

6ES7197-1LA12-0XA0
08/08/2020
Technical data CPU 1516F-3 PN/DP, 1,5MB Prog, 5MB Data

*** Spare part *** SIMATIC S7-1500F, CPU 1516F-3 PN/DP, central processing unit with work memory 1.5 MB for program and 5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 3rd interface: PROFIBUS, 10 ns bit performance, SIMATIC memory card required

6ES7516-3FN01-0AB0
08/08/2020
Technical data END CAP FOR PIN BUSBARS 1/3 PHASE

End cap for pin busbars 2-3-phase

5ST3750
08/08/2020
Technical data ET200PRO,El-Mod, F-Switch PROFIsafe

SIMATIC DP, ET200 PRO Fail-safe electronic module F-switch PROFIsafe, 3 fail-safe PP-switching outputs for safe switching of the backplane busbars (2L +, F0, F1), 2 fail-safe digital inputs, 45mm, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849)

6ES7148-4FS00-0AB0
08/08/2020
Technical data USB Prommer

SIMATIC PG, USB prommer

6ES7792-0AA00-0XA0
08/08/2020
Technical data AL100

Retrofit adapter for installed 2W..., 3W…, 4W... valves

BPZ:AL100
08/08/2020
Technical data STA23

Electrothermal actuator, AC 230 V, NC, 2P, 1 m

S55174-A101
08/08/2020
Technical data SIMATIC SD memory card 2 GB

SIMATIC SD memory card 2 GB Secure Digital Card for For devices with corresponding Slot Further information, Quantity and content: see technical data

6AV2181-8XP00-0AX0
08/08/2020
Technical data IPC277E 19" Touch INOX PRO

SIMATIC IPC277E (Nanopanel PC), 19" Touch TFT, continuous foil, INOX enclosure, all-round IP66, flange adapter for supporting foot, without operator controls, without front USB; 2x 10/100/1000 Mbit/s, Ethernet RJ45; 1 x USB 3.0; 3 x USB V2.0; without serial (COM 1); CFast slot; 24 V DC power supply; Celeron N2930 (4C/4T), 8 GB RAM; 30 GB CFast; WES 7 SP1 English, 64 bit; without SIMATIC software

6AV7484-5AB00-0AA0
08/08/2020
Technical data SIPLUS S7-400 PS405 10A

SIPLUS S7-400 PS 405 10 A -25...+70°C with conformal coating based on 6ES7405-0KA02-0AA0 . Power "supply, Wide range ""10 A," "24/48/60 V DC; 5 V DC/10 A"""

6AG1405-0KA02-7AA0
08/08/2020
 
Entries per page: 20 50 100
...
1
2
3
4
5
...