173614
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data Digital I/O SM 1223, 16DI/16DO

SIMATIC S7-1200, Digital I/O SM 1223, 16 DI/16 DO, 16 DI 24 V DC, Sink/Source, 16 DO, relay 2 A

6ES7223-1PL32-0XB0
06/26/2019
Technical data SIPLUS S7-1200 SM1223 8DI/8DO

***Spare part*** SIPLUS S7-1200 SM 1223 8DE/8DA -25...+70°C with conformal coating based on 6ES7223-1BH30-0XB0 . Digital input/output 8 DI/8 DO, 8 DI 24 V DC, Sink/Source, 8 DO, transistor 0.5 A

6AG1223-1BH30-2XB0
06/26/2019
Technical data TP170B STN-Color-Display

***Spare part*** SIMATIC Touch Panel TP170B Color STN-Color-Display MPI/PROFIBUS DP interface Printer/RS232 interface Slot for CF card configurable with ProTool/Lite as of Version V5.2+SP2

6AV6545-0BC15-2AX0
06/26/2019
Technical data TP170B Blue Mode STN-Display

***Spare part*** SIMATIC Touch Panel TP 170B mono blue mode STN display MPI/PROFIBUS DP interface Printer/RS232 interface Slot for CF card configurable with ProTool/Lite as of Version V5.2+SP2

6AV6545-0BB15-2AX0
06/26/2019
Technical data UNIT AIM 3 (G2) EG 400V F.300KW

SINAMICS ACTIVE INTERFACE MODULES FOR 3-PH 380-480 V, 50/60 HZ 300 KW ACTIVE LINE MODULE INTERNAL AIR COOLING INCL. DRIVE-CLIQ CABLE Pt1000

6SL3300-7TE35-0AA1
06/26/2019
Technical data SIMATIC NET, OLM/S4 (A2)

SIMATIC NET, OLM/S4 (A2) FOR PROFIBUS OPTICAL LINK MODULE FOR GLASS FIBER OPTIC CABLE 4-CHANNEL VERSION WITH SIGNAL. CONTACT HIGH CASCADING DEPTH

6GK1502-4AB10
06/26/2019
Technical data SIPLUS S7-1200 SM 1223 8DI/8DQ

SIPLUS S7-1200 SM 1223 8DI/8DQ -25...+70°C with conformal coating based on 6ES7223-1BH32-0XB0 . Digital input/output SM 1223, 8 DI/8 DO, 8 DI 24 V DC, Sink/Source, 8 DO, transistor 0.5 A

6AG1223-1BH32-2XB0
06/26/2019
Technical data S7-1500, TM Posinput 2

SIMATIC S7-1500, TM POSINPUT 2 Counter and position detection module for RS422 incremental encoder or SSI absolute value encoder, 2 channels, 2 DI, 2 DQ per channel

6ES7551-1AB00-0AB0
06/26/2019
Technical data S7-1500, TM Count 2x24V

SIMATIC S7-1500, TM count 2x24V Counter module, 2 channels for 24 V incremental or encoder 3 DI, 2 DQ per channel

6ES7550-1AA00-0AB0
06/26/2019
Technical data CPU 1214C, DC/DC/DC, 14DI/10DO/2AI

SIMATIC S7-1200, CPU 1214C, compact CPU, DC/DC/DC, onboard I/O: 14 DI 24 V DC; 10 DO 24 V DC; 2 AI 0-10 V DC, Power supply: DC 20.4-28.8V DC, Program/data memory 100 KB

6ES7214-1AG40-0XB0
06/26/2019
Technical data CPU1510SP F-1 PN, 150KB Prog./750KB Data

SIMATIC DP, CPU 1510SP F-1 PN for ET 200SP, Central processing unit with Work memory 150 KB for program and 750 KB for data, 1st interface: PROFINET IRT with 3-port switch, 72 ns bit performance, SIMATIC Memory Card required, BusAdapter required for Port 1 and 2

6ES7510-1SJ01-0AB0
06/26/2019
Technical data Digital I/O SM 1223, 16DI/16DO

SIMATIC S7-1200, Digital I/O SM 1223, 16 DI/16 DO, 16 DI 24 V DC, Sink/Source, 16 DO, transistor 0.5 A

6ES7223-1BL32-0XB0
06/26/2019
Technical data CPU 1215C, DC/DC/DC, 14DI/10DO/2AI/2AO

SIMATIC S7-1200, CPU 1215C, compact CPU, DC/DC/DC, 2 PROFINET ports, onboard I/O: 14 DI 24 V DC; 10 DO 24 V DC; 0.5A; 2 AI 0-10 V DC, 2 AO 0-20 mA DC, Power supply: DC 20.4-28.8V DC, Program/data memory 125 KB

6ES7215-1AG40-0XB0
06/26/2019
Technical data SIPLUS S7-1200 CPU 1212C DC/DC/DC

SIPLUS S7-1200 CPU 1212C DC/DC/DC for medial exposure with conformal coating based on 6ES7212-1AE40-0XB0 . compact CPU, DC/DC/DC, onboard I/O: 8 DI 24 V DC 6 DO 24 V DC 2 AI 0-10 V DC, Power supply: 20.4-28.8V DC Program/data memory 50 KB

6AG1212-1AE40-4XB0
06/26/2019
Technical data TP270 10 STN

***Spare part*** SIMATIC TP 270 10" Touch panel 10.4" STN color display 2 MB configuration memory, configurable with ProTool From Version V6.0

6AV6545-0CC10-0AX0
06/26/2019
Technical data ET 200SP, AI 4XI 2-/4-Wire ST, PU 1

SIMATIC ET 200SP, ANALOG INPUT MODULE, AI 4XI 2-/4-WIRE STANDARD, PACKING UNIT: 1 PIECE, FITS TO BU-TYPE A0, A1, COLOR CODE CC03, MODULE DIAGNOSIS, 16BIT, +/-0,3%

6ES7134-6GD01-0BA1
06/26/2019
Technical data ET200M, INTERFACE IM153-2 HF

SIMATIC DP, ET 200M INTERFACE IM 153-2 HIGH FEATURE FOR MAX. 8 S7-300 MODULES, WITH REDUNDANCY, TIME STAMPING FIT FOR ISOCHRONE MODE

6ES7153-2BA00-0XB0
06/26/2019
Technical data CPU 1214C, AC/DC/Relay, 14DI/10DO/2AI

SIMATIC S7-1200, CPU 1214C, compact CPU, AC/DC/relay, onboard I/O: 14 DI 24 V DC; 10 DO relay 2 A; 2 AI 0-10 V DC, Power supply: AC 85-264 V AC at 47-63 Hz, Program/data memory 100 KB

6ES7214-1BG40-0XB0
06/26/2019
Technical data CPU 1214C, DC/DC/DC, 14DI/10DO/2AI

***Spare part*** SIMATIC S7-1200, CPU 1214C, compact CPU, DC/DC/DC, onboard I/O: 14 DI 24 V DC; 10 DO 24 V DC; 2 AI 0-10 V DC, Power supply: DC 20.4-28.8V DC, Program/data memory 50 KB

6ES7214-1AE30-0XB0
06/26/2019
Technical data CPU 1214 FC, DC/DC/DC, 14DI/10DO/2AI

SIMATIC S7-1200F, CPU 1214 FC, compact CPU, DC/DC/DC, onboard I/O: 14 DI 24 V DC; 10 DO 24 V DC; 2 AI 0-10 V DC, Power supply: DC 20.4-28.8V DC, Program/data memory 125 KB

6ES7214-1AF40-0XB0
06/26/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5