239490
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data MCCB_UL_FS150_40A_3P_65KA_ETU5_LSI

circuit breaker 3VA6 UL frame 150 breaking capacity class H 65kA @ 480V 3-pole, line protection ETU550, LSI, In=40A overload protection Ir=16A...40A short-circuit protection Isd=0.6..10x In, Ii=1.5..12x In N conductor protection optionally with external current transformer, up to 160% without connection

3VA6140-6JP31-0AA0
09/24/2021
Technical data MCCB_UL_FS400_400A_3P_100KA_ETU3_LI

circuit breaker 3VA6 UL frame 400 breaking capacity class C 100kA @ 480V 3-pole, line protection ETU320, LI, In=400A overload protection Ir=160A...400A short-circuit protection Ii=1.5...10 x In without connection

3VA6340-7HL31-0AA0
09/24/2021
Technical data ET 200eco PN, DI 16x24VDC, M12-L

SIMATIC ET 200eco PN, DI 16x 24 V DC, M12-L, 8x M12, double assignment, input type 3 (IEC 61131), sink input (PNP, sinking input), input delay 0.05..20 ms, channel diagnostics for: open circuit at input, encoder power supply short circuit, 0.25 ms isochronous mode, prioritized startup, MSI, MRP, S2 redundancy, I&M0...3, degree of protection IP67

6ES7141-6BH00-0BB0
09/24/2021
Technical data ET200eco PN, 16DI, DC24V, 8xM12

SIMATIC DP, ET 200ECO PN, 16 DI 24 V DC; 8xM12, duplicate assignment; Degree of protection IP67

6ES7141-6BH00-0AB0
09/24/2021
Technical data CURRENT TRANSFORMER 63...630 A

Current transformer 63...630 A for 3RB22/23/24 Size S10/S12 Contactor mounting/stand-alone installation Main circuit: busbar connection Auxiliary circuit: --

3RB2966-2WH2
09/24/2021
Technical data ET 200eco PN, F-DI 8x24V /F-DQ 3x24V 2A

SIMATIC DP, ET 200eco PN, F-DI 8x24V /F-DQ 3x24V 2A , M12 PROFIsafe, up to PL E (ISO 13849), up to SIL 3 (IEC 61508), protection IP65/67

6ES7146-6FF00-0AB0
09/24/2021
Technical data ET 200SP, DI 8x 24V DC ST, PU 1

SIMATIC ET 200SP, Digital input module, DI 8x 24V DC Standard, type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 1 piece, fits to BU-type A0, Colour Code CC01, input delay time 0,05..20ms, module diagnostics for: short-circuit of sensor supply, wire break, supply voltage

6ES7131-6BF01-0BA0
09/24/2021
Technical data ET200eco PN, 16DO DC24V/1,3A, 8xM12

SIMATIC DP, ET 200ECO PN, 16 DO 24 V DC/1.3 A; 8xM12, duplicate assignment; Degree of protection IP67

6ES7142-6BH00-0AB0
09/24/2021
Technical data MCCB_UL_FS400_400A_3P_100KA_ETU3_LSI

circuit breaker 3VA6 UL frame 400 breaking capacity class C 100kA @ 480V 3-pole, line protection ETU350, LSI, In=400A overload protection Ir=160A...400A short-circuit protection Isd=1.5...10 x Ir, Ii=10 x In without connection

3VA6340-7HN31-0AA0
09/24/2021
Technical data ET 200SP, DI 16x 24V DC ST, PU 1

SIMATIC ET 200SP, Digital input module, DI 16x 24V DC Standard, type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 1 Piece, fits to BU-type A0, Colour Code CC00, input delay time 0,05..20ms, diagnostics wire break, diagnostics supply voltage

6ES7131-6BH01-0BA0
09/24/2021
Technical data MCCB_UL_FS400_400A_3P_ETU3_ AM

circuit breaker 3VA6 UL frame 400 3-pole, starter protection ETU310M, I, In=400A without overload protection short-circuit protection Ii=3...13 x In without connection circuit breaker 3VA6 UL frame 400 3-pole, starter protection ETU310M, I, In=400A without overload protection short-circuit protection Ii=3...13 x In without connection

3VA6440-1MS31-0BD0
09/24/2021
Technical data MCCB_UL_FS400_400A_3P_35KA_ETU3_LI

circuit breaker 3VA6 UL frame 400 breaking capacity class M 35kA @ 480V 3-pole, line protection ETU320, LI, In=400A overload protection Ir=160A...400A short-circuit protection Ii=1.5...10 x In without connection circuit breaker 3VA6 UL frame 400 breaking capacity class M 35kA @ 480V 3-pole, line protection ETU320, LI, In=400A overload protection Ir=160A...400A short-circuit protection Ii=1.5...10 x In

3VA6340-5HL31-0DB0
09/24/2021
Technical data MCCB_UL_FS400_400A_3P_35KA_ETU3_LI

circuit breaker 3VA6 UL frame 400 breaking capacity class M 35kA @ 480V 3-pole, line protection ETU320, LI, In=400A overload protection Ir=160A...400A short-circuit protection Ii=1.5...10 x In without connection circuit breaker 3VA6 UL frame 400 breaking capacity class M 35kA @ 480V 3-pole, line protection ETU320, LI, In=400A overload protection Ir=160A...400A short-circuit protection Ii=1.5...10 x In

3VA6340-5HL31-0DC0
09/24/2021
Technical data MCCB_UL_FS250_250A_3P_150KA_ETU3_LI

circuit breaker 3VA6 UL frame 250 breaking capacity class L 150kA @ 480V 3-pole, line protection ETU320, LI, In=250A overload protection Ir=100A...250A short-circuit protection Ii=1.5...10 x In without connection circuit breaker 3VA6 UL frame 250 breaking capacity class L 150kA @ 480V 3-pole, line protection ETU320, LI, In=250A overload protection Ir=100A...250A short-circuit protection Ii=1.5...10 x In

3VA6225-8HL31-0BA0
09/24/2021
Technical data MCCB_UL_FS250_250A_3P_100KA_ETU3_LI

circuit breaker 3VA6 UL frame 250 breaking capacity class C 100kA @ 480V 3-pole, line protection ETU320, LI, In=250A overload protection Ir=100A...250A short-circuit protection Ii=1.5...10 x In without connection circuit breaker 3VA6 UL frame 250 breaking capacity class C 100kA @ 480V 3-pole, line protection ETU320, LI, In=250A overload protection Ir=100A...250A short-circuit protection Ii=1.5...10 x In

3VA6225-7HL31-0BA0
09/24/2021
Technical data SIRIUS SAFETY RELAY STD RELAY 3NO+1NC

SIRIUS safety relay Basic unit Standard series Relay enabling circuits 3 NO contacts plus Relay signaling circuit 1 NC contact Us = 24 V AC/DC Spring-type terminal (push-in)

3SK1111-2AB30
09/24/2021
Technical data MCCB_UL_FS800_600A_4P_100KA_ETU5_LSI

circuit breaker 3VA6 UL frame 800 breaking capacity class C 100kA @ 480 V 4-pole, line protection ETU556, LSI, In=600A overload protection Ir=240A ...600A short circuit protection Isd=0,6..12x In, Ii=1,5..12x In

3VA6560-7JT46-0AA0
09/24/2021
Technical data MCCB_UL_FS800_600A_3P_100KA_ETU5_LSI

circuit breaker 3VA6 UL frame 800 breaking capacity class C 100kA @ 480 V 3-pole, line protection ETU556, LSI, In=600A overload protection Ir=240A ...600A short circuit protection

3VA6560-7JT36-0AA0
09/24/2021
Technical data MCCB_UL_FS800_600A_4P_100KA_ETU5_LSIG

circuit breaker 3VA6 UL frame 800 breaking capacity class C 100kA @ 480 V 4-pole, line protection ETU560, LSIG, In=600A overload protection Ir=240A ...600A short circuit protection Isd=0,6..12x In, Ii=1,5..12x In

3VA6560-7JQ46-0AA0
09/24/2021
Technical data MCCB_UL_FS800_600A_3P_100KA_ETU5_LSIG

circuit breaker 3VA6 UL frame 800 breaking capacity class C 100kA @ 480 V 3-pole, line protection ETU560, LSIG, In=600A overload protection Ir=240A ...600A short circuit protection

3VA6560-7JQ36-0AA0
09/24/2021
 
Entries per page: 20 50 100
...
1
2
3
4
5
...