241459
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
BPZ:REV24-XA
10/26/2021
BPZ:REV13-XA
10/26/2021
Technical data REV17-XA Room Thermostat, Blister

Weekday / weekend room thermostat

BPZ:REV17-XA
10/26/2021
Technical data REV34-XA Room Thermostat, Blister

Room thermostat with 3-position control and 7-day time switch, batteries, heating and cooling

BPZ:REV34-XA
10/26/2021
Technical data REV24RF/SET-XA RF Set 16A, Blister

Electronic room thermostat with time switch, LCD and selection slider

BPZ:REV24RF/SET-XA
10/26/2021
Technical data T-REL. DELAYED 1CO CONT. 12-240V AC/DC

Timing relay, electronic on-delay 2 change-over contacts, 7 time ranges 0.05 s...100 h 24 V AC/DC at 50/60 Hz AC with LED, Spring-type terminal (Push-In)

3RP2525-2BB30
10/25/2021
Technical data SIRIUS SOFT STARTER,

SIRIUS soft starter Values at 460 V, 50 °C standard: 215 A, 150 hp Inside-delta: 372 A, 300 hp 200-460 V AC, 115 V AC Screw terminals !!! Phased-out product !!! Successor is SIRIUS 3RW5, Preferred successor type is >>3RW5544-6HA14<<

3RW4444-6BC34
10/25/2021
Technical data SIRIUS SOFT STARTER,

SIRIUS soft starter Values at 400 V, 40 °C standard: 250 A, 132 kW Inside-delta: 433 A, 250 kW 200-460 V AC, 230 V AC Screw terminals !!! Phased-out product !!! Successor is SIRIUS 3RW5, Preferred successor type is >>3RW5544-6HA14<<

3RW4444-6BC44
10/25/2021
Technical data T-REL. MULTIFUNC. 2 POS. DRIV. CO

Timing relay, Multifunction 2 change-over contacts, 13 functions Positively driven Relay contacts 24...240 V AC/DC at 50/60 Hz AC 7 time ranges (0.05 s...100 h) with LED Spring-type terminal (push-in)

3RP2505-2RW30
10/25/2021
Technical data ET200eco PN, 8DI, DC24V, 4xM12

SIMATIC DP, ET 200ECO PN, 8 DI 24 V DC; 4xM12, Duplicate assignment, Degree of protection IP67

6ES7141-6BF00-0AB0
10/25/2021
Technical data SIRIUS SOFT STARTER,

SIRIUS soft starter Values at 400 V, 40 °C standard: 77 A, 37 kW Inside-delta: 133 A, 75 kW 200-460 V AC, 230 V AC spring-type terminals !!! Phased-out product !!! Successor is SIRIUS 3RW5, Preferred successor type is >>3RW5526-3HA14<<

3RW4426-3BC44
10/25/2021
Technical data ET200eco PN, 16DI, DC24V, 8xM12

SIMATIC DP, ET 200ECO PN, 16 DI 24 V DC; 8xM12, duplicate assignment; Degree of protection IP67

6ES7141-6BH00-0AB0
10/25/2021
Technical data 3RW40 S0 32A 480V 24V spring

SIRIUS soft starter S0 32 A, 15 kW/400 V, 40 °C 200-480 V AC, 24 V AC/DC spring-type terminals

3RW4027-2BB04
10/25/2021
Technical data SIMATIC IPC527G (Box PC)

SIMATIC IPC527G (Box PC); Core i5-6500 (4C/4T, 3.2 (3.6) GHz); 1 TB HDD, internal; 8 GB DDR4; without operating system; 2x Gigabit Ethernet (IE/PN); 1x DisplayPort, 1x VGA; 4x USB 3.0, 2x USB 2.0; 2x RS232/485/422 (can be selected); 2x RS232, 1x 8 bit DIO, 2x PCI; 1x PCIe x16, 1x PCIe x1; 100/240 V AC power supply without line cable

6AG4025-0CB20-0BB0
10/23/2021
Technical data SIMATIC IPC377E, 15" Touch

SIMATIC IPC377E (basic panel PC) 15" Touch; Celeron N3160 (4C/4T); 4 GB RAM; 1 TB HDD; 1x display port graphic; 1x VGA port graphic; 2x 10/100/1000 Mbps Ethernet RJ45; 2x USB 3.0; 2x USB 2.0; 4x serial ports (COM); 1x mPCIe slot; 1x mSATA slot; without operating system; 24 V DC power supply; built-in unit

6AV7230-0DA20-0BA0
10/23/2021
Technical data Key-operated switch RONIS, O-I

RONIS key-operated switch, 22 mm, round, metal, shiny, lock number SB30, with 2 keys, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h, key removal O+I, with holder, 1 NO+1 NC, screw terminal, possible special locks: SB31, 421, 455

3SU1150-4BF11-1FA0
10/23/2021
Technical data SIMATIC IPC527G (Box PC)

SIMATIC IPC527G, (Box PC); Pentium G4400 (2C/2T, 3.3 GHz); 1 TB HDD, internal; 4 GB DDR4; without operating system; 2x Gigabit Ethernet (IE/PN); 1x DisplayPort, 1x VGA; 4x USB 3.0, 2x USB 2.0; 2x RS232/485/422 (can be selected); 2x RS232, 1x 8 bit DIO, 2x PCI; 1x PCIe x16, 1x PCIe x1; 100/240 V AC power supply without line cable

6AG4025-0AB10-0BB0
10/23/2021
Technical data Key-operated switch RONIS, O-I

RONIS key-operated switch, 22 mm, round, metal, shiny, lock number SB30, with 2 keys, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h, key removal O+I, with holder, 1 NO, screw terminal, possible special locks: SB31, 421, 455

3SU1150-4BF11-1BA0
10/23/2021
Technical data SIMATIC IPC377E, 19" Touch

SIMATIC IPC377E (basic panel PC) 19" Touch; Celeron N3160 (4C/4T); 4 GB RAM; 1 TB HDD; 1x display port graphic; 1x VGA port graphic; 2x 10/100/1000 Mbps Ethernet RJ45; 2x USB 3.0; 2x USB 2.0; 4x serial ports (COM); 1x mPCIe slot; 1x mSATA slot; without operating system; 24 V DC power supply; built-in unit

6AV7230-0EA20-0BA0
10/23/2021
Technical data SIMATIC IPC377E, 12" Touch

SIMATIC IPC377E (basic panel PC) 12" Touch; Celeron N3160 (4C/4T); 4 GB RAM; 1 TB HDD; 1x display port graphic; 1x VGA port graphic; 2x 10/100/1000 Mbps Ethernet RJ45; 2x USB 3.0; 2x USB 2.0; 4x serial ports (COM); 1x mPCIe slot; 1x mSATA slot; without operating system; 24 V DC power supply; built-in unit

6AV7230-0CA20-0BA0
10/23/2021
 
Entries per page: 20 50 100
...
1
2
3
4
5
...