173009
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SINAMICS SENSOR MODULE CABINET SMC30

SINAMICS SMC30 Sensor Module For incremental encoder: TTL/HTL or combi-encoder SSI with incremental tracks or encoder SSI without incremental signals/ without DRIVE-CLiQ cable 30 mm overall width

6SL3055-0AA00-5CA2
11/12/2019
Technical data NCU 572.4 400MHZ 64MB 6FC5357-0BB24-0AA0

SINUMERIK 840D/DE NCU 572.4, 400 MHZ, 64 MB WITHOUT SYSTEM SOFTWARE MEMORY: NC 0.5 MB, PLC 96 KB PREPARED FOR PROFIBUS DP,

6FC5357-0BB24-0AA0
11/12/2019
Technical data WINCC/Redundancy V7.5

SIMATIC WinCC/Redundancy V7.5, option for SIMATIC WinCC V7.5, Runtime software, Single License for 2 installations ******************************* Content: 1x USB

6AV6371-1CF07-5AX0
11/12/2019
Technical data WinCC/Connectivity Pack V7.5 DL

WinCC/Connectivity Pack V7.5, Option for WinCC V7.5, runtime software, single license, license key download ******************************* E-mail address required for delivery

6AV6371-1HR07-5AX0
11/12/2019
Technical data COMMUNICATION PROCESSOR CP 342-5

COMMUNICATIONSPROCESSOR CP342-5 FOR CONNECTING SIMATIC S7-300 TO PROFIBUS, DP, S5-COMPATIBLE PG/OP AND S7 COMMUNICATION RECEIVE INTERFACE AND S7 FUNCTIONS

6GK7342-5DA01-0XE0
11/12/2019
Technical data STARTERKIT SINAMICS V90 PN & 1FL6

SINAMICS V90 PN starter kit & SIMOTICS S-1FL6 Consisting of: Converter: 6SL3210-5FB10-4UF1 Input voltage: 200-240 V 1/3 AC 2.6 A 0-330 Hz for motor: 0.4 kW IP20, FS B, 55x170x170(WxHxD) Servo motor 1FL6034-2AF21-1AA1 PN=0.4 kW, NN=3000 rpm, IP65, M0=1.27 Nm, MN=1.27 Nm, AH 30 mm, Incremental encoder TTL 2500 inc/rev With feather key without holding brake Power cable, assembled 6FX3002-5CK01-1AD0 3 meters Signal cable pre-assembled 6FX3002-2CT20-1AD0 3 meters Pre-assembled I/O cable 6SL3260-4MA00-1VB0 1 meter The delivery quantity is limited(*)

6SL3200-0AE40-0AA0
11/12/2019
Technical data SIMATIC TDC binary Input Module SB61

SIMATIC TDC, Binary input SB61 Isolated 24/48 V, 8 BI 24 or 48 V DC, LED display Electrical isolation

6DD1681-0EB3
11/12/2019
Technical data SIDOOR MDG-PULLEY 14-S8M-56

SIDOOR MDG-PULLEY 14-S8M-56 Pulley for DC geared motor MDG4, MDG5 and toothed belt S8M, effective diameter 56mm

6FB1104-0AT14-0AS1
11/12/2019
Technical data COMMUNICATION PROCESSOR CP 5412 (A2)

COMMUNICATION PROCESSOR CP 5412 (A2) ISA CARD (16 BIT) COMMUNICATIONS PROCESSOR FOR CONNECTION OF A PG/PC TO PROFIBUS

6GK1541-2BA00
11/12/2019
Technical data IOT Gateway MQTT

IOT Gateway MQTT, Device for data acquisition via Modbus and MQTT, It allows the transfer of data to a cloud. The device supports the transmission of encrypted data over a secured MQTT internet connection.

6BK1606-3AA00-0AA0
11/12/2019
Technical data SIMATIC HMI IPC677C, 15" KEY

SIMATIC HMI IPC677C 2X10/100/1000 MBIT/S ETHERNET; 4XUSB V2.0, 1 X SERIAL (COM1); WATCHDOG, TEMPERATURE AND FAN CONTROL; RAID-CONTROLLER ON BOARD; 15" KEY; 1024 X 768;

6AV7893-.....-...0
11/12/2019
Technical data Communication processor CP 343-1 PN

Communications processor CP 343-1 PN for connection of SIMATIC S7-300 to Industrial Ethernet with PROFINET- TCP/IP Functionality S7 communication, fetch/write, SEND/RECEIVE, with and without RFC, 10/100 MBit

6GK7343-1HX00-0XE0
11/12/2019
Technical data S7-1200, SYSTEM MANUAL, CH

SIMATIC S7-1200, SYSTEM MANUAL FOR S7-1200, CHINESE

6ES7298-8FA30-8KH0
11/12/2019
Technical data Promot. Pack. SCALANCE XC-200 GIG. Ring

Special-offer package SCALANCE XC-200 Go Gigabit! Ring Consisting of: 2x SCALANCE XC206-2SFP G; 1x SCALANCE XC208G; 3x C-PLUG 4x IE connecting cable RJ45 (4X2, 2M); 1x IE RJ45 port lock; IE RJ45 port lock; Can only be ordered once per customer. Can only be ordered once per customer.

6GK5206-2GS00-0AP1
11/12/2019
Technical data SINAMICS S120 ALM 200A 120KW Cold Plate

SINAMICS S120 ACTIVE LINE MODULE INPUT: 3AC 380-480V, 50/60HZ OUTPUT: DC 600V, 200A, 120KW FRAME SIZE: BOOKSIZE COLD-PLATE-COOLING INCL. DRIVE-CLIQ CABLE

6SL3136-7TE31-2AA3
11/12/2019
Technical data CP-8000 MASTER MODULE WITH I/O -25/+70 C

SICAM A8000 CP-8000 24-60VDC -25 BIS +70 GRAD CELSIUS. COMPACT RTU

6MF2101-0AB10-0AA0
11/12/2019
Technical data SYNCHRONOUS SERVOMOTOR, 1FK7

SYNCHRONOUS SERVOMOTOR, 1FK7 COMPACT, 1.1 NM, 100 K, 6000 RPM, NATURAL COOLING, IM B5 (IM V1, IM V3) FREE CABLE END 0.5M OUTGOING TO ND-END WITH CONNECTOR SIZE 1

1FK7032-5AK71-7...
11/12/2019
6MF2805-0AA00
11/12/2019
Technical data PRONETA Professional V1.0

PRONETA Professional V1.0 single license download; Software API for connecting PRONETA to an MQTT broker; software, documentation and license for download; Class A; 2 languages: de,en; executable in Windows 7 (32 and 64 Bit) and Windows 10 (64 bit) ******************************* E-mail address required for delivery

6ES7853-2BE00-0YA5
11/11/2019
Technical data SINAMICS AIM FOR 16KW ALM

SINAMICS S120 ACTIVE INTERFACE MODULE FOR 16KW ACTIVE LINE MODULE INPUT: 3AC 380-480V, 50/60HZ FRAME SIZE: BOOKSIZE

6SL3100-0BE21-6AB0
11/11/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5