×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • email on update
173547
Entries
Filtered by
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data WinCC RT Advanced V15.1 (512) SW Package

SIMATIC WinCC Runtime Advanced SW package for SIMATIC IPC, 512 power tags; includes: WinCC Runtime Advanced 512 PowerTags V15.1, SIMATIC WinCC Recipes+Logging for Runtime Advanced; Supply only if the same number of SIMATIC IPCs is ordered.

6AV2114-2DA05-0AA0
02/22/2020
Technical data WinCC/Connectivity Pack V7.5

WinCC/Connectivity Pack V7.5, Option for WinCC V7.5, runtime software, single license, License key on USB flash drive ******************************* Content: 1x USB

6AV6371-1DR07-5AX0
02/22/2020
Technical data POS.SWITCH.ROLLER PLUNGER,M12

Position switch in compact design 30 mm wide with M12 connector 5-pole Snap-action contacts 1 NO+1 NC with roller plunger, plunger rotated by 90°

3SE5413-0CD23-1EB1
02/22/2020
Technical data WinCC RT Prof. V15.1 (512) SW Package

WinCC Runtime Professional software package for SIMATIC IPC, 512 PowerTags, includes: WinCC Runtime Professional 512 PowerTags V15.1; Supply only if the same number of SIMATIC IPCs is ordered. ******************************* Content: 6AV2105-0DA05-0AA0

6AV2115-2DA05-0AA0
02/22/2020
Technical data WINCC RT Professional V15/V15.1 Software

SIMATIC WinCC RT Professional V15/V15.1, data carrier without license, use only in connection with valid license for WinCC Runtime Professional V15 or V15.1 ******************************* Content: Set (2x DVD)

6AV2105-0XX05-0DU8
02/22/2020
Technical data SIMATIC Panel PC Ex OG

SIMATIC Panel PC EX OG, Intel Core I7-3517UE, 1.7 GHz, 8 F-keys capacitive;

6AV7200-2....-..A0
02/22/2020
Technical data S7-1500, TM NPU

SIMATIC S7-1500, TM NPU, Technology module for Applications with artificial Intelligence, 1 x Ethernet, 1 x USB, 1 x SD ******************************* Special sales release required

6ES7556-1AA00-0AB0
02/22/2020
Technical data CP-8000 MASTER MODULE WITH I/O -25/+70 C

SICAM A8000 CP-8000 24-60VDC -25 BIS +70 GRAD CELSIUS. COMPACT RTU

6MF2101-0AB10-0AA0
02/22/2020
Technical data IOT Gateway MQTT

IOT Gateway MQTT, Device for data acquisition via Modbus and MQTT, It allows the transfer of data to a cloud. The device supports the transmission of encrypted data over a secured MQTT internet connection.

6BK1606-3AA00-0AA0
02/22/2020
Technical data AS INTERFACE

AS-Interface Safety at work PCB module Standard IP00 F-2DI STOP

3RK1405-1KC02-0BA2
02/22/2020
Technical data ITP PATCH CABLE 2 M

SIMATIC NET, ITP PATCH CABLE FOR INDUSTRIAL ETHERNET FOR CONNECTION BETWEEN STAR COUPLER AND PATCH FIELD 2.0 M

6XV1850-2AH20
02/22/2020
Technical data S120 CONTROL UNIT CU310 DP

SINAMICS S120 CONTROL UNIT CU310 DP WITH PROFIBUS INTERFACE WITHOUT COMPACTFLASH CARD

6SL3040-0LA00-0AA1
02/22/2020
Technical data LOGO! 230RCL,LOGIC MOD.,DISPLAY

LOGO! 230RCL,LOGIC MOD.,DISPLAY PU/I/O: 230V/230V/RELAY + CLOCK 12 I/8 O; MEMORY 56 BLOCS, MOUNTING ON DIN RAIL STANDARD N EAN: 4025515051336

6ED1053-1FB00-0BA2
02/22/2020
Technical data MANUAL CP1613 AND SOFTNET

SIMATIC NET, MANUAL CP1613 AND SOFTNET F. INDUSTRIAL ETHERNET CONTAINS: INTERFACE DESCRIPTION (S7, TF, S5 COMP.), OPC-SERVER, CONFIGURING TOOL, GERMAN

6GK1971-1GA00-0AA0
02/22/2020
Technical data REAL-TIME TRANSM.

SIMATIC NET, REAL-TIME TRANSM. FOR INDUSTRIAL ETHERNET WITH ENGLISH INSTRUCTION MANUAL

6GK1921-0AB01-0AA0
02/22/2020
Technical data WinCC RT Advanced V15.1 (128) SW Package

SIMATIC WinCC Runtime Advanced SW package for SIMATIC IPC, 128 power tags; includes: WinCC Runtime Advanced 128 PowerTags V15.1, SIMATIC WinCC Recipes+Logging for Runtime Advanced; Supply only if the same number of SIMATIC IPCs is ordered.

6AV2114-2BA05-0AA0
02/22/2020
Technical data WinCC Upgr RT V7.2/7.3 -> RT V7.5

SIMATIC WinCC RT SW Upgrade from V7.2/7.3 to V7.5 for SIMATIC WinCC Runtime (RT) incl. options Redundancy, Server, User Archive, Web Navigator, Web NAV Load-Balancing, Web Diagnostics Client/Server, Data Monitor, Connectivity Pack, Connectivity Station Runtime/configuration software on DVD, single license, license key on USB flash drive ******************************* Content: Set (3x DVD + 1x USB)

6AV6381-2AA07-5AX3
02/22/2020
Technical data CABLE ADAPTER FK FOR

Cable adapter EC for threaded joint, heavy gauge 11 AS-i cable connection to heavy-gauge threaded joint with insulation displacement system Continuation via standard cable (L = 60 cm)

3RX9814-0AA00
02/22/2020
Technical data STARTERKIT SINAMICS V90 PN & 1FL6

SINAMICS V90 PN starter kit & SIMOTICS S-1FL6 Consisting of: Converter: 6SL3210-5FB10-4UF1 Input voltage: 200-240 V 1/3 AC 2.6 A 0-330 Hz for motor: 0.4 kW IP20, FS B, 55x170x170(WxHxD) Servo motor 1FL6034-2AF21-1AA1 PN=0.4 kW, NN=3000 rpm, IP65, M0=1.27 Nm, MN=1.27 Nm, AH 30 mm, Incremental encoder TTL 2500 inc/rev With feather key without holding brake Power cable, assembled 6FX3002-5CK01-1AD0 3 meters Signal cable pre-assembled 6FX3002-2CT20-1AD0 3 meters Pre-assembled I/O cable 6SL3260-4MA00-1VB0 1 meter The delivery quantity is limited(*)

6SL3200-0AE40-0AA0
02/22/2020
Technical data TP CORD 9/15 4 M

SIMATIC NET, TP CORD 9/15 FOR INDUSTRIAL ETHERNET TP CORD, PREASS. WITH 1 X 9-PIN AND 1X 15-PIN ITP INTERF., FOR CONN. OF 1 TERMINAL W. ITP IF W. AN ACTIVE ITP NETWORK COMP., IN WORKING AREAS WITH LOW EMC 4 M

6XV1850-2BH40
02/22/2020
 
Entries per page: 20 50 100
...
1
2
3
4
5
...