×
Siemens Industry Online Support
Siemens AG
Filtercriteria voor berichten
Alle producten
Mijn producten
Productboom
 
 
Alle filters wissen
Product
Product zoeken
Type bericht
 
Datum
  • Filter bewaren
  • Filter laden
  • E-mail bij update
241450
Berichten
bij het filteren op
'
Technische gegevens
'
 
Berichten per pagina: 20 50 100
...
1
2
3
4
5
...
Vergelijking van technische gegevens
Technische gegevens Therminal overload relay 7.0 - 10 A

Overload relay 7.0...10 A size S00, class 10, for motor protection for mounting onto contactors main circuit: screw terminal AUX. circuit: screw terminal manual automatic reset

3RU6116-1JB0
10/22/2021
Technische gegevens Therminal overload relay 20 - 25 A

Overload relay 20...25 A size S0, class 10, for motor protection for mounting onto contactors main circuit: screw terminal AUX. circuit: screw terminal manual automatic reset

3RU6126-4DB0
10/22/2021
Technische gegevens Therminal overload relay 9.0 - 12.5 A

Overload relay 9.0...12.5 A size S00, class 10, for motor protection for mounting onto contactors main circuit: screw terminal AUX. circuit: screw terminal manual automatic reset

3RU6116-1KB0
10/22/2021
Technische gegevens ET 200SP, reversing starter 0.9 - 3A HF

Reversing starter High Feature; Electronic switching; Electronic overload protection up to 1.1 kW / 400 V; Adjustment range 0.9 .. 3 A; PROFIenergy; Option: 3DI/LC module

3RK1308-0BC00-0CP0
10/22/2021
Technische gegevens Therminal overload relay 27 - 32 A

Overload relay 27...32 A size S0, class 10, for motor protection for mounting onto contactors main circuit: screw terminal AUX. circuit: screw terminal manual automatic reset

3RU6126-4EB0
10/22/2021
Technische gegevens Circuit breaker 32 A

Circuit breaker 32 A A-release 27...32 A, N-release 400 A, for motor protection, class 10, screw connection, standard switching capacity, w. transverse AUX. switch 1 NO + 1 NC

3RV6021-4EA15
10/22/2021
Technische gegevens Contactor UC 220...240 V

Contactor 220 ... 240 V UC AC3 200 kW 400 V AC (50...60 Hz) / DC operation auxiliary contacts 2 NO + 2 NC, 3-pole, size S12 bar connections conventional operating mechan. screw terminal

3RT5075-6AP36
10/22/2021
Technische gegevens CONTACTOR, AC-3 15 KW/400 V,

Power contactor, AC-3 32 A, 15 kW / 400 V 230 V AC, 50/60 Hz 3-pole, 2 NO + 2 NC, Size S2, Spring-type terminal with attached RC element !!! Phased-out product !!! Successor is SIRIUS 3RT2

3RT1034-3EL24
10/22/2021
Technische gegevens Contactor AC 380 V 50 HZ

Contactor AC 380 V 50 HZ AC3 37 kW 400 V 3 pole, mod. S3, screw terminal

3RT5045-1AQ00
10/22/2021
Technische gegevens Contactor UC 220...240 V

Contactor 220...240 V UC AC3 132 kW 400 V AC (50...60 Hz) / DC operation auxiliary contacts 2 NO + 2 NC, 3-pole, size S10 bar connections conventional operating mechan. screw terminal

3RT5065-6AP36
10/22/2021
Technische gegevens Contactor UC 110...127 V

Contactor 110...127 V UC AC3 200 kW 400 V AC (50...60 Hz) / DC operation auxiliary contacts 2 NO + 2 NC, 3-pole, size S12 bar connections conventional operating mechan. screw terminal

3RT5075-6AF36
10/22/2021
Technische gegevens Contactor UC 110...127 V

Contactor 110...127 V UC AC3 55 kW 400 V AC (50...60 Hz) / DC operation auxiliary contacts 2 NO + 2 NC, 3-pole, size S6 with box terminals conventional operating mechan. screw terminal

3RT5054-1AF36
10/22/2021
Technische gegevens Contactor DC 24 V

Contactor DC 24 V AC3 30 kW 400 V 3-pole, size S3 screw terminal

3RT5044-1BB40
10/22/2021
Technische gegevens ET 200SP, D-O-L starter F 2.8-9A HF

Fail-safe direct-on-line starter High Feature; Electronic switching; Electronic overload protection up to 4 kW / 400 V; Adjustment range 2.8 .. 9 A; PROFIenergy; Option: 3DI/LC module

3RK1308-0CD00-0CP0
10/22/2021
Technische gegevens Contactor DC 24 V

Contactor DC 24 V AC3 4 kW 400 V AUX contacts 1 NO +1 NC 3-pole, size S0 screw terminal

3RT6023-1BB40
10/22/2021
Technische gegevens Contactor DV 24 V

Contactor DV 24 V AC3 22 kW 400 V 3-pole, size S2 screw terminal

3RT5036-1BB40
10/22/2021
Technische gegevens Circuit breaker 1.6 A

Circuit breaker 1.6 A A-release 1.1...1.6 A, N-release 21 A, for motor protection, class 10, screw connection, standard switching capacity, w. transverse AUX. switch 1 NO + 1 NC

3RV6011-1AA15
10/22/2021
Technische gegevens Circuit breaker 2.5 A

Circuit breaker 2.5 A A-release1.8...2.5 A, N-release 33 A, for motor protection, class 10, screw connection, standard switching capacity, w. transverse AUX. switch 1 NO + 1 NC

3RV6011-1CA15
10/22/2021
Technische gegevens Therm. overload relay 0.11 - 0.16 A

Overload relay 0.11...0.16 A Thermal For motor protection Size S00, Class 10 Contactor mounting Main circuit: Screw Auxiliary circuit: Screw Manual-Automatic-Reset

3RU2116-0AB0
10/22/2021
Technische gegevens Therminal overload relay 0.11 - 0.16 A

Overload relay 0.11...0.16 A size S00, class 10, for motor protection for mounting onto contactors main circuit: screw terminal AUX. circuit: screw terminal manual automatic reset

3RU6116-0AB0
10/22/2021
 
Berichten per pagina: 20 50 100
...
1
2
3
4
5
...
Ondersteuning voor de statistieken
Met deze functie worden de ID's van het zoekresultaat in het gewenste aantal geëxporteerd (formaat .txt)

Lijst maken
URL kopiëren
Deze pagina in de nieuwe lay-out tonen
mySupport cockpit