- Сохранить фильтр
- Загрузить фильтры
- Эл. сообщение в случае обновления
SIMATIC S7-1500H SYNC connecting cable fiber-optic cable 1 m ******************************* Special sales release required
SIMATIC S7, F-programming tool, STEP 7 Safety Advanced Combo; V16 / Distributed Safety V5.4, engineering software; Floating license for 1 user; software, documentation and license key for download; Safety Advanced V16: Class A, 2 languages (de, en), executable with TIA Portal V16 STEP 7 Professional V16; Distributed Safety V5.4 SP5: Class A, 3 languages (de,en,fr), executable with STEP 7 V5.5 SP1; ******************************* e-mail address mandatory for delivery
WinCC/Connectivity Station V7.5 Option for WinCC V7.5, runtime software, single license, License key on USB flash drive ******************************* Content: 1x USB
SIMATIC WinCC/Archive V7.5, 30000 Archive Tags (countable) option for WinCC V7.5 runtime software, single license, license key on USB flash drive
CI-8532 module is a Ethernet communication interface module for remote I/Os of the SICAM A8000 CP-8050. It is used for coupling remote I/O rows. Ring, star and daisy chain configurations are supported. The integrated power supply (110-220VDC) is supporting up to 8 I/O. modules. Optional, redundant power (PS-862x, PS-864x) supplies are supported.
PS-8622 Power Supply 110-220VDC 12W
SIMATIC WinCC RT Professional V15/V15.1, data carrier without license, use only in connection with valid license for WinCC Runtime Professional V15 or V15.1 ******************************* Content: Set (2x DVD)
SIMATIC WinCC Unified V16 ASIA PC Runtime 5k PowerTags, runtime software in in TIA Portal; Single License; software and documentation on DVD; license key on a USB stick; Class A; 6 languages: de,en,fr,es,it,zh; Please observe product release: support.industry.siemens.com Entry ID: 109771777 ******************************* Content: set (1x DVD + 1x USB)
COMMUNICATIONS MODULE LOGO!COMMUNICATIONS MODULE EIB AS INTERFACE BETWEEN EIB AND LOGO! PS 24 V DC/AC REALISATION USING BUS W.MAX.: 16 DI, 12 DO, 8 AI AND 2 AO
SIMIT Simulation Platform Software Engineering S V10.0 Floating License for 1 user E-SW, SW and docu. on CD License key on USB dongle Use only in connection with valid license / dongle, Class A, 2-languages (de, en), executable in Windows 7 Ultimate Windows 10 Enterprise LTSB Server 2012 R2 Server 2016 For further information see SIMIT V10.0 Readme Reference HW: PC/PG
SIMATIC S7, F-programming tool, STEP 7 Safety Advanced V16; engineering software, Floating license for 1 user; license key for download; Class A, 2 languages (de, en); executable with TIA Portal V16 STEP 7 Professional V16; for configuration of SIMATIC S7-1200F/1500F, SIMATIC S7-1500F SW Controller, SIMATIC S7-300F/400F/WINAC F; ******************************* e-mail address mandatory for delivery
***60 Years of SIMATIC*** SIMATIC S7-1500, Starterkit, consisting of: CPU 1511T-1 PN, power supply PM1507, 24V/3A, mounting rail 160mm, SIMATIC memory card, 4 MB, Ethernet cable. STEP 7 V15 Professional trial365 license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, info material
SIMATIC Mobile Client 900RFN Runtime TIAP V13, with operator controls, without heating, Touch operation, 9" widescreen TFT display, resol. 1280x 768, 16 million colors, brightness 800CD, IP65
SIMATIC NET, LAN CABLE FOR IEC 1158-2 FOR PROFIBUS PA TWO-WIRE, SHIELDED, SOLD BY THE METER, BLUE SHEATH, F. EX APPL. MAX. CONSIGNMENT: 1000 M MINIMUM ORDER QUANTITY: 20 M
Extension Unit box 15" for mounting on all fully IP65-enclosed 16:9 HMI/IPC devices. Deep empty housing for the flexible installation of control elements (without pre-perforation)
SIMATIC MP 377 15" Touch multi panel, Windows CE 5.0, 15" color TFT display, high brightness, 12 MB project memory, configurable from WinCC flexible 2008 SP1
SIMATIC S7-1500H SYNC connecting cable fiber-optic cable 2 m ******************************* Special sales release required
SIMATIC WinCC/Archive V7.5, 1500 Archive Tags (countable) Option for WinCC V7.5 Runtime software, single license, license key on USB flash drive ******************************* Content: 1x USB
Extension Unit box 12" for mounting on all fully IP65-enclosed 16:9 HMI/IPC devices. Deep empty housing for the flexible installation of control elements (without pre-perforation)
WinCC Runtime Professional software package for SIMATIC IPC, 8192 PowerTags, includes: WinCC Runtime Professional 8192 PowerTags V15.1; Supply only if the same number of SIMATIC IPCs is ordered. ******************************* Content: 6AV2105-0KA05-0AA0