×
Siemens Industry Online Support
Siemens AG
文档筛选标准
全部产品
我的产品
产品树图
 
 
删除所有筛选条件
产品
搜索产品
文档类型
 
日期
特别推荐
  • 保存筛选条件
  • 加载筛选条件
  • 订阅文档
100052
文档
根据...筛选
'
技术数据
'
 
每页文档数量 20 50 100
...
1
2
3
4
5
...
技术数据比较
技术数据 LOGO! 230RCL,LOGIC MOD.,DISPLAY

LOGO! 230RCL,LOGIC MOD.,DISPLAY PU/I/O: 230V/230V/RELAY + CLOCK 12 I/8 O; MEMORY 56 BLOCS, MOUNTING ON DIN RAIL STANDARD N EAN: 4025515051336

6ED1053-1FB00-0BA2
2019年5月21日
技术数据 BASIC UNIT 3 SIMOCODE PRO V PN;

BASIC UNIT 3 SIMOCODE PRO V; ETHERNET / PROFINET IO; PN SYSTEM REDUNDANCY; OPC UA SERVER AS OF 06/2015; WEB SERVER; TRANSMISSION RATE 100MBIT/S; 2 X BUS CONNECTION VIA RJ45 4E/3A FREELY PARAMETERIZABLE; US: DC 24V; INPUT F. THERMISTOR CONNECTION; MONOSTABLE RELAY OUTPUTS; EXPANDABLE WITH EXPANSION MODULE

3UF7011-1AB00-0
2019年5月21日
技术数据 BASIC UNIT 2 SIMOCODE PRO V;

BASIC UNIT 2 SIMOCODE PRO V; PROFIBUS DP INTERFACE 12 MBIT/S, RS485; 4I/3O FREELY PARAMETERIZABLE; US: DC 24V; THERMISTOR MOTOR PROTECTION; RELAY OUTPUTS MONOSTABLE; EXPANDABLE BY EXPANSION MODULES

3UF7010-1AB00-0
2019年5月21日
技术数据 SIMATIC NET, PROFIBUS OLM/G12

SIMATIC NET, PROFIBUS OLM/G12 OPTICAL LINK MODULE W. 1 RS485 AND 2 GLASS FO-INTERFACES (4 BFOC SOCKETS) FOR STANDARD RANGES UP TO 2850 M, WITH SIGNALING CONTACT A. MEASURING OUTPUT

6GK1502-3CB00
2019年5月21日
技术数据 SIMATIC IPC847D (RACK PC)

SIMATIC IPC847D (RACK PC) (RACK PC, 19", 4U); 2X GBIT ETHERNET (IE/PN), RJ45; 1X DVI-I; 2X DISPLAYPORT; 1X COM1; 2X PS/2; AUDIO; 4X USB 3.0 INCL.1X INTERNALLY; 3X USB 2.0; TEMPERATURE AND FAN CONTROL; WATCHDOG; BOARD RETAINER

6AG4114-2....-....
2019年5月21日
技术数据 VOLTAGE PROTECTED MODULE 200A

SIMODRIVE VPM 200, VOLTAGE PROTECTION MODULE, 200 A METRIC THREAD

6SN1113-1AA00-1KA1
2019年5月21日
技术数据 CONNECTOR BLOCK, 7 TERMINAL, TIN (4/PK)

SIMATIC S7-1200, SPARE PART I/O TERMINAL BLOCK TIN DIGITAL SIGNAL MODULE 8CH/16CH (4 PIECES W. 7 SCREWS EACH)

6ES7292-1AG30-0XA0
2019年5月21日
技术数据 SM321, 8 DI, AC/DC 120/230V, 1CH/COMMON

SIMATIC S7-300,数字量输入M 321,光电隔离,8 DI,120V/230V AC,40针,公共点

6ES7321-1FF10-0AA0
2019年5月21日
技术数据 SIMATIC S7, SM 331 ANALOG INPUT

SIMATIC S7,模拟量输入SM 331,光隔离,4 AI,0/4,高达20 MA,20针,用于信号,用于危险区域,具有诊断能力,PTB测试

6ES7331-7RD00-0AB0
2019年5月21日
技术数据 SIMATIC S7-300, DUMMY MODULE

SIMATIC S7-300,占位模块DM 370,带模块交换功能

6ES7370-0AA01-0AA0
2019年5月21日
技术数据 ET 200SP, EL-MOD., F-DI 8X24VDC HF

SIMATIC DP, ELECTRON. MODULE F. ET 200SP, F-DI 8X24VDC HF, 15 MM WIDTH, UP TO PL E (ISO 13849-1)/ SIL3 (IEC 61508)

6ES7136-6BA00-0CA0
2019年5月21日
技术数据 ER-MOD.INT.16KW-G2 6SN1145-1BA01-0BA2

SIMODRIVE 611 INFEED/REGENERATIVE FEEDBACK MODULE 16/21 KW, STABILIZED, WITH INTERNAL COOLING, MAINS CONTACTOR WITH BREAK CONTACT

6SN1145-1BA01-0BA2
2019年5月21日
技术数据 SM321, 16DI, 24V DC

SIMATIC S7-300,数字量输入M 321,电隔离,16 DI,DC 24V,20针,过程中断诊断,用于同步模式

6ES7321-7BH01-0AB0
2019年5月21日
技术数据 SENSOR MODULE CABINET SMC10

SINAMICS S120 SENSOR MODULE SMC10 SENSOR BOARD FOR EVALUATION OF A RESOLVER WITHOUT DRIVE-CLIQ CABLE

6SL3055-0AA00-5AA3
2019年5月21日
技术数据 SM321, 32DI, DC24V

SIMATIC S7-300,数字量输入M 321,光电隔离,32DI,24 V DC,40针

6ES7321-1BL00-0AA0
2019年5月21日
技术数据 PROFIBUS DP SLAVE MODULE, 9.6KB - 12MB

SIMATIC S7-200,PROFIBUS DP从站模块,9.6KB至12MB,1端口,PROFIBUS DP/MPI

6ES7277-0AA22-0XA0
2019年5月21日
技术数据 SYNCHRONOUS SERVOMOTOR, 1FK7

SYNCHRONOUS SERVOMOTOR, 1FK7 COMPACT, 1.1 NM, 100 K, 6000 RPM, NATURAL COOLING, IM B5 (IM V1, IM V3) FREE CABLE END 0.5M OUTGOING TO ND-END WITH CONNECTOR SIZE 1

1FK7032-5AK71-7...
2019年5月21日
技术数据 SIMATIC S7-300, CONTROL MODULE

SIMATIC S7-300,控制模块FM 355 S,4 通道,STEP和PULSE,4 AI + 8 DI + 8 DO,包括多语言组态包,手册和使用入门

6ES7355-1VH10-0AE0
2019年5月21日
技术数据 C7-635 TOUCH, 24 DI, 16 DO, 5 AI, 2 AO

*** SPARE PART*** SIMATIC C7-635 TOUCH, COMPACT UNIT WITH INTEGRATED COMPONENTS: S7-300 CPU314C-2 DP AND TP170B, 24 DI, 16 DO, 5 AI, 2 AO; MICRO MEMORY CARD AND CONNECTOR SET REQUIRED

6ES7635-2EB02-0AE3
2019年5月21日
技术数据 CONNECT.CABLE 734-2, 5M

SIMATIC S5, 734-2 CONNECTION CABLE FOR PG 7.. AND S5-90U TO S5-155U 5 M

6ES5734-2BF00
2019年5月21日
 
每页文档数量 20 50 100
...
1
2
3
4
5
...
对统计的支持
用该功能可根据所需数量输出搜索结果的IDs (格式 .txt)

生成列表
复制URL
在新设计中显示此页面
mySupport Cockpit
相关链接