40
Entries
Filtered by
'
SINAMICS G110M Motor-Integrated Frequency Converters
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
...
Compare technical data
Technical data SINAMICS PM240M IP66-FSA-A-400V-1.1KW

SINAMICS G110M Power Module PM240M with integrated Class A filter Degree of protection IP65 380-480 V 3 AC+10/-10% 47-63Hz Power high overload: 1.1 kW at 200% 3s, 150% 57S, 100% 240S SD/MMC card slot Ambient temperature -10 to +55 °C 135x 161x 270 (HxWxD), FSA without Control Unit

6SL3517-1BE13-3AM0
05/11/2021
Technical data SINAMICS PM240M IP66-FSB-A-400V-3KW

SINAMICS G110M Power Module PM240M with integrated Class A filter Degree of protection IP65 380-480 V 3 AC+10/-10% 47-63Hz Power high overload: 3kW at 200% 3s, 150% 57S, 100% 240S SD/MMC card slot Ambient temperature -10 to +55 °C 135x 181x 309 (HxWxD), FSB without Control Unit

6SL3517-1BE17-7AM0
05/11/2021
Technical data SINAMICS PM240M IP66-FSB-A-400V-4KW

SINAMICS G110M Power Module PM240M with integrated Class A filter Degree of protection IP65 380-480 V 3 AC+10/-10% 47-63Hz Power high overload: 4kW at 160% 3s, 150% 57S, 100% 240S SD/MMC card slot Ambient temperature -10 to +55 °C 135x 181x 309 (HxWxD), FSB without Control Unit

6SL3517-1BE21-0AM0
05/11/2021
Technical data SINAMICS CU240M DP IP66-FS100-112-GLAND

SINAMICS G110M Control Unit CU240M DP G PROFIBUS DP with M screw connection 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP66 Ambient temperature -10 to +55 °C 105x 171x 205 (HxWxD) without Power Module

6SL3544-0NB02-1PA0
03/29/2021
Technical data SINAMICS CU240M AS-I IP66-FS100-112-GLAN

SINAMICS G110M Control Unit CU240M AS-Interface G AS-Interface with M screw connection for motor frame size 100/112 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP66 Ambient temperature -10 to +55° 105x 205x 171 (HxWxD) without Power Module

6SL3544-0NB02-1MA0
03/29/2021
Technical data SINAMICS CU240M DP IP66-FS80-90-HANQ

SINAMICS G110M Control Unit CU240M DP Q PROFIBUS DP with plug-in connections 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP65 Ambient temperature -10 to +55 °C 105x 171x 216 (HxWxD) without Power Module

6SL3544-0PB02-1PA0
03/29/2021
Technical data SINAMICS CU240M DP IP66-FS100-112-HANQ

SINAMICS G110M Control Unit CU240M DP Q PROFIBUS DP with plug-in connections 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP65 Ambient temperature -10 to +55 °C 105x 171x 216 (HxWxD) without Power Module

6SL3544-0QB02-1PA0
03/29/2021
Technical data SINAMICS CU240M AS-I IP66-FS71-GLAND

SINAMICS G110M Control Unit CU240M AS-Interface G AS-Interface with M screw connection for motor frame size 71 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP66 Ambient temperature -10 to +55° 105x 205x 171 (HxWxD) without Power Module

6SL3544-0LB02-1MA0
03/29/2021
Technical data SINAMICS CU240M AS-I IP65-FS100-112-HANQ

SINAMICS G110M Control Unit CU240M AS-Interface Q AS-Interface with plug-in connections for motor frame size 100/112 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP65 Ambient temperature -10 to +55° 105x 205x 171 (HxWxD) without Power Module

6SL3544-0QB02-1MA0
03/29/2021
Technical data SINAMICS CU240M PN IP66-FS100-112-HANQ

SINAMICS G110M Control Unit CU240M PN Q PROFINET with plug-in connections 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP65 Ambient temperature -10 to +55 °C 105x 171x 216 (HxWxD) without Power Module

6SL3544-0QB02-1FA0
03/19/2021
Technical data SINAMICS CU240M PN IP66-FS80-90-HANQ

SINAMICS G110M Control Unit CU240M PN Q PROFINET with plug-in connections 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP65 Ambient temperature -10 to +55 °C 105x 171x 216 (HxWxD) without Power Module

6SL3544-0PB02-1FA0
03/17/2021
Technical data SINAMICS CU240M IP66-FS80-90-GLAND

SINAMICS G110M Control Unit CU240M USS/MODBUS with M screw connection 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP66 Ambient temperature -10 to +55 °C 105x 171x 205 (HxWxD) without Power Module

6SL3544-0MB02-1BA0
03/16/2021
Technical data SINAMICS CU240M IP66-FS100-112-GLAND

SINAMICS G110M Control Unit CU240M USS/MODBUS with M screw connection 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP66 Ambient temperature -10 to +55 °C 105x 171x 205 (HxWxD) without Power Module

6SL3544-0NB02-1BA0
03/16/2021
Technical data SINAMICS CU240M DP IP66-FS71-GLAND

SINAMICS G110M Control Unit CU240M DP G PROFIBUS DP with M screw connection 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP66 Ambient temperature -10 to +55 °C 105x 171x 205 (HxWxD) without Power Module

6SL3544-0LB02-1PA0
03/14/2021
Technical data SINAMICS CU240M PN IP66-FS71-GLAND

SINAMICS G110M Control Unit CU240M PN G PROFINET with M screw connection 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP66 Ambient temperature -10 to +55 °C 105x 171x 205 (HxWxD) without Power Module

6SL3544-0LB02-1FA0
03/05/2021
Technical data SINAMICS PM240M IP66-FSB-A-400V-2.2KW

SINAMICS G110M Power Module PM240M with integrated Class A filter Degree of protection IP65 380-480 V 3 AC+10/-10% 47-63Hz Power high overload: 2.2kW at 200% 3s, 150% 57S, 100% 240S SD/MMC card slot Ambient temperature -10 to +55 °C 135x 181x 309 (HxWxD), FSB without Control Unit

6SL3517-1BE16-3AM0
03/04/2021
Technical data SINAMICS PM240M IP66-FSA-A-400V-0.37KW

SINAMICS G110M Power Module PM240M with integrated Class A filter Degree of protection IP65 380-480 V 3 AC+10/-10% 47-63Hz Power high overload: 0.37kW at 200% 3s, 150% 57S, 100% 240S SD/MMC card slot Ambient temperature -10 to +55 °C 135x 161x 270 (HxWxD), FSA without Control Unit

6SL3517-1BE11-3AM0
03/04/2021
Technical data SINAMICS PM240M IP66-FSA-A-400V-1.5KW

SINAMICS G110M Power Module PM240M with integrated Class A filter Degree of protection IP65 380-480 V 3 AC+10/-10% 47-63Hz Power high overload: 1.5kW at 200% 3s, 150% 57S, 100% 240S SD/MMC card slot Ambient temperature -10 to +55 °C 135x 161x 270 (HxWxD), FSA without Control Unit

6SL3517-1BE14-3AM0
03/04/2021
Technical data SINAMICS PM240M IP66-FSA-A-400V-0.75KW

SINAMICS G110M Power Module PM240M with integrated Class A filter Degree of protection IP65 380-480 V 3 AC+10/-10% 47-63Hz Power high overload: 0.75kW at 200% 3s, 150% 57S, 100% 240S SD/MMC card slot Ambient temperature -10 to +55 °C 135x 161x 270 (HxWxD), FSA without Control Unit

6SL3517-1BE12-3AM0
03/03/2021
Technical data SINAMICS CU240M AS-I IP65-FS71-HANQ

SINAMICS G110M Control Unit CU240M AS-Interface Q AS-Interface with plug-in connections for motor frame size 71 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP65 Ambient temperature -10 to +55° 105x 205x 171 (HxWxD) without Power Module

6SL3544-0TB02-1MA0
02/01/2021
 
Entries per page: 20 50 100
...
1
2
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit