×
Siemens Industry Online Support
Siemens AG
文档筛选标准
全部产品
我的产品
产品树图
 
 
删除所有筛选条件
产品
搜索产品
文档类型
 
日期
特别推荐
  • 保存筛选条件
  • 加载筛选条件
  • 订阅文档
13
文档
根据...筛选
'
DC 变流器
'
'
技术数据
'
 
每页文档数量 20 50 100
...
1
...
技术数据比较
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR TWO-QUADRANT DRIVES CONNECTION B6C INPUT: 3-PHASE AC 400V, 996A CONTROLLABLE FIELD RECTIFIER D485/1200 MRE-GEEF6S22 OUTPUT: DC 485V, 1200A

6RA8091-6DS22-0AA0
2021年1月8日
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR TWO-QUADRANT DRIVES CONNECTION B6C INPUT: 3-PHASE AC 400V, 1328A CONTROLLABLE FIELD RECTIFIER D485/1600 MRE-GEEF4S22 OUTPUT: DC 485V, 1600A

6RA8093-4DS22-0AA0
2019年12月4日
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR FOUR-QUADRANT DRIVES CONNECTION (B6) A (B6) C INPUT: 3-PHASE AC 690V, 830A CONTROLLABLE FIELD RECTIFIER D725/1000 MREQ-GEGF6V62 OUTPUT: DC 725V, 1000A

6RA8090-6KV62-0AA0
2019年11月13日
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR FOUR-QUADRANT DRIVES CONNECTION (B6) A (B6) C INPUT: 3-PHASE AC 690V, 1660A CONTROLLABLE FIELD RECTIFIER D725/2000 MREQ-GEGF4V62 OUTPUT: DC 725V, 2000A

6RA8095-4KV62-0AA0
2019年10月30日
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR TWO-QUADRANT DRIVES CONNECTION B6C INPUT: 3-PHASE AC 690V, 1660A CONTROLLABLE FIELD RECTIFIER D830/2000 MRE-GEEF4S22 OUTPUT: DC 830V, 2000A

6RA8095-4KS22-0AA0
2019年10月23日
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR FOUR-QUADRANT DRIVES CONNECTION (B6) A (B6) C INPUT: 3-PHASE AC 690V, 631A CONTROLLABLE FIELD RECTIFIER D725/760 MREQ-GEGF6V62 OUTPUT: DC 725V, 760A

6RA8086-6KV62-0AA0
2019年10月23日
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR FOUR-QUADRANT DRIVES CONNECTION (B6) A (B6) C INPUT: 3-PHASE AC 400V, 1660A CONTROLLABLE FIELD RECTIFIER D420/2000 MREQ-GEGF4V62 OUTPUT: DC 420V, 2000A

6RA8095-4DV62-0AA0
2019年10月23日
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR FOUR-QUADRANT DRIVES CONNECTION (B6) A (B6) C INPUT: 3-PHASE AC 575V, 1660A CONTROLLABLE FIELD RECTIFIER D600/2000 MREQ-GEGF4V62 OUTPUT: DC 600V, 2000A

6RA8095-4GV62-0AA0
2019年10月23日
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR FOUR-QUADRANT DRIVES CONNECTION (B6) A (B6) C INPUT: 3-PHASE AC 400V, 2490A CONTROLLABLE FIELD RECTIFIER D420/3000 MREQ-GEGF4V62 OUTPUT: DC 420V, 3000A

6RA8098-4DV62-0AA0
2019年10月23日
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR TWO-QUADRANT DRIVES CONNECTION B6C INPUT: 3-PHASE AC 690V, 598A CONTROLLABLE FIELD RECTIFIER D830/720 MRE-GEEF6S22 OUTPUT: DC 830V, 720A

6RA8086-6KS22-0AA0
2019年10月23日
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR FOUR-QUADRANT DRIVES CONNECTION (B6) A (B6) C INPUT: 3-PHASE AC 400V, 1328A CONTROLLABLE FIELD RECTIFIER D420/1600 MREQ-GEGF4V62 OUTPUT: DC 420V, 1600A

6RA8093-4DV62-0AA0
2019年10月23日
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR TWO-QUADRANT DRIVES CONNECTION B6C INPUT: 3-PHASE AC 575V, 1660A CONTROLLABLE FIELD RECTIFIER D690/2000 MRE-GEEF4S22 OUTPUT: DC 690V, 2000A

6RA8095-4GS22-0AA0
2019年10月23日
技术数据 SINAMICS DCM DC CONVERTER

SINAMICS DCM DC CONVERTER FOR TWO-QUADRANT DRIVES CONNECTION B6C INPUT: 3-PHASE AC 400V, 1660A CONTROLLABLE FIELD RECTIFIER D485/2000 MRE-GEEF4S22 OUTPUT: DC 485V, 2000A

6RA8095-4DS22-0AA0
2019年10月23日
 
每页文档数量 20 50 100
...
1
...
在英语中可以提供28个产品。
点击此处来显示这些文献。
对统计的支持
用该功能可根据所需数量输出搜索结果的IDs (格式 .txt)

生成列表
复制URL
在新设计中显示此页面
mySupport Cockpit