×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • e-mail on update
261
Entries
Filtered by
'
motors
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SYNCHRONOUS MOTOR 1FT7

SIMOTICS S synchronous motor 1FT7, 48 Nm (100K), 4500 rpm, 10.80 kW Forced ventilation; IMB 5 design (IM V1, IM V3); Flange 1 (1FT6-compatible); Power connector; connector outlet direction axial DE absolute encoder; Single-turn 24-bit with Drive -CLiQ; interface (encoder AS24DQI); Smooth shaft, with holding brake, radial eccentricity tolerance N; Vibration severity level A,; Degree of protection IP 64 N05: 1FT5-compatible shaft extension X09: Paint finish anthracite RAL7016 N27: Brake with reduced moment of inertia Y84: Customer specifications on the rating(*)

1FT7087-7SH71-4BH0-ZN05N27X09Y84
06/04/2020
Technical data SIMOTICS SD 1LE0003 IEC-LV-MOTOR IE3

SIMOTICS SD 低压电机,IEC 鼠笼式,自通风,IP55 温度等级155(F) 符合 130 (B) IE3,铸铁外壳 4 极 * FS180M * 18.5KW (50HZ) 21.3KW (60HZ) 380VD/660VY,50HZ IM B3 无保护 顶部接线盒

1LE0003-1EB23-3AA4
06/04/2020
Technical data SYNCHRONOUS SERVOMOTOR, 1FK7

SYNCHRONOUS SERVOMOTOR, 1FK7 COMPACT, 1.1 NM, 100 K, 6000 RPM, NATURAL COOLING, IM B5 (IM V1, IM V3) FREE CABLE END 0.5M OUTGOING TO ND-END WITH CONNECTOR SIZE 1

1FK7032-5AK71-7...
06/04/2020
Technical data STARTERKIT SINAMICS V90 PN & 1FL6

SINAMICS V90 PN starter kit & SIMOTICS S-1FL6 Consisting of: Converter: 6SL3210-5FB10-4UF1 Input voltage: 200-240 V 1/3 AC 2.6 A 0-330 Hz for motor: 0.4 kW IP20, FS B, 55x170x170(WxHxD) Servo motor 1FL6034-2AF21-1AA1 PN=0.4 kW, NN=3000 rpm, IP65, M0=1.27 Nm, MN=1.27 Nm, AH 30 mm, Incremental encoder TTL 2500 inc/rev With feather key without holding brake Power cable, assembled 6FX3002-5CK01-1AD0 3 meters Signal cable pre-assembled 6FX3002-2CT20-1AD0 3 meters Pre-assembled I/O cable 6SL3260-4MA00-1VB0 1 meter The delivery quantity is limited(*)

6SL3200-0AE40-0AA0
06/04/2020
Technical data PRIMARY SECTION, 10350 N, 240 M/MIN

SIMOTICS L primary section; Component 3-phase synchronous motor; Peak load version; Cover prepared for 2 metric threaded joints; Connection of power and signal separated; FN=3860N; Fmax=10350N; Vmax FN=519m/min; Vmax Fmax=240 m/min; In=67.6A; Imax=199.5A When using direct motors, observe the national and international license conditions, so that no infringements of property rights occur

1FN3450-4WE00-0BA1
06/02/2020
Technical data SIMOTICS SD 1LE0003 IEC-LV-MOTOR IE3

SIMOTICS SD 低压电机,IEC 鼠笼式,自通风,IP55 温度等级155(F) 符合 130 (B) IE3,铸铁外壳 4 极 * FS90S * 1.1KW (50HZ) 1.3KW (60HZ) 220VD/380VY,50HZ IM B5 无保护 顶部接线盒

1LE0003-0EB02-1FA4
06/02/2020
Technical data SIMOTICS SD 1LE0001 IEC-LV-MOTOR IE2

SIMOTICS SD 低压电机,IEC 鼠笼式,自通风,IP55 温度等级155(F) 符合 130 (B) IE2,铸铁外壳 2 极 * FS80M * 0.75KW (50HZ) 0.86KW (60HZ) 220VD/380VY,50HZ IM B3 无保护 顶部接线盒

1LE0001-0DA22-1AA4
06/02/2020
Technical data PRIMARY SECTION, 6900 N, 125 M/MIN

SIMOTICS L primary section; Component 3-phase synchronous motor; Peak load version; Cover prepared for 2 metric threaded joints; Connection of power and signal separated; FN=2450N; Fmax=6900N; Vmax FN=297 m/min; Vmax Fmax=125 m/min; In=25.3A; Imax=78.3A When using direct motors, observe the national and international license conditions, so that no infringements of property rights occur

1FN3300-4WC00-0BA1
05/30/2020
Technical data PRIMARY SECTION, 550 N, 146 M/MIN

SIMOTICS L primary section; Component 3-phase synchronous motor; Peak load version; Connection of power and signal separated; Cables fixed rail, Length 2 m; FN=200N; Fmax=550N; Vmax FN=373 m/min; Vmax Fmax=146 m/min; In=2.7A; Imax=8.2A When using direct motors, observe the national and international license conditions, so that no infringements of property rights occur

1FN3050-2WC00-0EA1
05/30/2020
Technical data SECONDARY SECTION, SIZE 300, LGTH 184MM

SIMOTICS L Secondary section for linear motor 1FN3... Size 300; Component 3-phase synchronous motor; length 184mm

1FN3300-4SA00-0AA0
05/29/2020
Technical data PRIMARY SECTION, 10350 N, 65 M/MIN

SIMOTICS L primary section; Component 3-phase synchronous motor; Peak load version; Connection of power and signal in one cable; Cover prepared for a cable gland; FN=4050N; Fmax=10350N; Vmax FN=160 m/min; Vmax Fmax=65 m/min; In=24.7A; Imax=69.5A When using direct motors, observe the national and international license conditions, so that no infringements of property rights occur

1FN3900-2WB00-0AA1
05/29/2020
Technical data SYNCHRONOUS SERVOMOTOR 1FK7

SIMOTICS S SYNCHRONOUS SERVOMOTOR 1FK7 HIGH DYNAMIC, 38 NM, 100 K, 3000 RPM, 7,50KW FORCED VENTILATION, IM B5 (V1, V3) POWER/SIGNAL CONNECTORS CONNECTOR ROTATABLE BY 270 DEG. IM B5 (V1, V3) ABSOLUTE ENCODER 24 BIT + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE (ENCODER AM24DQI) SHAFT WITH FITTED KEY TOLERANCE N WITHOUT HOLDING BRAKE DEGREE OF PROTECTION IP64 CUSTOM MADE MOTOR AS PER SMR-31-2015

1FK7086-4SF71-1CA0
05/29/2020
Technical data PRIMARY SECTION, 20700 N, 65 M/MIN

SIMOTICS L primary section; Component 3-phase synchronous motor; Peak load version; Connection of power and signal in one cable; Cover prepared for a cable gland; FN=8100N; Fmax=20700N; Vmax FN=160m/min; Vmax Fmax=65m/min; In=49.4A; Imax=138.9A When using direct motors, observe the national and international license conditions, so that no infringements of property rights occur

1FN3900-4WB00-0AA1
05/28/2020
Technical data PRIMARY SECTION, 10350 N, 62 M/MIN

SIMOTICS L primary section; Component 3-phase synchronous motor; Peak load version; Connection of power and signal in one cable; Cover prepared for a cable gland; FN=3860N; Fmax=10350N; Vmax FN=164m/min; Vmax Fmax=62 m/min; In=23.8A; Imax=70.3A When using direct motors, observe the national and international license conditions, so that no infringements of property rights occur

1FN3450-4WB00-0AA1
05/27/2020
Technical data SYNCHRONOUS SERVOMOTOR 1FK7

SIMOTICS S SYNCHRONOUS SERVOMOTOR 1FK7 HIGH DYNAMIC, 38 NM, 100 K, 3000 RPM, 7,50KW FORCED VENTILATION, IM B5 (V1, V3) POWER/SIGNAL CONNECTORS CONNECTOR ROTATABLE BY 270 DEG. IM B5 (V1, V3) ABSOLUTE ENCODER 24 BIT + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE (ENCODER AM24DQI) PLAIN SHAFT TOLERANCE N WITH HOLDING BRAKE DEGREE OF PROTECTION IP64 CUSTOM MADE MOTOR AS PER SMR-31-2015

1FK7086-4SF71-1CH0
05/26/2020
Technical data SYNCHRONOUS MOTOR 1FT7

SIMOTICS S synchronous motor 1FT7, M0=35 Nm (100K) NN=4500 rpm, PN=14.60 kW water-cooled, IMB 5 design (IM V1, IM V3), flange 1 (1FT6 compatible), power connector rotatable, absolute encoder, single-turn 24-bit (encoder AS24DQI), plain shaft , without holding brake, runout Tolerance N, vibration severity grade A, Degree of protection IP65, Q09: NDE bearing shield and housing flange made of special alloy Y84: Customer specifications on the rating plate P50: Sequential number on label, P98: Bulk packaging Customer-specific motor CIGO-No.: 10066294

1FT7084-5WH71-1BG1-ZP50P98Q09Y84
05/24/2020
Technical data PRIMARY SECTION, 260 N, 242 M/MIN

SIMOTICS L primary section; Component 3-phase synchronous motor; Continuous load model; Connection of power and signal separated; Cables fixed mounted, length 0.5 m; Power with connector size 1; Power with connector size M17; FN=150N; Fmax=260N; Vmax FN=435 m/min; Vmax Fmax=242 m/min; In=2.8A; Imax=5.9A; When using direct motors, observe the national and international license conditions, so that no infringements of property rights occur

1FN3050-1ND00-0FA1
05/22/2020
Technical data SECONDARY SECTION, SIZE 100, LGTH 120MM

SIMOTICS L Secondary section for linear motor 1FN3... Size 100; Component 3-phase synchronous motor; length 120mm

1FN3100-4SA00-0AA0
05/14/2020
Technical data PRIMARY SECTION, 8810 N, 106 M/MIN

SIMOTICS L primary section; Component 3-phase synchronous motor; Continuous load model; Cover prepared for 2 metric threaded joints; Connection of power and signal separated; with FN=5185N; Fmax=8810N; Vmax FN=190m/min; Vmax Fmax=106 m/min; In=40.8A; Imax=85.8A When using direct motors, observe the national and international license conditions, so that no infringements of property rights occur

1FN3450-4NB80-0BA1
05/13/2020
Technical data SYNCHRONOUS MOTOR 1FT7

SIMOTICS S Synchronous motor 1FT7, M0=50 Nm (100K) NN=4500 rpm, PN=20.30 kW Water-cooled, IMB 5 design (IM V1, IM V3), Flange 1 (1FT6-compatible), power connector rotatable Absolute encoder 24-bit +12-bit multi-turn with DRIVE- CLiQ interface (encoder AM24DQI) Smooth shaft, with holding brake, radial eccentricity tolerance N Vibration severity grade A, degree of protection IP65, Q09: NDE bearing shield and enclosure flange made of special alloy, Y84: customer specifications on the rating plate Customer-specific motor according to SMR-22-2018

1FT7086-5WH71-1CH1-ZQ09Y84
05/11/2020
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit