9192
Entries
Filtered by
'
Industrial Communication
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data DRIVE CLIQ HUB MODULE CABINET DMC20

SINAMICS DRIVE-CLIQ HUB MODULE CABINET DMC20 WITHOUT DRIVE-CLIQ CABLE

6SL3055-0AA00-6AA1
07/23/2019
Technical data ET 200S, IM151-8 PN/DP CPU, 192 KB

SIMATIC DP, IM151-8 PN/DP CPU f. ET200S, 192 KB work memory, int. PROFINET interface (with three RJ45 ports) as IO controller,without battery MMC required

6ES7151-8AB01-0AB0
07/23/2019
Technical data Diagnostic repeater f. PROFIBUS-DP,

SIMATIC S7, Diagnostic repeaters for PROFIBUS DP, for online diagnostics of the PROFIBUS cable, DP standard slave up to 12 Mbit/s, Degree of protection IP20, FastConnect connection method

6ES7972-0AB01-0XA0
07/23/2019
Technical data Repeater RS485 f. PROFIBUS/MPI

SIMATIC DP, RS485 repeater For connection of PROFIBUS/MPI bus systems with max. 31 nodes max. baud rate 12 Mbit/s, Degree of protection IP20 Improved user handling

6ES7972-0AA02-0XA0
07/23/2019
Technical data REPEATER RS485 F. PROFIBUS/MPI

SIMATIC DP, RS485 REPEATER FOR THE CONNECTION OF PROFIBUS/MPI BUS SYSTEMS WITH MAX. 31 NODES; MAX. 12 MBIT/S, DEGREE OF PRO- TECTION IP20

6ES7972-0AA01-0XA0
07/23/2019
Technical data SINAMICS PM240-2 IP20-FSA-A-400V-3KW

SINAMICS Power Module PM240-2 with integrated Class A filter with integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz Power high overload: 2.2kW at 200% 3s, 150% 57s, 100% 240 s; Ambient temperature -10 to +50 °C; power low overload: 3kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature -10 to +40 °C 196x 73x 165 (HxWxD), FSA Degree of protection IP20 without Control Unit and operating unit Released as of CU firmware version V4.6

6SL3210-1PE18-0AL1
07/23/2019
Technical data LINE REACTOR FSC 3AC 200-480V-35A

SINAMICS reactor for Power Module FSC 15 kW Type rating based on I_N base mounting possible

6SL3203-0CD23-5AA0
07/23/2019
Technical data SINAMICS PM240-2 IP20-FSA-U-230V-0.55KW

SINAMICS Power Module PM240-2 unfiltered with integrated braking chopper 200-240 V 1/3AC+10/-10% 47-63Hz Power high overload: 0.37kW at 200% 3s, 150% 57s, 100% 240 s; Ambient temperature -10 to +50 °C, power low overload: 0.55kW at 150% 3s, 110% 57s, 100% 240S Ambient temperature -10 to +40 °C 196x 73x 165 (HxWxD), FSA Degree of protection IP20 without Control Unit and operating unit Released as of CU firmware version V4.6

6SL3210-1PB13-0UL0
07/23/2019
Technical data SINAMICS S120 CF card V4.4 performance

SINAMICS S120 COMPACTFLASH CARD WITH FIRMWARE OPTION PERFORMANCE-EXTENSION INCLUDING CERTIFICATE OF LICENCE V4.4

6SL3054-0EE01-1BA0
07/23/2019
Technical data SINAMICS S120 SINGLE MOMO 18A C-Type

SINAMICS S120 SINGLE MOTOR MODULE INPUT: DC 600V OUTPUT: 3AC 400V, 18A FRAME SIZE: BOOKSIZE C-TYPE INTERNAL AIR COOLING OPTIMIZED PULSE SAMPLE AND SUPPORT OF THE EXTENDED SAFETY INTEGRATED FUNCTIONS INCL. DRIVE-CLIQ CABLE

6SL3120-1TE21-8AC0
07/23/2019
Technical data SINAMICS PM260-IP20-FSD-U-690V 15,0KW

SINAMICS G120 POWER MODULE PM260 WITHOUT FILTER POSSIBILITY OF REGENERATION 3AC500-690V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 15KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -10 TO +50 DEG C OUTPUT LIGHT OVERLOAD: 18,5KW FOR 140% 3S,110% 57S,100% 240S AMBIENT TEMP -10 TO +40 DEG C 512 X 275 X 204 (HXWXD), FSD PROTECTION IP20 WITHOUT CONTROL UNIT AND BOP

6SL3225-0BH27-5AA1
07/23/2019
Technical data MSS 3RK3, EXPAN.MODULE 4/8 F-RO

SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 4/8 F-RO, 24 V DC/2 A Can be parameterized via MSS ES 45 mm overall width Spring-type terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable

3RK3251-2AA10
07/23/2019
Technical data SINAMICS PM240-2 IP20-FSC-A-400V-15KW

SINAMICS POWER MODULE PM240-2 WITH BUILT IN CL. A FILTER WITH BUILT IN BRAKING CHOPPER 3AC380-480V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 11KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -10 TO +50 DEG C OUTPUT LOW OVERLOAD: 15KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -10 TO +40 DEG C 355 X 140 X 165 (HXWXD), FSC PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.6

6SL3210-1PE23-3AL0
07/23/2019
Technical data CONTROL UNIT ADAPTER CUA31 F. PM340

CONTROL UNIT ADAPTER CUA31 FOR POWER MODULES PM340

6SL3040-0PA00-0AA1
07/23/2019
Technical data RUGGEDCOM RX1511

The RUGGEDCOM RX1511 series is a utility grade layer 2 and layer 3 switch and router in a compact form factor. 1x power supply Field replaceable line modules Up to 12 10/100BaseTx, Up to 8 Gigabit Ports Up to 12 100BaseFx Ports Up to 8 ports 10FL/100SX SC, ST, LC and MTRJ Pluggable Optics (SFP) Up to 4 T1/E1 ports cellular (EVDO / HSPA), DDS (56K Master/Slave, 64K Slave) Up to 24 RS232/422/485

6GK6015-1BM2.-....
07/23/2019
Technical data RUGGEDCOM RX1500PN LM W81

RUGGEDCOM RX15xx Line Module W81: RUGGEDCOM RX15xx Line Module W81 1x 4G/LTE Asia Pacific

6GK6015-0AL20-0WK0
07/23/2019
Technical data ET 200SP, cm 4 X IO-Link ST

SIMATIC ET 200SP, CM 4xIO-Link ST Communication module IO-Link Master V1.1

6ES7137-6BD00-0BA0
07/23/2019
Technical data SINAMICS CONVERTER 3AC 75kW FLT.

SINAMICS S120 CONVERTER POWER MODULE PM340 INPUT: 3AC 380-480V, 50/60HZ OUTPUT: 3AC 145A (75KW) FRAME SIZE: BLOCKSIZE SIZE FSF WITH INTEGRATED LINE FILTER INTERNAL AIR COOLING

6SL3210-1SE31-5AA0
07/23/2019
Technical data SINAMICS G120, SMART ACCESS

SINAMICS G120 Web Server Module

6SL3255-0AA00-5AA0
07/23/2019
Technical data Connectivity Box basic Mobile Panel 170

Connectivity Box basic for Mobile Panel 170

6AV6574-1AE04-4AA0
07/23/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5