2117
Entries
Filtered by
'
Industrial Ethernet
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SIPLUS NET SCALANCE XC206-2

SIPLUS NET SCALANCE XC206-2 coating based on 6GK5206-2BB00-2AC2 . manageable layer 2 IE Switch; 6x 100 Mbps RJ45 ports; 2x 100 Mbps ST/BFOC ports; 1x console port; Diagnostics LED Redundant power supply Temp. range -40 °C to +70 °C; Mounting: Standard mounting rail/S7 profile rail/wall redundancy functions; Office features (RSTP, VLAN,...); PROFINET IO Device; Ethernet/IP-compliant C-PLUG shaft;

6AG1206-2BB00-7AC2
09/13/2021
Technical data IE FC RJ45 Plug PRO

IE FC RJ45 plug PRO, IP65 FastConnect push-pull connector for on-site assembly with IE FC TP cable 2x 2; 1 pack = 1 unit

6GK1901-1BB20-6AA0
09/08/2021
Technical data IE FC RJ45 Plug PRO 4x2 (metal housing)

IE FastConnect RJ45 Plug PRO; IP65; FastConnect; IE; RJ45 Push-pull connector for on-site Installation on IE FC TP Cable 2x2; and IE FC TP Cable 4x2; Metal enclosure (packing unit 1 connector)

6GK1901-1BB21-6AA0
09/08/2021
Technical data IE RJ45 Plug PRO

IE RJ45 plug PRO, IP65 push-pull connector for on-site assembly with TP cables 2x 2 1 pack = 1 unit

6GK1901-1BB10-6AA0
09/08/2021
Technical data IE FC RJ45 Plug 180 4x2 (1 piece,10G)

Industrial Ethernet FastConnect RJ45 plug 180 4x 2, RJ45 plug-in connector; CAT6A; (10/100/1000/10000 Mbit/s) with rugged metal enclosure and FC connection system, for IE FC Cable 4x 2 (AWG24); 180° cable outlet 1 pack = 1 unit

6GK1901-1BB12-2AA0
09/08/2021
Technical data IE Connecting Cable M12-90/M12-90, 0,3m

IE Connecting Cable M12-90/M12-90, pre-assembled IE FC Trailing Cable GP, with 2 M12 connectors (D-coded) length 0.3 m

6XV1870-8GE30
09/07/2021
Technical data IE Connecting Cable RJ45, 2x2, 15 m

IE connecting cable IE FC RJ45 Plug-180/IE FC RJ45 Plug-180; IE FC Trailing Cable GP Pre-assembled with 2x IE FC RJ45 Plug 180; Length 15.0 m

6XV1871-5BN15
09/07/2021
Technical data IE Connecting Cable SFP+/SFP+, 7 m

IE cable SFP+/SFP+; Prefabricated IE cable with SFP-plus connectors; 1 pack=1 unit, Length 7 m

6GK5980-3CB00-0AA7
09/07/2021
Technical data IE Connecting Cable M12-180/M12-180 1 m

Industrial Ethernet connecting Cable M12-180/M12-180, pre-assembled IE FC Trailing Cable GP, with 2 M12 connectors (D-coded) length 1m

6XV1870-8AH10
09/07/2021
Technical data IE Connecting Cable RJ45, 2x2, 30 m

IE connecting cable IE FC RJ45 Plug-180/IE FC RJ45 Plug-180; IE FC Trailing Cable GP Pre-assembled with 2x IE FC RJ45 Plug 180; Length 30 m

6XV1871-5BN30
09/07/2021
Technical data IE Connecting Cable RJ45, 2x2, 20 m

IE connecting cable IE FC RJ45 Plug-180/IE FC RJ45 Plug-180; IE FC Trailing Cable GP Pre-assembled with 2x IE FC RJ45 Plug 180; Length 20 m

6XV1871-5BN20
09/07/2021
Technical data RUGGEDCOM RX1510

The RUGGEDCOM RX1510 series is a utility grade layer 2 and layer 3 switch and router in a compact form factor. 2x Power Supplies Redundant load sharing power supplies Field replaceable line modules Up to 24 10/100BaseTx, Up to 8 Gigabit Ports Up to 24 100BaseFx Ports Up to 12 ports 10FL/100SX SC, ST, LC and MTRJ Pluggable Optics (SFP) Up to 4 T1/E1 ports cellular (EVDO/HSPA), DDS (56K Master/Slave, 64K Slave) Up to 24 RS232/422/485

6GK6015-1AM2.-....
09/07/2021
Technical data IE Connecting Cable M12-180/M12-180 3 m

Industrial Ethernet connecting Cable M12-180/M12-180, pre-assembled IE FC Trailing Cable GP, with 2 M12 connectors (D-coded) Length 3.0 m

6XV1870-8AH30
09/07/2021
Technical data RUGGEDCOM RX1511

The RUGGEDCOM RX1511 series is a utility grade layer 2 and layer 3 switch and router in a compact form factor. 1x power supply Field replaceable line modules Up to 12 10/100BaseTx, Up to 8 Gigabit Ports Up to 12 100BaseFx Ports Up to 8 ports 10FL/100SX SC, ST, LC and MTRJ Pluggable Optics (SFP) Up to 4 T1/E1 ports cellular (EVDO / HSPA), DDS (56K Master/Slave, 64K Slave) Up to 24 RS232/422/485

6GK6015-1BM2.-....
09/07/2021
Technical data RUGGEDCOM RX1512

The RUGGEDCOM RX1512 series is a utility grade layer 2 and layer 3 switch and router in a compact form factor. 1x Fixed 10-72VDC power supply Field replaceable line modules Up to 12 10/100BaseTx, Up to 8 Gigabit Ports Up to 12 100BaseFx Ports Up to 8 ports 10FL/100SX SC, ST, LC and MTRJ Pluggable Optics (SFP) Up to 4 T1/E1 ports cellular (EVDO / HSPA), DDS (56K Master/Slave, 64K Slave) Up to 24 RS232/422/485

6GK6015-1CM2.-....
09/07/2021
Technical data IE Connecting Cable M12-90/M12-90, 3 m

IE Connecting Cable M12-90/M12-90, pre-assembled IE FC Trailing Cable GP, with 2 M12 connectors (D-coded) Length 3.0 m

6XV1870-8GH30
09/07/2021
Technical data IE CONNECTING CABLE M12-90/IE RJ 45, 5M

IE Connecting Cable M12-90/IE FC RJ45 Plug 180; IE FC Trailing cable GP pre-assembled with M12 plug (D-coded) and IE FC RJ45 plug; Length 5.0m

6XV1871-5MH50
09/07/2021
Technical data IE CONNECTING CABLE M12-180/M12-180 1,5M

IE connecting cable M12 push pull 180 / M12 push pull 180 pre-assembled with IE FC trailing cable GP, M12 connectors (D-coded, push-pull), length 1.5 m

6XV1871-8AH15
09/07/2021
Technical data IE Connecting Cable M12-180/M12-180 2 m

Industrial Ethernet connecting Cable M12-180/M12-180, pre-assembled IE FC Trailing Cable GP, with 2 M12 connectors (D-coded) Length 2.0 m

6XV1870-8AH20
09/07/2021
Technical data IE Connecting Cable M12-180/M12-180 0,3m

Industrial Ethernet connecting Cable M12-180/M12-180, pre-assembled IE FC Trailing Cable GP, with 2 M12 connectors (D-coded) length 0.3 m

6XV1870-8AE30
09/07/2021
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit