13
Entries
Filtered by
'
SCALANCE X-000 unmanaged
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data SCALANCE XB004-2

SCALANCE XB004-2 unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24V DC power supply, with 4x 10/100 Mbit/s twisted pair ports with RJ45 sockets; 2x 100 Mbit/s multimode glass FOC port with SC socket; Manual available as a download

6GK5004-2BD00-1AB2
12/09/2019
Technical data SCALANCE XB008G

SCALANCE XB008G unmanaged Industrial Ethernet Switch for 10/100/1000 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V DC power supply, with 8x 10/100/1000 Mbit/s RJ45 ports electrical Manual available as a download

6GK5008-0GA10-1AB2
12/09/2019
Technical data SCALANCE XB005

SCALANCE XB005 unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V AC/DC power supply, with 5x 10/100 Mbit/s twisted pair ports with RJ45 sockets; Manual available as a download

6GK5005-0BA00-1AB2
12/09/2019
Technical data SCALANCE XB008

SCALANCE XB008 Unmanaged Industrial Ethernet Switch for 10/100 Mbit/s for setting up small star and line topologies; LED diagnostics, IP20, 24 V AC/DC power supply, with 8x 10/100 Mbit/s twisted pair ports with RJ45 sockets; Manual available as a download

6GK5008-0BA10-1AB2
12/09/2019
Technical data SCALANCE XB004-1

SCALANCE XB004-1 unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V AC/DC power supply, with 4x 10/100 Mbit/s twisted pair ports with RJ45 sockets; 1 x 100 Mbit/s multimode glass FOC port with SC socket; Manual available as a download

6GK5004-1BD00-1AB2
12/09/2019
Technical data SCALANCE XB004-1LD

SCALANCE XB004-1LD unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V AC/DC power supply, with 4x 10/100 Mbit/s twisted pair ports with RJ45 sockets; 1 x 100 Mbit/s single-mode glass FOC port with SC socket; Manual available as a download

6GK5004-1BF00-1AB2
12/09/2019
Technical data SCALANCE XB004-1G

SCALANCE XB004-1G unmanaged Industrial Ethernet Switch for 10/100/1000 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V DC power supply, with 4x 10/100/1000 Mbit/s RJ45 ports electrical and 1 x 1000 Mbit/s SC port optical (multimode, glass), up to max. 750 m Manual available as a download

6GK5004-1GL10-1AB2
12/09/2019
Technical data SCALANCE XB005G

SCALANCE XB005G unmanaged Industrial Ethernet Switch for 10/100/1000 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V DC power supply, with 5x 10/100/1000 Mbit/s RJ45 ports electrical; Manual available as a download

6GK5005-0GA10-1AB2
12/09/2019
Technical data SCALANCE XB004-1LDG

SCALANCE XB004-1LDG unmanaged Industrial Ethernet Switch for 10/100/1000 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V DC power supply, with 4x 10/100/1000 Mbit/s RJ45 Ports electrical and 1 x 1000 Mbit/s SC port optical (single-mode, glass), up to max. 10 km Manual available as a download

6GK5004-1GM10-1AB2
12/09/2019
Technical data SCALANCE X005EEC

SCALANCE X005EEC, IE entry Level switch unmanaged 5x 10/100 Mbit/s RJ45 ports, LED diagnostics, IP30, 24 V DC power supply, PROFINET-compliant securing collars, Extended temperature range -40 °C...+75 °C, E1 approval Manual available as a download

6GK5005-0BA10-1CA3
12/09/2019
Technical data SCALANCE X005

SCALANCE X005, IE Entry Level Switch unmanaged 5x 10/100 Mbit/s RJ45 ports, LED diagnostics, IP30, 24 V DC power supply, PROFINET-compliant securing collars, Extended temperature range -40 °C...+75 °C, Manual available as a download

6GK5005-0BA10-1AA3
12/09/2019
Technical data Push-In-Term. Block 3-pole SCAL. XB-000

Push-in terminals 3-pole; for power supply; 24 V AC/DC; for SCALANCE XB-000 1 pack=5 units spare part

6GK5980-1CB10-0BA5
11/19/2019
Technical data Screw/Clamp Block 3-pole SCALANCE XB-000

3-pole screw-type terminal block for power supply; 24 V AC/DC for SCALANCE XB-000; 1 pack=5 units; spare part,

6GK5980-1CB00-0BA5
11/19/2019