- 保存筛选条件
- 加载筛选条件
- 订阅文档
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, With HART, 115-230V AC 50/60 Hz
The technology module SITRANS FST070 is a ultrasonic flow transmitter for the SIMATIC ET 200SP. The TM FCT070 flow transmitter can be operated directly in the SIMATIC PCS 7 or in TIA Portal with the FST070 faceplates. TM FST070 offers real-time data processing and the display of all measuring and status data of the ultrasonic flowmeter. The TM FST070 can work with FSS100, FSS200 and FSS300. The flow meters need the FS DSL interface to connect them to the TM FST070.
MAG 5000, 19 英寸 Insert, IP20 / NEMA 2, Aluminium 115-230V AC 50/60 Hz
MAG 6000, IP67 / NEMA 4X/6, Polyamid enclosure, No display, 115-230V AC 50/60 Hz
The technology module SITRANS FCT070 is a Coriolis transmitter for the SIMATIC ET200SP. The TM FCT070 flow transmitter can be operated directly in the SIMATIC PCS7 or in TIA Portal with the FCT070 Faceplates. TM FCT070 offers real-time data processing and the display of all measuring and status data of the Coriolis flowmeter. The TM FCT070 can work with all Siemens Coriolis flow meters with the DSL interface, e.g. SITRANS FCS400.
SIMATIC ET 200SP, TM SIWAREX WP351 HF, WEIGHING MODULE for automatic dosing-, checking- and totalizing scales, 3xDI, 3xDQ, 1xCI,1xRS485, 1xEthernet, 1x LC (1-4mV/V)
SIMATIC ET 200SP, 模拟式输入端模块, AI 2x SG 4/6 线高速, 适用于 A0 型基础单元 颜色代码 CC00, 通道诊断, 28/16 位,+/-0.05% 用于 DMS 全桥
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, No display, 115-230V AC 50/60 Hz
MAG 6000, 19 英寸 Insert, IP20 / NEMA 2, Aluminium, 115-230V AC 50/60 Hz
SIWAREX WT241 称量终端 电子称重系统, 用于皮带秤 - 不锈钢外壳,带 9 个绝缘套管 - SIWAREX WP241 - SIMATIC KTP400 Basic Color PN(基础型彩色) - 长距离电源 100-240 VAC - IP65,温度范围: 0-40 摄氏度.
信号转换器 MAG 6000, IP65 / NEMA 4x, AISI 316 不锈钢外壳, 带显示 11-30V DC/11-24V AC 50/60 Hz
MAG 6000, 19 英寸 Insert, in IP66 / NEMA 4, ABS Plastic Enclosure, 115-230V AC 50/60 Hz
SIFLOW FC070 24V STANDARD SIMATIC S7-300 FUNCTION MODULE 40MM ENCLOSURE IP20 24V DC MODBUS FREQ./PULSE OUTPUT
MAG 6000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 115-230V AC 50/60 Hz
MAG 6000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 11-30V DC/11-24V AC 50/60 Hz
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 115-230V AC 50/60 Hz
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 11-30V DC/11-24V AC 50/60 Hz
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, No Display, 11-30V DC/11-24V AC 50/60 Hz
SIWAREX WP321 电子称重系统 1 个通道)用于连接 称重传感器 / DMS 全桥 (1-4mV/V) 用于 SIMATIC ET200SP, 适用于 BU 型 A0,RS485 接口,用于 SIWATOOL 或远距指示。 通过SIWAREX DB数字化接线盒(7MH5001-0AD20 或 7MH5001-0AD01)可提供详细的称重传感器诊断信息。
SIWAREX WT231 称量终端 电子称重系统, 用于平台称重设备、 罐秤等 - 不锈钢外壳,带 9 个绝缘套管 - SIWAREX WP231 - SIMATIC KTP400 Basic Color PN(基础型彩色) - 长距离电源 100-240 VAC - IP65,温度范围: 0-40 摄氏度.