11
Entries
Filtered by
'
SIMATIC MICRO-DRIVE drive system
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data F-TM StepDrive ST

SIMATIC F-TM StepDrive ST, drive controller for stepper motors in the safety extra low voltage range, 24 to 48 V DC power supply of the drive, output current 5 A, for SIMATIC ET 200SP, STO hardwired

6BK1136-6SB00-0BU0
08/27/2021
Technical data F-TM ServoDrive ST

SIMATIC F-TM ServoDrive ST, drive controller for servo drives in the safety extra low voltage range, 24 to 48 V DC power supply of the drive, output current 5 A, for SIMATIC ET 200SP, with brake chopper, STO hardwired

6BK1136-6AB00-0BU0
08/27/2021
Technical data F-TM ServoDrive HF

SIMATIC F-TM ServoDrive HF, drive controller for servo and stepper motors in safety low-voltage area, 24 to 48 V DC power supply of the drive, rated current 5A, for SIMATIC ET 200SP, STO hardwired

6BK1136-6AB00-0CU0
08/26/2021
Technical data SIMATIC MICRO-DRIVE PDC1000-V1 boxed

SIMATIC MICRO-DRIVE PDC1000, drive controller for servo drives in the extra low voltage range, 24 up to 48 V CS power supply of the operating mechanism, motor output max. 1000 W

6BK1630-1BA00-0AA0
06/07/2021
Technical data SIMATIC MICRO-DRIVE PDC600F boxed

SIMATIC MICRO-DRIVE PDC600F, drive controller for servo drives in the extra low voltage range, 24 up to 48 V CS power supply of the operating mechanism, motor output max. 600 W, Safety Integrated via PROFIsafe

6BK1630-2AA60-0AA0
04/30/2021
Technical data SIMATIC MICRO-DRIVE PDC600 boxed

SIMATIC MICRO-DRIVE PDC600, drive controller for servo drives in the extra low voltage range, 24 up to 48 V CS power supply of the operating mechanism, motor output max. 600 W, with hardwired STO

6BK1630-1AA60-0AA0
04/30/2021
Technical data SIMATIC MICRO-DRIVE PDC100 boxed

SIMATIC MICRO-DRIVE PDC100, drive controller for servo drives in the extra low voltage range, 24 up to 48 V CS power supply of the operating mechanism, motor output max. 100 W, with hardwired STO

6BK1630-1AA10-0AA0
03/02/2021
Technical data SIMATIC MICRO-DRIVE PDC100F boxed

SIMATIC MICRO-DRIVE PDC100F, drive controller for servo drives in the extra low voltage range, 24 up to 48 V CS power supply of the operating mechanism, motor output max. 100 W, Safety Integrated via PROFIsafe

6BK1630-2AA10-0AA0
03/02/2021
Technical data SIMATIC MICRO-DRIVE PDC100 boxed

SIMATIC MICRO-DRIVE PDC100, drive controller for servo drives in the protective extra low voltage range <(><<)>60V, 24VDC to 48VDC motor supply voltage, power range max. 100W

6BK1630-1BA10-0AA0
11/28/2020
Technical data SIMATIC PDC Shield-Bracket-Set-70mm

SIMATIC MICRO-DRIVE SBS1-70, PDC shield bracket set with bracket length 70 mm 1 terminal clamp 20 mm, 3 terminal clamps 12 mm, 1 grounding strap

6BK1638-0XA70-0AA0
11/24/2020
Technical data SIMATIC PDC Shield-Bracket-Set-50mm

SIMATIC MICRO-DRIVE SBS1-50, PDC shield bracket set with bracket length 50 mm 1 terminal clamp 20 mm, 2 terminal clamps 12 mm, 1 grounding strap

6BK1638-0XA50-0AA0
11/13/2020
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit