74
Entries
Filtered by
'
Industry-specific frequency converters
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
Compare technical data
Technical data SINAMICS PM230-IP55-FSE-A-400V 45KW

SINAMICS G120P POWER MODULE PM230 WITH BUILT IN CL. A FILTER PROTECTION IP55 / UL TYPE12 3AC380-480V +10/-10% 47-63HZ OUTPUT LOW OVERLOAD: 45KW FOR 110% 60S,100% 240S AMBIENT TEMP 0 TO +40 DEG C(LO) 751 X 320 X 329 (HXBXT), FSE WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU230P-2 FIRMWARE-VERSION V4.3.2

6SL3223-0DE34-5AA0
07/19/2019
Technical data SINAMICS PM230-IP55-FSD-B-400V 22KW

SINAMICS G120P POWER MODULE PM230 WITH BUILT IN CL. B FILTER PROTECTION IP55 / UL TYPE12 3AC380-480V +10/-10% 47-63HZ OUTPUT LOW OVERLOAD: 22KW FOR 110% 60S,100% 240S AMBIENT TEMP 0 TO +40 DEG C(LO) 640 X 320 X 329 (HXBXT), FSD WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU230P-2 FIRMWARE-VERSION V4.3.2

6SL3223-0DE32-2BA0
07/19/2019
Technical data SINAMICS PM230-IP55-FSA-B-400V 3KW

SINAMICS G120P Power Module PM230 with integrated Class B filter Degree of protection IP55/UL Type 12 380-480 V 3 AC +10/-10% 47-63 Hz Power low overload: 3kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature 0 to +40 °C (LO) 460x 154x 249 (HxWxD), FSA without Control Unit and operating unit released for CU230P-2 Firmware version V4.3.2 or higher

6SL3223-0DE23-0BA0
07/19/2019
Technical data SINAMICS 3AC OUTPUT REACTOR FSA1

SINAMICS Output reactor FOR POWER MODULES FSA1 3AC 380V-480V 6,1 A

6SL3202-0AE16-1CA0
07/13/2019
Technical data SINAMICS 3AC OUTPUT REACTOR FSB

SINAMICS Output reactor FOR POWERMODULE FSB 3AC 380V-480V 18,5A

6SL3202-0AE21-8CA0
07/13/2019
Technical data SINAMICS PM230-IP55-FSC-A-400V 11KW

SINAMICS G120P Power Module PM230 with integrated Class A filter Degree of protection IP55/UL Type 12 380-480 V 3 AC +10/-10% 47-63 Hz Power low overload: 11kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature 0 to +40 °C (LO) 620x 230x 249 (HxWxD), FSC without Control Unit and operating unit released for CU230P-2 Firmware version V4.3.2 or higher

6SL3223-0DE31-1AA0
07/13/2019
Technical data SINAMICS PM230-IP55-FSB-A-400V 7,5KW

SINAMICS G120P Power Module PM230 with integrated Class A filter Degree of protection IP55/UL Type 12 380-480 V 3 AC +10/-10% 47-63 Hz Power low overload: 7.5kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature 0 to +40 °C (LO) 540x 180x 249 (HxWxD), FSB without Control Unit and operating unit released for CU230P-2 Firmware version V4.3.2 or higher

6SL3223-0DE27-5AA0
07/13/2019
Technical data SINAMICS PM330 IP20-FSJX-U-400V-450 kW

SINAMICS G120P Power Module IP20 380-480V 3AC, 50/60 Hz, 840 A Rated power: 450 kW 6-pulse infeed without power recovery Version without Control Unit

6SL3310-1PE38-4AA0
07/13/2019
Technical data SINAMICS PM330 IP20-FSHX-U-690V-315KW

SINAMICS G120P Power Module IP20 500-690V 3AC, 50/60 Hz, 368A Rated power: 315kW 6-pulse supply without power recovery Version without Control Unit

6SL3310-1PG33-7AA0
07/13/2019
Technical data SINAMICS PM330 IP20-FSHX-U-400V-315KW

SINAMICS G120P Power Module IP20 380-480V 3AC, 50/60 Hz, 585A Rated power: 315kW 6-pulse supply without power recovery Version without Control Unit

6SL3310-1PE35-8AA0
07/13/2019
Technical data SINAMICS G120 CU230P-2 PN

SINAMICS G120 Control Unit CU230P-2 PN integrates PROFINET 6 DI, 3 DO, 4 AI, 2 AO 1 motor temperature sensor input 2 PSU-out (10 V DC, 24 V DC) 1 PSU-in (24 V DC) USB and MMC interface Degree of protection IP20

6SL3243-0BB30-1FA0
07/13/2019
Technical data SINAMICS G120 CU230P-2 BT

SINAMICS G120P BT CONTROL UNIT CU230P-2 BT USS/ MODBUS RTU/BACNET MS/TP 6 DI, 3 DO, 4 AI, 2 AO 1 MOTOR TEMP. SENSOR INPUT 2 PSU-OUT(10V DC, 24V DC) 1 PSU-IN (24V DC) USB- AND MMC-INTERFACE PROTECTION IP20

6SL3243-6BB30-1HA3
07/13/2019
Technical data SINAMICS G120 CU230P-2 HVAC

SINAMICS G120 Control Unit CU230P-2 HVAC USS/MODBUS RTU/BACnet MS/TP 6 DI, 3 DO, 4 AI, 2 AO 1 motor temperature sensor input 2 PSU-out (10 V DC, 24 V DC) 1 PSU-in (24 V DC) USB and MMC interface Degree of protection IP20

6SL3243-0BB30-1HA3
07/13/2019
Technical data SINAMICS PM330 IP20-FSJX-U-400V-500 kW

SINAMICS G120P Power Module IP20 380-480V 3AC, 50/60 Hz, 910 A Rated power: 500 kW 6-pulse infeed without power recovery Version without Control Unit

6SL3310-1PE38-8AA0
07/13/2019
Technical data SINAMICS 3AC OUTPUT REACTOR FSC

SINAMICS Output reactor FOR POWERMODULE FSC 3AC 380V-480V 39 A

6SL3202-0AE23-8CA0
07/13/2019
Technical data SINAMICS PM230-IP55-FSE-A-400V 37KW

SINAMICS G120P POWER MODULE PM230 WITH BUILT IN CL. A FILTER PROTECTION IP55 / UL TYPE12 3AC380-480V +10/-10% 47-63HZ OUTPUT LOW OVERLOAD: 37KW FOR 110% 60S,100% 240S AMBIENT TEMP 0 TO +40 DEG C(LO) 751 X 320 X 329 (HXBXT), FSE WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU230P-2 FIRMWARE-VERSION V4.3.2

6SL3223-0DE33-7AA0
07/10/2019
Technical data SINAMICS PM330 IP20-FSHX-U-400V-355KW

SINAMICS G120P Power Module IP20 380-480V 3AC, 50/60 Hz, 655A Rated power: 355kW 6-pulse supply without power recovery Version without Control Unit

6SL3310-1PE36-6AA0
07/10/2019
Technical data SINAMICS PM330 IP20-FSGX-U-400V-160KW

SINAMICS G120P POWER MODULE PM330 WITHOUT FILTER WITHOUT BULT IN BRAKING CHOPPER 3AC380-480V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 132KW FOR 150% 60S,100% 240S OUTPUT LIGHT OVERLOAD: 160KW FOR 110% 60S, 100% 240S AMBIENT TEMP 0 TO +40 DEG C 1447 X 452 X 328 (HXWXD), FSGX PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED with CU230P-2 FOR FIRMWARE-VERSION V4.6

6SL3310-1PE33-0AA0
07/10/2019
Technical data SINAMICS PM230-IP55-FSF-A-400V 75KW

SINAMICS G120P POWER MODULE PM230 WITH BUILT IN CL. A FILTER PROTECTION IP55 / UL TYPE12 3AC380-480V +10/-10% 47-63HZ OUTPUT LOW OVERLOAD: 75KW FOR 110% 60S,100% 240S AMBIENT TEMP 0 TO +40 DEG C(LO) 915 X 410 X 416 (HXBXT), FSF WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU230P-2 FIRMWARE-VERSION V4.3.2

6SL3223-0DE37-5AA0
07/10/2019
Technical data SINAMICS PM330 IP20-FSGX-U-400V-250KW

SINAMICS G120P POWER MODULE PM330 WITHOUT FILTER WITHOUT BULT IN BRAKING CHOPPER 3AC380-480V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 200KW FOR 150% 60S,100% 240S OUTPUT LIGHT OVERLOAD: 250KW FOR 110% 60S, 100% 240S AMBIENT TEMP 0 TO +40 DEG C 1447 X 452 X 328 (HXWXD), FSGX PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED with CU230P-2 FOR FIRMWARE-VERSION V4.6

6SL3310-1PE34-6AA0
07/10/2019
 
Entries per page: 20 50 100
...
1
2
3
4