230
Entries
Filtered by
'
SIMOTICS M Main Motors
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Manual SIMOTICS M-1PH813/1PH816 main motors

09/2021, Operating Instructions, A5E50030782B AD

09/09/2021
ID: 109782099
(1)
Manual SIMOTICS M-1PH808/1PH810 main motors

09/2021, Operating Instructions, A5E50030759B AC

09/09/2021
ID: 109792132
(1)
Product note Change in standard delivery times due to a bottleneck in material procurement for the main motors SIMOTICS M-1PH8 - shaft height 160 in asynchronous design with standard bearings

For the SIMOTICS M-1PH8 main motors with shaft height 160, the standard delivery times for "Standard with fixed bearing DE" (14th digits A, B, C, D) and "Standard" (14th digits G, H) must be increased due to bottlenecks in material procurement. In order to improve the increased standard delivery time, a new bearing system with option L96 is also being introduced for security of supply.

08/31/2021
ID: 109801817
(1)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU Declaration of Incorporation, Three-phase Asynchronous Motors 1MB1…, 1MB5…, 1PH8… A5E51060422A

08/12/2021
ID: 109800025
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.20041.04

07/09/2021
ID: 109765234
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.20040.04

07/09/2021
ID: 109765233
(0)
Certificate For use in hazardous locations, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity, Manufacturer A5E01617933A

07/08/2021
ID: 95903428
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU Declaration of Conformity A5E37555662A

07/07/2021
ID: 95903161
(0)
Application example SINAMICS, SIMOTION, SINUMERIK, SIMOTICS: Safety functions PFH/PFD - values

In accordance with IEC 61508, IEC61511, IEC 62061 and ISO 13849-1, failure probabilities in the form of a PFH/PFD value (Probability of Failure per Hour/ Probability of Failure on Demand) have to be indicated for safety functions.

06/16/2021
ID: 76254308
(13)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU - Declaration of Conformity 664.20062.07

06/09/2021
ID: 109765231
(0)
Manual Dimension drawings for the SIMOTICS M-1FE2

05/2021, Configuration Manual, A5E50512056B AB, .

05/21/2021
ID: 109783766
(0)
Manual SIMOTICS M-1FE2 built-in motors for SINAMICS S120

05/2021, Configuration Manual, A5E50494252B AB, .

05/21/2021
ID: 109474362
(2)
Certificate General Product Approval, CCC

China Compulsory Product Certificate 562-13-DFC

05/07/2021
ID: 93013317
(1)
Product note 1PH3 15kW_D type Maximum speed upgraded from 6000rpm to 8000rpm

With immediate effect, 1PH3 15kW_D type maximum speed have upgraded to 8000rpm

04/16/2021
ID: 109795223
(0)
Manual Main motor SIMOTICS M-1PH8 1PH818., 1PH822., 1PH828. forced-ventilated/water-cooled

04/2021, Operating Instructions, A5E35768675A AF

04/15/2021
ID: 109763744
(1)
Product note Conversion of the gk833 terminal box for the SIMOTICS M-1PH8 main motors - shaft height 132 with external ventilation

In the case of the SIMOTICS M-1PH8 main motors, the gk833 terminal box with shaft height 132 will be converted to a new version due to new production tools. When converting, compatibility with the previous terminal box is taken into account.

04/07/2021
ID: 109795030
(0)
Product note Delivery release: SIMOTICS M-1PH8 reluctance motors - shaft heights 132 and 160 with forced ventilation and water cooling

To expand and round off the SIMOTICS M-1PH8 main motors, new versions in synchronous reluctance technology are now released for delivery. The new 1PH8 reluctance motors complete the performance range in shaft heights 132 and 160 in the cooling variants forced ventilation and water cooling.

03/25/2021
ID: 109794414
(0)
Product note Sales release: SIMOTICS M-1PH8 reluctance motors - shaft heights 132 and 160 with forced ventilation and water cooling

To expand and round off the SIMOTICS M-1PH8 main motors, new versions in synchronous reluctance technology are now released for sale. The new 1PH8 reluctance motors complete the performance range in shaft heights 132 and 160 in the cooling variants forced ventilation and water cooling.

03/04/2021
ID: 109793831
(2)
Product note Replacement of external fans for main motors SIMOTICS M-1PH8 – shaft height 160 with the options M03 (Ex-protection Zone 2) or M39 (Ex-protection Zone 22)

For main motors SIMOTICS M-1PH8 with shaft height 160 the external fans need to be replaced for options M03 (Ex-protection Zone 2) or M39 (Ex-protection Zone 22) due to a change in suppliers. The successor type has compatible connections.

03/02/2021
ID: 109793775
(0)
Manual Technical data and characteristics for the SIMOTICS M-1FE2

10/2020, Configuration Manual, A5E50512075B AB, .

02/09/2021
ID: 109783767
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...