- Save filter
- Load filter
- e-mail on update
Attached are the latest Support Packages for several TIA Portal versions ready for downloading.
Below we show you the configuration of the SIPLUS extreme modules for extreme environmental conditions with the article number (6AG1*/6AG2*) in TIA Portal.
The F-TM ServoDrive technology module, in particular, is used as an ideal and compact drive in the application to implement a shelf conveyor system.
China-RoHS, SIPLUS - Information for Hazardous substance restrictions identification marking (SJ/T 11364-2014), Relevant Portfolios: LOGO!, SICLOCK, SIDOOR, SIPLUS CMS, SIPLUS extreme, SIPLUS HCS, SIMEAS T China-RoHS A5E49944957A/001
PDF August 2021-Update 03/022, Catalog, E86060-K5534-A101-A2-7600
In this article, firmware versions for the F-TM StepDrive ST are provided.
This entry provides the latest firmware versions of the ET 200SP interface and I/O modules (so far, only for article numbers 6ES7* and 6BK1*) for which a firmware update is currently possible. - Last change: New firmware F-TM ServoDrive ST V1.3.0, F-TM ServoDrive HF V1.1.0 and F-TM StepDrive ST V1.0.1 (for STEP 7 TIA Portal only)
MICRO DRIVE F-TM ServoDrive UL, cUL per CA and US directives E229808
02/2022, Product Information, A5E03799595-BL
KC-EMC-Registration, F-TM ServoDrive 1x24..48V 5A HF R-R-S49-MD_FTM_STEP
02/2022, Equipment Manual, A5E47579503-AE
02/2022, Equipment Manual, A5E50467804-AB
EC-Declaration of Conformity; SIMATIC Drive Controller, ET200pro FC/FC-F/FC-2, ET200S FC (multilingual) EU 664.MNERo.M.38.2111.008
UK-Declaration of Conformity, SIMATIC UK 666.MNER.H.40.2111.002
With the TIA Portal V17, problems can arise when updating the firmware of the TM Drives under certain conditions. This article describes the error pattern and corresponding remedial measures.
Description of a SIMATIC MICRO-DRIVE PDC(F) in combination with a drive-steering unit “ArgoDrive” (ebmPapst) controlled by a SIMATIC S7-1500.
EMC, EAC, EAC 0774323
EMC, KC 4487-3A6E-9897-62C1
- SIVACON System Cubicles, System Lighting and System Air-Conditioning
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- TIA Portal - An Overview of the Most Important Documents and Links - Motion
- Machine-oriented operator control and monitoring in the Online Support
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls