×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Task
  • Save filter
  • Load filter
  • email on update
1094
Entries
Filtered by
'
Drive Technology
'
and
'
FAQ
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
FAQ Information about product-related environmental protection

Validity: Products of the Operating Company DI (Digital Industries) and Business Unit SI CP (Control Products) of Siemens AG.

06/17/2019
ID: 39200038
FAQ SINAMICS V90 PN: Re-powering on V90 PN with firmware V1.02 or higher can cause communication disconnection between V90 and PLC

Despite the correct setting, communication with the PLC may remain disconnected after a V90 PN is re-powered.

06/14/2019
ID: 109768408
FAQ Which hardware and functions of SINAMICS G130, G150, S120, S150 and SINAMICS MV are supported by SINAMICS Startdrive V15 and V15.1?

Overview of the supported hardware and functions of SINAMICS drives based on the CU320-2 by SINAMICS Startdrive V15 and V15.1

06/11/2019
ID: 109761180
FAQ What advantages does the Smart Access Module offer customers in conjunction with a SINAMICS V20 frequency converter?

The Smart Access Module for the SINAMICS V20 is a web server module that allows the operator quick and easy access to the converter.

05/29/2019
ID: 109767666
FAQ Get help with the Digital Assistant

The Digital Assistant helps you to find technical information about our products.

05/27/2019
ID: 109767617
FAQ SINUMERIK: The extension of SINAMICS S120 Combi with a SINAMICS Capacitor Module does not work

The extension of SINAMICS S120 Combi with a SINAMICS Capacitor Module (6SL3100-1CE14-0AAX) is not possible, SINAMICS S120 Booksize modules must be used.

05/24/2019
ID: 109767628
FAQ Why does my SINAMICS S210 3AC200-480V converter show warning A30016 even though the mains voltage is present?

The reason for the warning A30016 may be an incorrect connection to terminal X4 (braking resistor).

05/23/2019
ID: 109767864
FAQ SIMATIC S7: What is the meaning of the following event IDs: "16# 08:9000" to "16# 08:9013"?

The event IDs "16# 08:9000" to "16# 08:9013" indicate faults and warnings for a drive.

05/23/2019
ID: 109764509
FAQ SIMOGEAR, MOTOX, 2KJ1/2KJ3: Flanging of Ex standard motor to Ex gear units in accordance with Explosion Protection Directive 2014/34/EU (ATEX)

Flanging of Ex standard motor to Ex gear units in accordance with Explosion Protection Directive 2014/34/EU (ATEX)

05/17/2019
ID: 109767599
05/16/2019
ID: 44231658
FAQ Supplementary blocks for the DriveLib blocks enable switching of the "ConfigAxis" and "ConfigEPos" block inputs

These three blocks make it possible to individually control the signals (bits) of the ConfigAxis and ConfigEPos inputs of the SINA_XXX blocks from the DriveLib.

05/16/2019
ID: 109758413
FAQ SINAMICS V20: Why I get fault F23?

Cloning a drive with firmware before 3.9.5 to a drive with firmware 3.9.5 may cause F23 to occur.

05/16/2019
ID: 109766987
FAQ SINAMICS G120: Which screws have to be used to mount a IOP-2 or BOP-2 into the door of a cabinet?

Please check which version of the Operators Panel you have and select the correct screws before installing the door mounting kit.

05/15/2019
ID: 109766997
FAQ SINAMICS G120: Automatic restart after main power failure but with external 24V supply still on

This FAQ shows the way to implement automatic restart after main power failure but with external 24V supply still on.

05/08/2019
ID: 109767371
FAQ SINAMICS G120: How to change message type, response and acknowledge mode of a fault

This FAQ describes how to change message type, response and acknowledge mode of a fault.

05/08/2019
ID: 109767372
FAQ SINAMICS G120: Why can’t the value of p1800 (pulse frequency setpoint) be modified?

There are restrictions to change p1800 (pulse frequency setpoint). Modification of p1800 has something to do with p1910 (motor data identification selection) in SINAMICS G120.

05/06/2019
ID: 109767398
FAQ Compatibility Tool for Automation and Drive Technology

The Compatibility Tool is a function provided by the Industry Online Support with which you can select compatible software products or check the compatibility of existing configurations.

05/02/2019
ID: 64847781
04/23/2019
ID: 102325771
FAQ Alternative SINAMICS V20 products for SINAMICS G110

SINAMICS V20 offers restricted compatibility compared to SINAMICS G110. This document advises about main migration products of SINAMICS G110.

04/18/2019
ID: 109766919
 
Entries per page: 20 50 100
...
1
2
3
4
5