1356
Entries
Filtered by
'
Drive Technology
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note SIMOGEAR - Type cancellation and replacement of 6-pole motors as well as adjustments to the motor design and voltage variants

The 6-pole SIMOGEAR motors in shaft heights 90 to 132 are discontinued and replaced. As of May 24, 2021, the electrical and mechanical data of SIMGOGEAR motors will be adjusted in some of the 4-pole and 6-pole versions with energy efficiency class IE3.

10/21/2021
ID: 109795142
(2)
Product note Product announcement for Motion Control Encoder with PROFINET – redesign

PROFINET Motion Control Encoders have undergone a redesign, and now include the following improvements: encoder profile 4.2, communication interface according to PROFINET V2.33, shorter cycle times, finer resolution and an improved diagnostics capability with respect to previous versions. The encoders are compatible to their predecessors and the part numbers have been kept.

10/21/2021
ID: 109803179
(0)
Product note Product discontinuation - SINAMICS V20 1AC FSC convertors (P.M 490)

SINAMICS V20 1AC FSC convertors was cancelled and discontinued since 1st, Oct, 2021.

10/18/2021
ID: 109803585
(0)
10/14/2021
ID: 109803455
(1)
Product note Announcement of the product phase-out for the K80 option for SIMOTICS M-1PH8 shaft heights 100, 132 and 160 is scheduled on October 1st, 2021

Based on a portfolio streamlining, the SIMOTICS M-1PH8 motors, shaft heights 100, 132 and 160 for option K80 (axial pipe connection NDE) will be phased out on October 1st, 2021.

10/11/2021
ID: 109803127
(0)
Product note SIMOTICS GP/SD/DP low-voltage motors: Product announcement and sales release: new PRECIMA FDW brake

10/11/2021
ID: 109803374
(0)
Product note Sales and delivery release for SINAMICS Startdrive V17 Update 1

Update 1 for SINAMICS Startdrive V17 has been released for delivery. It includes improvements and function extensions for the G115D, S120 and S210 converters.

10/07/2021
ID: 109803031
(0)
Product note SIMOTICS XP explosion-protected cast iron motors 1MB1 in SH71-355 and 1MB5 in SH315-355 in version for Zone 1 – type of protection Ex db eb: Extension of the range of options with order codes B86, B87 and B88

Effective October 1st, 2021, we are supplementing the range of options for SIMOTICS XP 1MB1/1MB5 in version for Zone 1 – type of protection Ex db eb by following order codes:

10/07/2021
ID: 109803286
(0)
Product note Delivery release of new interconnection variants for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted

With immediate effect, new interconnection variants have been released for delivery for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted.

10/07/2021
ID: 109803285
(0)
Product note Total discontinuation of Drive ES Basic Maintenance V5.7

This software product is herewith canceled/totally discontinued effective immediately. This means that the affected ordering units are no longer listed in the catalog.

For products: 6SW1700-5JA00-7AA0
10/06/2021
ID: 109803024
(0)
Product note Product cancellation for SIMOTICS M-1FE1/1FE2/1PH2 with temperature sensor KTY84-130 as per Oct. 1, 2021

This product phase-out is scheduled to take place on Oct. 1, 2021, for built-in motors of the 1FE1, 1FE2 and 1PH2 product families with KTY84-130 temperature sensors.

10/05/2021
ID: 109802367
(0)
Product note SINAMICS Runtime Functions “Dynamic Grid Support” (S01) and “Grid control for Island Grid” (S02) – article numbers for power dependent ordering of electronic Certificate of License (CoL).

For utilization of the SINAMICS Runtime Functions “Dynamic Grid Support for energy recovery/feeding power into a Power Grid” (also referred to as S01 function) and “Grid Control for energy recovery/feeding power into an Island Grid” (also referred to as S02 function), Runtime Licenses are mandatory and can be now offered and ordered in a more simplified form, acc. to the used Active Line Module.

10/04/2021
ID: 109781647
(2)
Product note Product cancellation for the option L75 for SIMOTICS M-1PH8 shaft heights 180 and 225 is scheduled for 1st October 2021

As already announced with the announcement of the product phase-out under 109760979, the product is now being cancelled for option L75 (special fan, 3 AC 400 V) on October 1st, 2021 for SIMOTICS M-1PH8, shaft height 180 and shaft height 225. Option L76 (EC external fan, 3 AC 400 V 50/60 Hz) can be used for new orders.

09/30/2021
ID: 109803041
(0)
Product note Important information regarding option code D35 (Ex certificate EAC for the Eurasian customs union)

09/27/2021
ID: 109770732
(5)
Product note Not relevant certificates for geared motors SIMOGEAR 2KJ8 in the decentral drive system SINAMICS G115D

Due to the motors being specially designed for inverter operation, the system is out of scope of some standards.

09/22/2021
ID: 109802389
(1)
Product note Sales release of new interconnection variants for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted

With immediate effect, new interconnection variants have been released for sales for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted.

09/21/2021
ID: 109799906
(1)
Product note Sales and delivery release SIMOTICS S-1FS2 servo motors for applications in the food and pharmaceutical industries, Update release SH80

SIMOTICS S-1FS2 servomotors with stainless steel housings are ideal for use in areas with very high requirements on hygiene and cleanliness thanks to their specific product properties. Update: release sh80, IP69K

09/20/2021
ID: 109795323
(1)
Product note SINAMICS G120 Smart Access Firmware

NEWS: SINAMICS G120 Smart Access with firmware version update to 01.06.01.

For products: 6SL3255-0AA00-5AA0
09/06/2021
ID: 109801628
(0)
Product note MOTION-CONNECT DRIVE-CLiQ signal connector RJ45 IP20

Effective immediately, MOTION-CONNECT DRIVE-CLiQ signal connector RJ45 IP20 housing will be redesign. From housing screw connection to "click" housing connection.

09/02/2021
ID: 109800794
(0)
Product note Change in standard delivery times due to a bottleneck in material procurement for the main motors SIMOTICS M-1PH8 - shaft height 160 in asynchronous design with standard bearings

For the SIMOTICS M-1PH8 main motors with shaft height 160, the standard delivery times for "Standard with fixed bearing DE" (14th digits A, B, C, D) and "Standard" (14th digits G, H) must be increased due to bottlenecks in material procurement. In order to improve the increased standard delivery time, a new bearing system with option L96 is also being introduced for security of supply.

08/31/2021
ID: 109801817
(1)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...