×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • email on update
1062
Entries
Filtered by
'
Drive Technology
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note Sales release of SINAMICS G120 Smart Access FW 01.02.06

With immediate effect, a firmware version (V01.02.06) is available for the SINAMICS G120 Smart Access.

01/16/2019
ID: 109762699
(0)
Product note Product cancellation/discontinuation for Drive ES PCS7 V8.0 SP1 library

The product cancellation/discontinuation” status as of January 1, 2019:

For products: 6SW1700-8JD00-0AA4, 6SW1700-8JD00-0AA0
01/14/2019
ID: 109762467
(0)
Product note Release for sale for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are hereby released for sale. The delivery release is scheduled for Jan. 2019.

01/14/2019
ID: 109762971
(0)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

01/14/2019
ID: 108993276
(19)
Product note Product cancellation/discontinuation for Drive ES PCS7 APL V8.0 SP1 library

The product cancellation/discontinuation” status as of January 1, 2019:

For products: 6SW1700-8JD01-0AA4, 6SW1700-8JD01-0AA0
01/09/2019
ID: 109762768
(0)
Product note MOTION-CONNECT power cables for SINAMICS S120 booksize Motor Modules C types 45 A/60 A

The existing MOTION-CONNECT power cables can continue to be used with the new SINAMICS S120 booksize Motor Modules C types and to connect SIMOTICS motors. To round off the portfolio, new cable assemblies with 4x 16 mm2 have been introduced. The delivery release for these applies with immediate effect.

01/09/2019
ID: 109755187
(0)
Product note Sales release for output reactor 690 V G120X/G120 PM240-2 3 up to 250 kW

The output reactors for the 690 V voltage class, which can be used together with the SINAMICS G120 PM240-2 Power Module and the SINAMICS G120X converter, are hereby released for sale. Delivery release is scheduled for January 2019.

12/28/2018
ID: 109762769
(1)
Product note Delivery release for output reactors for voltage class 690 V, which can be used together with SINAMICS G120 PM240-2 Power Modules and the SINAMICS G120X inverter.

This extends the range of output reactors in the 690V voltage range to include new variants for the SINAMICS G120 PM240-2 and the SINAMICS G120X in frame sizes D..G and additional types for G120X in frame sizes H..J. The newly released 690V output reactors encompass 6 new types to address a power range extending from 3kW up to 250 kW.

12/28/2018
ID: 109763056
(1)
Product note Sales release SINAMICS S210 and SIMOTICS S-1FK2 400V range

The new Drive System SINAMICS S210 with the SIMOTICS S-1FK2 motors will be available in a 3AC 400V (3AC 200-480V) version is released for sales with immediate effect.

12/21/2018
ID: 109762875
(1)
Product note SINAMICS G120: Sales and delivery release for firmware version 4.7 SP10 HF3

Effective immediately, SINAMICS G120 firmware version 4.7 SP10 HF3 is released for sales and general delivery.

12/20/2018
ID: 109755811
(1)
Product note SITRAIN Training courses for SIMATIC S7-1500 with SIMATIC TIA Portal

SITRAIN offers a comprehensive training portfolio for know-how communication around the topic of SIMATIC S7-1500.

12/20/2018
ID: 72297740
(6)
12/18/2018
ID: 109762788
(0)
Product note SIMOTICS GP/SD/XP/DP low-voltage motors: Change of the description of order codes L07 and L08

Effective immediately, we are changing description of order codes L07 and L08 for SIMOTICS GP/SD/XP/DP low-voltage motors as follows:

12/18/2018
ID: 109762917
(0)
Product note SIMOTICS GP/SD/XP/DP low-voltage motors: Extension of the range of options with order codes B60 and B61

Effective immediately, we are supplementing the range of options for SIMOTICS GP/SD/XP/DP low-voltage motors by following order codes:

12/18/2018
ID: 109762914
(0)
Product note Documentation Center for customized documentation (SIMOTICS GP / SD / XP / DP / TN / FD Low-voltage motors)

Documentation Center for customized documentation (SIMOTICS GP / SD / XP / DP / TN / FD Low-voltage motors).

12/17/2018
ID: 32466656
(18)
Product note Delivery release SINAMICS Startdrive V15.1

Innovative commissioning of drives in the TIA Portal. SINAMICS Startdrive V15.1 is now available for delivery.

12/17/2018
ID: 109760844
(0)
Product note Release for sale and delivery of the SINAMICS Intelligent Operator Panel 2 (IOP-2) with firmware V2.3

The SINAMICS Intelligent Operator Panel 2 (IOP-2) with firmware V2.3 and a new commissioning concept was released for sale and general delivery on December 6, 2018.

12/17/2018
ID: 109762019
(1)
Product note Phase out of the SINAMICS Power Module PM240 FSGX

With the immediate effect the SINAMICS Power Module (PM) 240-1 Frame Size GX IP20 are declared to be phased out. The successor products are the SINAMICS PM240-2 FSG.

12/15/2018
ID: 109761583
(1)
Product note Product cancellation/discontinuation for Drive ES PCS7 V8.1 SP1 library

The product phase-out for Drive ES PCS7 V8.1 is announced on December 1, 2018.

For products: 6SW1700-8JD00-1AA0, 6SW1700-8JD00-1AA4
12/14/2018
ID: 109762097
(0)
Product note Product phase-out announcement for Drive ES PCS7 APL V8.1 library

The product phase-out for Drive ES PCS7 APL V8.1 is announced on December 1, 2018. For the upgrade version the cancellation/discontinuation will be declared also.

For products: 6SW1700-8JD01-1AA0, 6SW1700-8JD01-1AA4
12/14/2018
ID: 109762000
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...