4427
Entries
Filtered by
'
Drive Technology
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SINAMICS 24-V-TERMINAL ADAPTER

SINAMICS 24 V TERMINAL ADAPTER FOR MODULES IN BOOKSIZE DESIGN

6SL3162-2AA00-0AA0
06/15/2019
Technical data SINAMICS G120 IOP/BOP-2 DOOR MOUNT KIT

SINAMICS G120 door mounting kit IP55/ UL Type 12 for Intelligent Operator Panel IOP (IP54), IOP-2 (IP55) and Basic Operator Panel BOP-2 (IP55); contains seal fixing accessories and connecting cable (5 m)

6SL3256-0AP00-0JA0
06/17/2019
Technical data UE-MOD.I/E10KW-G2 6SN1145-1AA01-0AA2

***SPARE PART*** SIMODRIVE 611 INFEED MODULE, 10/25 KW, UNREGULATED; INTERNAL/EXTERNAL COOLING, MAINS CONTACTOR WITH BREAK CONTACT

6SN1145-1AA01-0AA2
06/15/2019
Technical data SINAMICS CONTROL SUPPLY MODULE

SINAMICS CONTROL SUPPLY MODULE INPUT: 600 V DC/3-PH. 380-480 V 50/60 HZ OUTPUT: 24..28.V DC +/-2%, 20 A

6SL3100-1DE22-0AA1
06/14/2019
Technical data SINAMICS S210, 1AC 230V, 0.4kW

SINAMICS S210 Input voltage: 200-240V 1AC; -10%/+10%; 5.0A; 45-66Hz; Output voltage: 0-input V; 2.4A; 0-550Hz; Motor: 0.4 kW; degree of protection: IP20; Frame size B; 55 x 170 x 170 (WxHxD)

6SL3210-5HB10-4UF0
06/14/2019
Technical data SINAMICS TERMINAL BOARD TB30

SINAMICS / SIMOTION TERMINAL BOARD TB30 FOR CONTROL UNIT CU320-X AND SIMOTION D4x5-X

6SL3055-0AA00-2TA0
06/14/2019
Technical data SINAMICS SENSOR MODULE CABINET SMC20

SINAMICS S120 SENSOR MODULE SMC20 BOARD FOR EVALUATION OF INCREMENTAL ENCODER: SIN/COS 1VPP ABSOLUTE ENCODER: ENDAT WITHOUT DRIVE-CLIQ CABLE 30 MM WIDTH

6SL3055-0AA00-5BA3
06/17/2019
Technical data SINAMICS S120 C-/D POWER CON. SCREW

SINAMICS S120 POWER CONNECTOR C-/D-TYPE WITH SCREW TERMINALS FOR MOTOR MODULES 3-30 A FRAME SIZE: BOOKSIZE

6SL3162-2MA00-0AC0
06/14/2019
Technical data SYNCHRONOUS SERVOMOTOR, 1FK7

SYNCHRONOUS SERVOMOTOR, 1FK7 COMPACT, 1.1 NM, 100 K, 6000 RPM, NATURAL COOLING, IM B5 (IM V1, IM V3) FREE CABLE END 0.5M OUTGOING TO ND-END WITH CONNECTOR SIZE 1

1FK7032-5AK71-7...
06/17/2019
Technical data SINAMICS SENSOR MODULE CABINET SMC30

SINAMICS SENSOR MODULE SMC30 FOR INCREMENTAL ENCODER: TTL/HTL OR KOMBI ENCODER SSI WITH INCREMENTAL TRACES OR KOMBI ENCODER SSI WITHOUT INCREMENTAL SIGNALS / WITHOUT DRIVE-CLIQ CABLE 30 MM WIDTH

6SL3055-0AA00-5CA2
06/17/2019
Technical data AIMO 400V 80KW 6SL3100-0BE28-0AB0 SINAMI

SINAMICS S120 ACTIVE INTERFACE MODULE FOR 80KW ACTIVE LINE MODULE INPUT: 3AC 380-480V, 50/60HZ

6SL3100-0BE28-0AB0
06/14/2019
Technical data SINAMICS S210, 1AC 230V, 0.2kW

SINAMICS S210 Input voltage: 200-240V 1AC; -10%/+10%; 2.7A; 45-66Hz; Output voltage: 0-input V; 1.4A; 0-550Hz; Motor: 0.2 kW; degree of protection: IP20; Frame size A; 45 x 170 x 170 (WxHxD)

6SL3210-5HB10-2UF0
06/14/2019
Technical data S120 CONTROL UNIT CU320

SINAMICS CONTROL UNIT CU320 WITHOUT COMPACT FLASH CARD

6SL3040-0MA00-0AA1
06/14/2019
Technical data SINAMICS SENSOR MODULE EXTERNAL SME125

SINAMICS SENSOR MODULE SME125 ABSOLUTE ENCODER: ENDAT; PTC- and KTY-INPUTS WITH SECURE ELECTRICAL ISOLATION; DEGREE OF PROTECTION IP67; WITHOUT DRIVE-CLIQ CABLE

6SL3055-0AA00-5KA3
06/14/2019
Technical data VOLTAGE SENSING MODULE VSM10

SINAMICS VOLTAGE SENSING MODULE VSM10

6SL3053-0AA00-3AA1
06/17/2019
Technical data SINAMICS V20, BOP

SINAMICS V20 BOP Size: 76x85x30 (WxHxD)

6SL3255-0VA00-4BA1
06/14/2019
Technical data S120 CONTROL UNIT CU310 DP

SINAMICS S120 CONTROL UNIT CU310 DP WITH PROFIBUS INTERFACE WITHOUT COMPACTFLASH CARD

6SL3040-0LA00-0AA1
06/16/2019
Technical data PRIMARY SECTION, 2940 N, 127 M/MIN

SIMOTICS L primary section; Component 3-phase synchronous motor; Continuous load model; Cover prepared for 2 metric threaded joints; Connection of power and signal separated; with FN=1730N; Fmax=2940N; Vmax FN=228m/min; Vmax Fmax=127 m/min; In=16.2A; Imax=34.1A

1FN3300-2NC10-0BA1
06/14/2019
Technical data CONTROL UNIT ADAPTER CUA32 F. PM340

CONTROL UNIT ADAPTER CUA32 FOR POWER MODULES PM340 WITH INTERFACE FOR INCREMENTAL ENCODER HTL/TTL

6SL3040-0PA01-0AA0
06/14/2019
Technical data DRIVE CLIQ HUB MODULE CABINET DMC20

SINAMICS DRIVE-CLIQ HUB MODULE CABINET DMC20 WITHOUT DRIVE-CLIQ CABLE

6SL3055-0AA00-6AA1
06/17/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5