4345
Entries
Filtered by
'
Drive Technology
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SECONDARY SECTION, SIZE 050, LGTH 120MM

SIMOTICS L Secondary section for linear motor 1FN3... Size 050; Component 3-phase synchronous motor; length 120mm

1FN3050-4SA00-0AA0
07/19/2019
Technical data PRIMARY SECTION, 550 N, 146 M/MIN

SIMOTICS L primary section; Component 3-phase synchronous motor; Peak load version; Connection of power and signal separated; Cables fixed mounted, length 0.5 m; Power with connector size 1; Signal with connector size 0.5; FN=200N; Fmax=550N; Vmax FN=373 m/min; Vmax Fmax=146 m/min; In=2.7A; Imax=8.2A When using direct motors, observe the national and international license conditions, so that no infringements of property rights occur

1FN3050-2WC00-0FA1
07/19/2019
Technical data COM CHK 3AC400V 50HZ 180A UK4%

COMMUTATING CHOKE FOR CONVERTER; PHASES:3; UN1(V):400; ITHMAX 1(A) / F1(HZ):180 /50; I LN (A):162; UK(%):4; LN(MH):0,119; TA/ISOKL:40 /H; IP00; TYPE OF TERMINALS:FLAT-TYPE TERMINAL; EN 61558-2-20 >UL/CSA-RECOGNIZED< >CHOKE<

4EU2522-4BA00-0AA0
07/19/2019
Technical data SYNCHRONOUS MOTOR 1FT7

SIMOTICS S synchronous motor 1FT7, 48 Nm (100K), 4500 rpm, 10.80 kW Forced ventilation; IMB 5 design (IM V1, IM V3); Flange 1 (1FT6-compatible); Power connector; connector outlet direction axial DE absolute encoder; Single-turn 24-bit with Drive -CLiQ; interface (encoder AS24DQI); Smooth shaft, with holding brake, radial eccentricity tolerance N; Vibration severity level A,; Degree of protection IP 64 N05: 1FT5-compatible shaft extension X09: Paint finish anthracite RAL7016 N27: Brake with reduced moment of inertia Y84: Customer specifications on the rating(*)

1FT7087-7SH71-4BH0-ZN05N27X09Y84
07/19/2019
Technical data BREAK CONNECTOR

Brake connector 6FX2003-0LL51 for connection to S-1FL6 HI 2-pole insulator Bayonet lock 2x socket contact (0.5-0.75 mm2) D6 to D8 mm Contents 30 units

6FX2003-0LL51
07/19/2019
Technical data CONT-D PF1A 1DMU6SN1118-0DG23-0AA1

***SPARE PART*** SIMODRIVE 611-D CLOSED-LOOP PLUG-IN PERFORMANCE CONTROL UNIT,1 AXIS,FOR DIGITAL DRIVES,FEED+MAIN SPINDLE DRIVES WITH DIRECT MEASURING SYSTEM, VOLTAGE SIGNALS

6SN1118-0DG23-0AA1
07/19/2019
Technical data SINAMICS V20, SMART ACCESS

SINAMICS V20 Smart Access Web Server Module

6SL3255-0VA00-5AA0
07/19/2019
Technical data SINAMICS G120 IOP/BOP-2 DOOR MOUNT KIT

SINAMICS G120 door mounting kit IP55/ UL Type 12 for Intelligent Operator Panel IOP (IP54), IOP-2 (IP55) and Basic Operator Panel BOP-2 (IP55); contains seal fixing accessories and connecting cable (5 m)

6SL3256-0AP00-0JA0
07/19/2019
Technical data SINAMICS G120C PN 0,75KW UNFIL

SINAMICS G120C RATED POWER 0,75KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFINET-PN PROTECTION: IP20/ UL OPEN TYPE SIZE: FSAA 173X73X178(HXWXD) EXTERNAL 24V

6SL3210-1KE12-3UF2
07/19/2019
Technical data SINAMICS PM240-2 IP20-FSF-U-400V-90kW

SINAMICS G120 POWER MODULE PM240-2 WITHOUT FILTER WITH BUILT IN BRAKING CHOPPER 3AC380-480V +10/-20% 47-63HZ OUTPUT HIGH OVERLOAD: 75KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -20 TO +50 DEG C (HO) OUTPUT LOW OVERLOAD: 90kW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -20 TO +40 DEG C (LO) 708 X 305 X 357 (HXWXD), FSF PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.7 HF8

6SL3210-1PE31-8UL0
07/19/2019
Technical data ER-MOD.INT36KW-G2 6SN1145-1BA02-0CA2

***SPARE PART*** SIMODRIVE 611 INFEED/REGEN.FEEDBACK MODULE 36/47 KW, CLOSED-LOOP CONTROL, WITH INTERNAL COOLING, MAINS CONTACTOR WITH BREAK CONTACT.

6SN1145-1BA02-0CA2
07/19/2019
Technical data SINAMICS DRIVE CLIQ HUB MODULE DME20

SINAMICS DME20 DRIVE-CLIQ MODULE EXTERNAL IP67 WITHOUT 24V SUPPLY CABLE WITHOUT DRIVE-CLIQ CABLE

6SL3055-0AA00-6AB0
07/19/2019
Technical data SINAMICS COUPLING FOR DRIVE-CLIQ

SINAMICS COUPLING FOR DRIVE-CLIQ CABLE PROTECTION IP67

6SL3066-2DA00-0AB0
07/19/2019
Technical data S120 CONTROL UNIT CU320

SINAMICS CONTROL UNIT CU320 WITHOUT COMPACT FLASH CARD

6SL3040-0MA00-0AA1
07/19/2019
Technical data SINAMICS SENSOR MODULE CABINET SMC10

SINAMICS S120 SENSOR MODULE SMC10 SENSOR BOARD FOR EVALUATION OF A RESOLVER WITHOUT DRIVE-CLIQ CABLE

6SL3055-0AA00-5AA3
07/19/2019
Technical data SINAMICS DC LINK RECT. ADAPTER 35-95MM

SINAMICS DC LINK RECTIFIER ADAPTER FOR DIRECT INFEED SCREW TERMINALS 35-95 MM2 FOR 150, 200 AND 300 MM LINE/MOTOR MODULES IN BOOKSIZE FORMAT

6SL3162-2BM00-0AA0
07/19/2019
Technical data CONTROL UNIT ADAPTER CUA32 F. PM340

CONTROL UNIT ADAPTER CUA32 FOR POWER MODULES PM340 WITH INTERFACE FOR INCREMENTAL ENCODER HTL/TTL

6SL3040-0PA01-0AA0
07/19/2019
Technical data SINAMICS PM230-IP55-FSE-A-400V 45KW

SINAMICS G120P POWER MODULE PM230 WITH BUILT IN CL. A FILTER PROTECTION IP55 / UL TYPE12 3AC380-480V +10/-10% 47-63HZ OUTPUT LOW OVERLOAD: 45KW FOR 110% 60S,100% 240S AMBIENT TEMP 0 TO +40 DEG C(LO) 751 X 320 X 329 (HXBXT), FSE WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU230P-2 FIRMWARE-VERSION V4.3.2

6SL3223-0DE34-5AA0
07/19/2019
Technical data STARTERKIT SINAMICS V90 PN & 1FL6

STARTER KIT SINAMICS V90 PN & SIMOTICS S-1FL6 CONSISTING OF: INVERTER: 6SL3210-5FB10-4UF1 Input voltage: 200-240 V 1/3 AC 2.6A 0-330HZ FOR MOTOR: 0.4 kW IP20, FS B, 55x170x170(BXHXD) SERVO MOTOR 1FL6034-2AF21-1AA1 PN=0.4 KW, NN=3000RPM, IP65, M0=1.27 Nm, MN=1.27 Nm, AH 30 mm, incremental encoder TTL 2500INK/U WITH FEATHER KEY, WITHOUT HOLDING BRAKE POWER CABLE PRE-ASSEMBLED 6FX3002-5CK01-1AD0 3METER PRE-ASSEMBLED SIGNAL CABLE 6FX3002-2CT20-1AD0 3METER PREFABRICATED I/O CABLE 6SL3260-4MA00-1VB0 1METER The delivery quantity is limited to 3 units per customer

6SL3200-0AE40-0AA0
07/19/2019
Technical data I/O connector for SINAMICS V90 PROFINET

I/O connector for SINAMICS V90 PROFINET 20-pole, MDR Contents 5 units

6SL3260-2MA00-0VA0
07/19/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5