2523
Entries
Filtered by
'
Converters
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data POW.MOD.INT.15A-G2 6SN1123-1AA00-0AA2

***SPARE PART*** SIMODRIVE 611 POWER MODULE, 1 AXIS, 15 A, INTERNAL COOLING, MOTOR RATED CURRENT: FEED = 5 A MAIN SPINDEL = 5 A

6SN1123-1AA00-0AA2
10/11/2021
Technical data UE-MOD.I/E10KW-G2 6SN1145-1AA01-0AA2

***SPARE PART*** SIMODRIVE 611 INFEED MODULE, 10/25 KW, UNREGULATED; INTERNAL/EXTERNAL COOLING, MAINS CONTACTOR WITH BREAK CONTACT

6SN1145-1AA01-0AA2
10/11/2021
Technical data POW.MOD.INT300A 6SN1123-1AA00-0JA1

***SPARE PART*** SIMODRIVE 611 POWER MODULE, 1 AXIS, 300 A, INTERNAL COOLING, ADD-ON FAN REQUIERD OR COOLING F. HOSE COOL. MOTOR RATED FEED = 100 A MAIN SPINDEL = 120 A

6SN1123-1AA00-0JA1
10/11/2021
Technical data UE-MOD.I/E 5KW-G2 6SN1146-1AB00-0BA1

***SPARE PART*** SIMODRIVE 611 INFEED MODULE, 5/10 KW, UNREGULATED, WITH INTERNAL/EXT. COOLING

6SN1146-1AB00-0BA1
10/11/2021
Technical data ER-MOD.INT36KW-G2 6SN1145-1BA02-0CA2

***SPARE PART*** SIMODRIVE 611 INFEED/REGEN.FEEDBACK MODULE 36/47 KW, CLOSED-LOOP CONTROL, WITH INTERNAL COOLING, MAINS CONTACTOR WITH BREAK CONTACT.

6SN1145-1BA02-0CA2
10/11/2021
Technical data LT-MOD.INT108A -G2 6SN1123-1AA00-0LA3

***SPARE PART*** SIMODRIVE 611 POWER MODULE, 1 AXIS, INTERNAL COOLING, MOTOR RATED CURRENTS: Vorschub = 42 A Hauptspindel = 45 A

6SN1123-1AA00-0LA3
10/11/2021
Technical data ER-MOD.INT.16KW-G2 6SN1145-1BA01-0BA2

***SPARE PART*** SIMODRIVE 611 INFEED/REGENERATIVE FEEDBACK MODULE 16/21 KW, STABILIZED, WITH INTERNAL COOLING, MAINS CONTACTOR WITH BREAK CONTACT

6SN1145-1BA01-0BA2
10/11/2021
Technical data REG-HSA ANALOG 6SN1121-0BA11-0AA1

***SPARE PART*** SIMODRIVE 611-A PLUG-IN CLOSED-LOOP CONTROL UNIT, FOR MAIN SPINDLE DRIVES WITH 1PH, UNIVERSAL VERSION

6SN1121-0BA11-0AA1
10/11/2021
Technical data LT-MOD.INT.80A-G2 6SN1123-1AA00-0DA2

***SPARE PART*** SIMODRIVE 611 POWER MODULE, 1 AXIS, 80 A, INTERNAL COOLING, MOTOR RATED CURRENT: FEED = 28 A MAIN SPINDEL = 30 A

6SN1123-1AA00-0DA2
10/11/2021
Technical data CONT DST2-2A 2DMU6SN1118-0DM23-0AA0

***SPARE PART*** SIMODRIVE 611-D CLOSED-LOOP CONTROL PLUG-IN UNIT, 2 AXES, STANDARD CLOSED- LOOP CONTROL 2, WITH DIRECT MEASURING SYSTEM SPG-S, MAX. 2 AXES FDD OR 1 AXIS MSD

6SN1118-0DM23-0AA0
10/10/2021
Technical data SINAMICS G120C PN 55,0KW UNFIL

SINAMICS G120C RATED POWER 55.0KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO, 1AI, 1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFINET-PN PROTECTION: IP20/ UL OPEN TYPE SIZE: FSE 551x 275x 237(HXWXD) EXTERNAL 24V

6SL3210-1KE31-1UF1
10/10/2021
Technical data SINAMICS G120C DP 0,75KW FILA

SINAMICS G120C RATED POWER 0,75KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ INTEGRATED FILTER CLASS A I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFIBUS-DP PROTECTION: IP20/ UL OPEN TYPE SIZE: FSAA 173X73X155(HXWXD) EXTERNAL 24V

6SL3210-1KE12-3AP2
10/10/2021
Technical data S110 CONTROL UNIT CU305 PROFIBUS

SINAMICS S110 CONTROL UNIT CU305 DP WITH PROFIBUS INTERFACE WITHOUT MEMORY CARD

6SL3040-0JA00-0AA0
10/10/2021
Technical data SINAMICS G120C DP 1,5KW UNFIL

SINAMICS G120C RATED POWER 1,5KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFIBUS-DP PROTECTION: IP20/ UL OPEN TYPE SIZE: FSAA 173X73X155(HXWXD) EXTERNAL 24V

6SL3210-1KE14-3UP2
10/10/2021
Technical data MICROMASTER 4

MICROMASTER 4 Line reactor 200V-240V 1AC 22.8A Base FSB-1.4MH not base with V20

6SE6400-3CC02-6BB3
10/08/2021
Technical data SINAMICS G115D BRAKE RES. FSB 200W cont.

SINAMICS G115D braking resistor FSB rated power 200W Peak power 1200W 10% duty cycle at 120s cycle

6SL3501-1BE32-0BA0
10/08/2021
Technical data LINE REACTOR FSF 3AC 200-480V-186A

MICROMASTER 4 Line reactor 200-480V 3AC 186A Stand-alone FSF-0.09MH

6SE6400-3CC11-7FD0
10/08/2021
Technical data OUTPUT REACTOR FSF 3AC 200-480V-154A

MICROMASTER 4 Output reactor 200-480V 3AC 154A (HO/CT)/178A (LO/VT) Stand-alone FS F-0.033 MH

6SE6400-3TC15-4FD0
10/08/2021
Technical data CONT-D PF2A 2DMI6SN1118-0DH22-0AA1

***SPARE PART*** SIMODRIVE 611-D CLOSED-LOOP PLUG-IN PERFORMANCE CONTROL UNIT,2-AXES,FOR DIGITAL DRIVES,FEED+MAIN SPINDLE DRIVES WITH DIRECT MEASURING SYSTEM CURRENT SIGNALS

6SN1118-0DH22-0AA1
10/08/2021
Technical data SINAMICS V20, BREAKING MODULE 400V/230V

SINAMICS V20 brake module 380 V-480 V 3AC/200 V - 240 V Duty cycle from 5% to 100% Size: 90x150x88 (WxHxD)

6SL3201-2AD20-8VA0
10/08/2021
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit