2233
Entries
Filtered by
'
Low-voltage Converters
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SINAMICS 24-V-TERMINAL ADAPTER

SINAMICS 24 V TERMINAL ADAPTER FOR MODULES IN BOOKSIZE DESIGN

6SL3162-2AA00-0AA0
06/15/2019
Technical data SINAMICS G120 IOP/BOP-2 DOOR MOUNT KIT

SINAMICS G120 door mounting kit IP55/ UL Type 12 for Intelligent Operator Panel IOP (IP54), IOP-2 (IP55) and Basic Operator Panel BOP-2 (IP55); contains seal fixing accessories and connecting cable (5 m)

6SL3256-0AP00-0JA0
06/17/2019
Technical data UE-MOD.I/E10KW-G2 6SN1145-1AA01-0AA2

***SPARE PART*** SIMODRIVE 611 INFEED MODULE, 10/25 KW, UNREGULATED; INTERNAL/EXTERNAL COOLING, MAINS CONTACTOR WITH BREAK CONTACT

6SN1145-1AA01-0AA2
06/15/2019
Technical data SINAMICS CONTROL SUPPLY MODULE

SINAMICS CONTROL SUPPLY MODULE INPUT: 600 V DC/3-PH. 380-480 V 50/60 HZ OUTPUT: 24..28.V DC +/-2%, 20 A

6SL3100-1DE22-0AA1
06/14/2019
Technical data SINAMICS S210, 1AC 230V, 0.4kW

SINAMICS S210 Input voltage: 200-240V 1AC; -10%/+10%; 5.0A; 45-66Hz; Output voltage: 0-input V; 2.4A; 0-550Hz; Motor: 0.4 kW; degree of protection: IP20; Frame size B; 55 x 170 x 170 (WxHxD)

6SL3210-5HB10-4UF0
06/14/2019
Technical data SINAMICS TERMINAL BOARD TB30

SINAMICS / SIMOTION TERMINAL BOARD TB30 FOR CONTROL UNIT CU320-X AND SIMOTION D4x5-X

6SL3055-0AA00-2TA0
06/14/2019
Technical data SINAMICS SENSOR MODULE CABINET SMC20

SINAMICS S120 SENSOR MODULE SMC20 BOARD FOR EVALUATION OF INCREMENTAL ENCODER: SIN/COS 1VPP ABSOLUTE ENCODER: ENDAT WITHOUT DRIVE-CLIQ CABLE 30 MM WIDTH

6SL3055-0AA00-5BA3
06/17/2019
Technical data SINAMICS S120 C-/D POWER CON. SCREW

SINAMICS S120 POWER CONNECTOR C-/D-TYPE WITH SCREW TERMINALS FOR MOTOR MODULES 3-30 A FRAME SIZE: BOOKSIZE

6SL3162-2MA00-0AC0
06/14/2019
Technical data SINAMICS SENSOR MODULE CABINET SMC30

SINAMICS SENSOR MODULE SMC30 FOR INCREMENTAL ENCODER: TTL/HTL OR KOMBI ENCODER SSI WITH INCREMENTAL TRACES OR KOMBI ENCODER SSI WITHOUT INCREMENTAL SIGNALS / WITHOUT DRIVE-CLIQ CABLE 30 MM WIDTH

6SL3055-0AA00-5CA2
06/17/2019
Technical data AIMO 400V 80KW 6SL3100-0BE28-0AB0 SINAMI

SINAMICS S120 ACTIVE INTERFACE MODULE FOR 80KW ACTIVE LINE MODULE INPUT: 3AC 380-480V, 50/60HZ

6SL3100-0BE28-0AB0
06/14/2019
Technical data SINAMICS S210, 1AC 230V, 0.2kW

SINAMICS S210 Input voltage: 200-240V 1AC; -10%/+10%; 2.7A; 45-66Hz; Output voltage: 0-input V; 1.4A; 0-550Hz; Motor: 0.2 kW; degree of protection: IP20; Frame size A; 45 x 170 x 170 (WxHxD)

6SL3210-5HB10-2UF0
06/14/2019
Technical data S120 CONTROL UNIT CU320

SINAMICS CONTROL UNIT CU320 WITHOUT COMPACT FLASH CARD

6SL3040-0MA00-0AA1
06/14/2019
Technical data SINAMICS SENSOR MODULE EXTERNAL SME125

SINAMICS SENSOR MODULE SME125 ABSOLUTE ENCODER: ENDAT; PTC- and KTY-INPUTS WITH SECURE ELECTRICAL ISOLATION; DEGREE OF PROTECTION IP67; WITHOUT DRIVE-CLIQ CABLE

6SL3055-0AA00-5KA3
06/14/2019
Technical data VOLTAGE SENSING MODULE VSM10

SINAMICS VOLTAGE SENSING MODULE VSM10

6SL3053-0AA00-3AA1
06/17/2019
Technical data SINAMICS V20, BOP

SINAMICS V20 BOP Size: 76x85x30 (WxHxD)

6SL3255-0VA00-4BA1
06/14/2019
Technical data S120 CONTROL UNIT CU310 DP

SINAMICS S120 CONTROL UNIT CU310 DP WITH PROFIBUS INTERFACE WITHOUT COMPACTFLASH CARD

6SL3040-0LA00-0AA1
06/16/2019
Technical data CONTROL UNIT ADAPTER CUA32 F. PM340

CONTROL UNIT ADAPTER CUA32 FOR POWER MODULES PM340 WITH INTERFACE FOR INCREMENTAL ENCODER HTL/TTL

6SL3040-0PA01-0AA0
06/14/2019
Technical data DRIVE CLIQ HUB MODULE CABINET DMC20

SINAMICS DRIVE-CLIQ HUB MODULE CABINET DMC20 WITHOUT DRIVE-CLIQ CABLE

6SL3055-0AA00-6AA1
06/17/2019
Technical data STARTERKIT SINAMICS V90 PN & 1FL6

STARTER KIT SINAMICS V90 PN & SIMOTICS S-1FL6 CONSISTING OF: INVERTER: 6SL3210-5FB10-4UF1 Input voltage: 200-240 V 1/3 AC 2.6A 0-330HZ FOR MOTOR: 0.4 kW IP20, FS B, 55x170x170(BXHXD) SERVO MOTOR 1FL6034-2AF21-1AA1 PN=0.4 KW, NN=3000RPM, IP65, M0=1.27 Nm, MN=1.27 Nm, AH 30 mm, incremental encoder TTL 2500INK/U WITH FEATHER KEY, WITHOUT HOLDING BRAKE POWER CABLE PRE-ASSEMBLED 6FX3002-5CK01-1AD0 3METER PRE-ASSEMBLED SIGNAL CABLE 6FX3002-2CT20-1AD0 3METER PREFABRICATED I/O CABLE 6SL3260-4MA00-1VB0 1METER The delivery quantity is limited to 3 units per customer

6SL3200-0AE40-0AA0
06/17/2019
Technical data ER-MOD.INT36KW-G2 6SN1145-1BA02-0CA2

***SPARE PART*** SIMODRIVE 611 INFEED/REGEN.FEEDBACK MODULE 36/47 KW, CLOSED-LOOP CONTROL, WITH INTERNAL COOLING, MAINS CONTACTOR WITH BREAK CONTACT.

6SN1145-1BA02-0CA2
06/14/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5