160
Entries
Filtered by
'
Standard Performance Frequency Converter
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note SITRAIN Trainings for Safety Integrated

With the Safety Integrated course offer from SITRAIN, you learn how to use the Siemens Safety Integrated products and solutions in an optimum way.

08/16/2019
ID: 76494396
(1)
Product note Product discontinuation of SINAMICS G120 Power Module PM240 FSA-F

"Product discontinuation" is declared for the first generation of PM240 Power Modules for the SINAMICS G120 as of October 1, 2019. The PM240-2 will replace the previous series for applications up to 132 kW. Performance classes from 160 to 250 kW will continue to be available as SINAMICS G120 PM240.

08/08/2019
ID: 109769092
(1)
Product note SINAMICS & SIMOTICS S/M/L/T Motion Control Motors: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION

08/07/2019
ID: 109478106
(5)
Product note Sales release of SINAMICS G120 Smart Access FW 01.03.01

With immediate effect, a firmware version (V01.03.01) is available for the SINAMICS G120 Smart Access.

For products: 6SL3255-0AA00-5AA0
08/06/2019
ID: 109769429
(0)
Product note Phase-out announcement of SINAMICS G110 standard drives

Effective October 1st, 2019 the SINAMICS G110 standard drives including selected options will be withdrawn from the active marketing phase and managed as a product to be phased out..

07/10/2019
ID: 109769053
(0)
Product note Shaft key default installation update for SIMOTICS S-1FL6 servomotors

With immediate effect, the default installation of the shaft key for SIMOTICS S-1FL6 servomotor is updated for production and delivery.

06/12/2019
ID: 109768287
(0)
Product note SINAMICS G120C frame size FSAA to FSC PROFINET versions – Dimension Improvement.

In line with our policy of continuous improvement of our products, we are making a small change to the PROFINET versions of SINAMICS G120C. (Frame size FSAA-FSC only), making it more compact

05/22/2019
ID: 109767110
(0)
Product note Sales release of SINAMICS V20 firmware V03.96.00.00

With immediate effect, SINAMICS V20 firmware version V03.96.00.00 is released for sale.

05/14/2019
ID: 109767473
(0)
Product note Sales and delivery release for output reactor 400V G120X 18.5 to 250 kW

The output reactors for the 400 V voltage class, which can be used together with the SINAMICS G120X converter, are hereby released for sale. Release for delivery is granted upon sales release. This extends the range of output reactors in the 400V voltage range to include new variants for the SINAMICS G120X (more information on G120X is provided in 109762168) in den frame size

05/02/2019
ID: 109766664
(2)
Product note Sales and delivery release for dv/dt filter plus VPL, for 400-V-G120X (18.5 kW to 560 kW) and 690-V-G120X (3 kW to 630 kW) for SINAMICS G120X with Power Modules FSD to FSJ

With immediate effect, the dv/dt filters plus VPL have been released for operation on Sinamics G120X.

04/09/2019
ID: 109766019
(0)
Product note Sales and delivery release for C1 line filters, 400 V converters for SINAMICS G120X 0.75 to 110 kW with Power Modules FSA to FSF 380V-480V

With immediate effect, C1 FSA - F line filters have been released for sales with G120X.

03/26/2019
ID: 109765931
(0)
Product note Announcement of product phase-out and product cancellation for SINAMICS G120 Power Module PM260

The SINAMICS G120 Power Module PM260 has been reached P.M400 "Announcement of product phase-out" in 01.10.2015. Update: The P.M410 "product cancellation" is planned for 01.04.2019.

03/22/2019
ID: 109479482
(0)
Product note Sales release of SINAMICS V20 Smart Access FW 01.03.01

With immediate effect, the firmware version (V01.03.01) is available for the SINAMICS V20 Smart Access.

For products: 6SL3255-0VA00-5AA0
03/18/2019
ID: 109765008
(0)
Product note Product discontinuation of SINAMICS Intelligent Operator Panel (first-generation IOP devices)

The SINAMICS Intelligent Operator Panel (first-generation IOP devices) will reach "Product cancellation/discontinuation" status on April 1, 2019.

02/21/2019
ID: 109764357
(0)
Product note Delivery release for SINAMICS G120X - FSA, FSB, FSC, FSD, FSE, FSF, FSG, FSH and FSJ

The SINAMICS G120X in the sizes FSA, FSB, FSC, FSD, FSE, FSF, FSG, FSH and FSJ is released for delivery. The G120X is an infrastructure drive optimized for pump/fan applications and is specialized for the water/waste

02/06/2019
ID: 109763582
(1)
Product note Delivery release for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400 V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are now released for delivery. This extends the product range of Line Harmonics Filters to include new versions for the PM240-2 FSD to FSG Power Modules and SINAMICS G120X converters in frame sizes FSB to FSG.

02/01/2019
ID: 109763411
(0)
Product note Sales release of SINAMICS G120 Smart Access FW 01.02.06

With immediate effect, a firmware version (V01.02.06) is available for the SINAMICS G120 Smart Access.

01/16/2019
ID: 109762699
(0)
Product note Release for sale for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are hereby released for sale. The delivery release is scheduled for Jan. 2019.

01/14/2019
ID: 109762971
(1)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

01/14/2019
ID: 108993276
(20)
Product note Delivery release for output reactors for voltage class 690 V, which can be used together with SINAMICS G120 PM240-2 Power Modules and the SINAMICS G120X inverter.

This extends the range of output reactors in the 690V voltage range to include new variants for the SINAMICS G120 PM240-2 and the SINAMICS G120X in frame sizes D..G and additional types for G120X in frame sizes H..J. The newly released 690V output reactors encompass 6 new types to address a power range extending from 3kW up to 250 kW.

12/28/2018
ID: 109763056
(1)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...