958
Entries
Filtered by
'
Standard Performance Frequency Converter
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SINAMICS G120 IOP/BOP-2 DOOR MOUNT KIT

SINAMICS G120 door mounting kit IP55/ UL Type 12 for Intelligent Operator Panel IOP (IP54), IOP-2 (IP55) and Basic Operator Panel BOP-2 (IP55); contains seal fixing accessories and connecting cable (5 m)

6SL3256-0AP00-0JA0
08/20/2019
Technical data SINAMICS V20, I/O EXTENSION MODULE

SINAMICS V20 I/O extension module I/O interface: 2 DI, 2 relays

6SL3256-0VE00-6AA0
08/19/2019
Technical data SINAMICS G120 SCREENING PLATE FOR FSA PT

SINAMICS G120 Shield plate FSA push-through consisting of Shield plate and mounting accessories

6SL3266-1EA00-0DA0
08/19/2019
Technical data SINAMICS PM240-2 Handle for Push Through

SINAMICS G120 Handle for Push Through Power Module PM240-2

6SL3200-0SM22-0AA0
08/19/2019
Technical data SINAMICS V20, SMART ACCESS

SINAMICS V20 Smart Access Web Server Module

6SL3255-0VA00-5AA0
08/19/2019
Technical data SINAMICS V20, PARAMETER LOADER

SINAMICS V20 Parameter loader Size: 90x57x28 (WxHxD)

6SL3255-0VE00-0UA1
08/19/2019
Technical data SINAMICS V20, BOP INTERFACE

SINAMICS V20 BOP interface Size: 49x56x23 (WxHxD)

6SL3255-0VA00-2AA1
08/19/2019
Technical data SINAMICS G120C USS/MB 1,5KW UNFIL

SINAMICS G120C Rated power: 1.5kW with 150% overload for 3 sec. 380-480V3AC+10/-20% 47-63Hz unfiltered I/O interface: 6DI, 2 DO, 1 AI, 1 AO Safe-Torque-Off integrated Fieldbus integrated: USS/MODBUS RTU Degree of protection IP20/UL Open Type Variable: FSA 196x 73x 203 (HxWxD) external 24 V

6SL3210-1KE14-3UB1
08/17/2019
Technical data SINAMICS G120C USS/MB 0,75KW UNFIL

SINAMICS G120C Rated power: 0.75kW with 150% overload for 3 sec. 380-480V3AC+10/-20% 47-63Hz unfiltered I/O interface: 6DI, 2 DO, 1 AI, 1 AO Safe-Torque-Off integrated Fieldbus integrated: USS/MODBUS RTU Degree of protection IP20/UL Open Type Variable: FSA 196x 73x 203 (HxWxD) external 24 V

6SL3210-1KE12-3UB1
08/17/2019
Technical data SINAMICS G120C PN 11,0KW UNFIL

SINAMICS G120C RATED POWER 11,0KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFINET-PN PROTECTION: IP20/ UL OPEN TYPE SIZE: FSC 295x 140x 225,4 (HXWXD) EXTERNAL 24V

6SL3210-1KE22-6UF1
08/17/2019
Technical data SINAMICS G120C PN 0,55KW UNFIL

SINAMICS G120C RATED POWER 0,55KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFINET-PN PROTECTION: IP20/ UL OPEN TYPE SIZE: FSAA 173X73X178(HXWXD) EXTERNAL 24V

6SL3210-1KE11-8UF2
08/17/2019
Technical data SINAMICS G120C USS/MB 0,55KW FILA

SINAMICS G120C RATED POWER 0,55KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ INTEGRATED FILTER CLASS A I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: USS/ MODBUS RTU; PROTECTION: IP20/ UL OPEN TYPE SIZE: FSAA 173X73X155(HXWXD) EXTERNAL 24V

6SL3210-1KE11-8AB2
08/17/2019
Technical data SINAMICS G120C USS/MB 15,0KW UNFIL

SINAMICS G120C RATED POWER 15,0KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: USS/ MODBUS RTU PROTECTION: IP20/ UL OPEN TYPE SIZE: FSC 295X140X203(HXWXD) EXTERNAL 24V

6SL3210-1KE23-2UB1
08/17/2019
Technical data SINAMICS G120C USS/MB 4,0KW UNFIL

SINAMICS G120C RATED POWER 4,0KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: USS/ MODBUS RTU PROTECTION: IP20/ UL OPEN TYPE SIZE: FSA 196X73X203(HXWXD) EXTERNAL 24V

6SL3210-1KE18-8UB1
08/17/2019
Technical data SINAMICS G120C PN 15,0KW FILA

SINAMICS G120C RATED POWER 15,0KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ INTEGRATED FILTER CLASS A I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFINET-PN PROTECTION: IP20/ UL OPEN TYPE SIZE: FSC 295x 140x 225,4 (HXWXD) EXTERNAL 24V

6SL3210-1KE23-2AF1
08/17/2019
Technical data SINAMICS G120C PN 5,5KW UNFIL

SINAMICS G120C RATED POWER 5,5KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFINET-PN PROTECTION: IP20/ UL OPEN TYPE SIZE: FSB 196x 100x 225,4 (HxWxD) EXTERNAL 24V

6SL3210-1KE21-3UF1
08/17/2019
Technical data SINAMICS PM240-2 IP20-FSF-U-200V-55kW

SINAMICS G120 POWER MODULE PM240-2 UNFILTERED WITH BUILT IN BRAKING CHOPPER 3AC200-240V +10/-20% 47-63HZ OUTPUT HIGH OVERLOAD: 45KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -20 TO +50 DEG C (HO) OUTPUT LOW OVERLOAD: 55kW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -20 TO +40 DEG C (LO) 708 X 305 X 357 (HXWXD), FSF PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.7 HF8

6SL3210-1PC31-8UL0
08/17/2019
Technical data SINAMICS G120C USS/MB 11,0KW UNFIL

SINAMICS G120C RATED POWER 11,0KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: USS/ MODBUS RTU PROTECTION: IP20/ UL OPEN TYPE SIZE: FSC 295X140X203(HXWXD) EXTERNAL 24V

6SL3210-1KE22-6UB1
08/17/2019
Technical data SINAMICS G120C PN 0,75KW UNFIL

SINAMICS G120C RATED POWER 0,75KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFINET-PN PROTECTION: IP20/ UL OPEN TYPE SIZE: FSAA 173X73X178(HXWXD) EXTERNAL 24V

6SL3210-1KE12-3UF2
08/17/2019
Technical data SINAMICS G120C PN 2,2KW UNFIL

SINAMICS G120C RATED POWER 2,2KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFINET-PN PROTECTION: IP20/ UL OPEN TYPE SIZE: FSAA 173X73X178(HXWXD) EXTERNAL 24V

6SL3210-1KE15-8UF2
08/17/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5