87
Entries
Filtered by
'
SINAMICS V20 Basic Inverters
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SINAMICS V20, BOP

SINAMICS V20 BOP Size: 76x85x30 (WxHxD)

6SL3255-0VA00-4BA1
07/15/2019
Technical data SINAMICS V20, BOP INTERFACE

SINAMICS V20 BOP interface Size: 49x56x23 (WxHxD)

6SL3255-0VA00-2AA1
07/15/2019
Technical data SINAMICS V20, SMART ACCESS

SINAMICS V20 Smart Access Web Server Module

6SL3255-0VA00-5AA0
07/14/2019
Technical data SINAMICS V20, 1AC230V 2,2KW FILTER A

SINAMICS V20 200-240 V 1-phase-AC -10/+10 Rated power 2.2 kW with 150% overload for 60 sec. Integrated filter C2 I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size C 184x182x169 (WxHxD)

6SL3210-5BB22-2AV0
07/13/2019
Technical data SINAMICS V20, 3AC400V 0.75KW UNFILTERED

SINAMICS V20 380-480 V 3AC -15%/+10% 47-6 Rated power 0.75 kW with 150% overload for 60 sec. unfiltered I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size A 90x150x146 (WxH

6SL3210-5BE17-5UV0
07/13/2019
Technical data SINAMICS V20, 3AC400V 0.55KW UNFILTERED

SINAMICS V20 380-480 V 3AC -15%/+10% 47-6 Rated power 0.55 kW with 150% overload for 60 sec. unfiltered I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size A 90x150x146 (WxH

6SL3210-5BE15-5UV0
07/13/2019
Technical data SINAMICS V20, BOP INTERFACE

SINAMICS V20 BOP interface Size: 90x61x22 (WxHxD)

6SL3255-0VA00-2AA0
07/13/2019
Technical data SINAMICS V20, 3AC400V 22KW UNFILTRED

SINAMICS V20 380-480 V 3AC -15%/+10% 47-6 Rated power 22 kW with 150% overload for 60 sec. small output overload: 30 kW with 110% overload for 60 sec. unfiltered I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size E 244x265x209 (W

6SL3210-5BE32-2UV0
07/13/2019
Technical data SINAMICS V20, 3AC400V 0.37KW UNFILTERED

SINAMICS V20 380-480 V 3AC -15%/+10% 47-6 Rated power 0.37 kW with 150% overload for 60 sec. unfiltered I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size A 90x150x146 (WxH

6SL3210-5BE13-7UV0
07/13/2019
Technical data SINAMICS V20, 3AC400V 1.1KW UNFILTERED

SINAMICS V20 380-480 V 3AC -15%/+10% 47-6 Rated power 1.1 kW with 150% overload for 60 sec. unfiltered I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size A 90x166x146 (WxH

6SL3210-5BE21-1UV0
07/13/2019
Technical data SINAMICS V20, 3AC400V 15KW UNFILTERED

SINAMICS V20 380-480 V 3AC -15%/+10% 47-6 Rated power 15 kW with 150% overload for 60 sec. unfiltered I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size D 240x207x173 (WxHxD)

6SL3210-5BE31-5UV0
07/13/2019
Technical data SINAMICS V20, 1AC230V 0,75KW UNFILTERED

SINAMICS V20 200-240 V 1-phase-AC -10/+10 Rated power 0.75/1 PS with 150% overload for 60 sec. unfiltered I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size AB 68x142x128 (Wx

6SL3210-5BB17-5UV1
07/13/2019
Technical data SINAMICS V20, 1AC230V 0,12KW UNFILTERED

SINAMICS V20 200-240 V 1-phase-AC -10/+10 Rated power 0.12 kW with 150% overload for 60 sec. unfiltered I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size AA 68x142x108 (Wx

6SL3210-5BB11-2UV1
07/13/2019
Technical data SINAMICS V20, 3AC400V 3.0KW UNFILTERED

SINAMICS V20 380-480 V 3AC -15%/+10% 47-6 Rated power 3 kW with 150% overload for 60 sec. unfiltered I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size B 140x160x165 (WxHxD)

6SL3210-5BE23-0UV0
07/13/2019
Technical data SINAMICS V20, 1AC230V 0,25KW FILTER A

SINAMICS V20 200-240 V 1-phase-AC -10/+10 Rated power 0.25 kW with 150% overload for 60 sec. Integrated filter C2 I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size A 90x150x146 (WxH

6SL3210-5BB12-5AV0
07/13/2019
Technical data SINAMICS V20, 1AC230V 0,25KW Filter B

SINAMICS V20 200-240 V 1-phase-AC -10/+10 Rated power 0.25 kW with 150% overload for 60 sec. Integrated filter C1 I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size AA 68x142x108 (Wx

6SL3210-5BB12-5BV1
07/13/2019
Technical data SINAMICS V20, 1AC230V 1,5KW UNFILTERED

SINAMICS V20 200-240 V 1-phase-AC -10/+10 Rated power 1.5 kW with 150% overload for 60 sec. unfiltered I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size B 140x160x165 (WxHxD)

6SL3210-5BB21-5UV0
07/13/2019
Technical data SINAMICS V20, FSAC, 1AC230V 1.5kW Unfilt

SINAMICS V20 1 AC 200-240 V -10/+10% 47-6 Rated power 1.5 kW with 150% overload for 60 sec. unfiltered I/O interface: 4 DI, 2 DQ, Fieldbus: USS/Modbus RTU with built-in BOP protection: IP20/ UL open Size: Size AC 160x90x147(HxWxD)

6SL3210-5BB21-5UV1
07/13/2019
Technical data SINAMICS V20, 1AC230V 0,55KW Filter B

SINAMICS V20 200-240 V 1-phase-AC -10/+10 Rated power 0.55 kW with 150% overload for 60 sec. Integrated filter C1 I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size AB 68x142x128 (Wx

6SL3210-5BB15-5BV1
07/13/2019
Technical data SINAMICS V20,FSAC,1AC230V 1.1kW FilterC1

SINAMICS V20 1 AC 200-240 V -10/+10% 47-6 Rated power 1.1 kW with 150% overload for 60 sec. Integrated filter C1 I/O interface: 4 DI, 2 DQ, Fieldbus: USS/Modbus RTU with built-in BOP protection: IP20/ UL open Size: Size AC 160x90x147(HxWxD)

6SL3210-5BB21-1BV1
07/13/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5