46
Entries
Filtered by
'
SINAMICS V90 Basic Servo Drive System
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
...
Compare technical data
Technical data I/O cable for SINAMICS V90 PROFINET,1m

Pre-assembled I/O cable for SINAMICS V90 PROFINET Length (m)=1 m

6SL3260-4MA00-1VB0
08/19/2019
Technical data SETPOINT CABLE PREASSEMBLED

Pre-assembled setpoint cable for connection to SINAMICS V90 with controller 50x0.08 Tmax.= 13.7 mm Length (m)=1 m

6SL3260-4NA00-1VB0
08/19/2019
Technical data I/O connector for SINAMICS V90 PROFINET

I/O connector for SINAMICS V90 PROFINET 20-pole, MDR Contents 5 units

6SL3260-2MA00-0VA0
08/19/2019
Technical data STARTERKIT SINAMICS V90 PN & 1FL6

STARTER KIT SINAMICS V90 PN & SIMOTICS S-1FL6 CONSISTING OF: INVERTER: 6SL3210-5FB10-4UF1 Input voltage: 200-240 V 1/3 AC 2.6A 0-330HZ FOR MOTOR: 0.4 kW IP20, FS B, 55x170x170(BXHXD) SERVO MOTOR 1FL6034-2AF21-1AA1 PN=0.4 KW, NN=3000RPM, IP65, M0=1.27 Nm, MN=1.27 Nm, AH 30 mm, incremental encoder TTL 2500INK/U WITH FEATHER KEY, WITHOUT HOLDING BRAKE POWER CABLE PRE-ASSEMBLED 6FX3002-5CK01-1AD0 3METER PRE-ASSEMBLED SIGNAL CABLE 6FX3002-2CT20-1AD0 3METER PREFABRICATED I/O CABLE 6SL3260-4MA00-1VB0 1METER The delivery quantity is limited to 3 units per customer

6SL3200-0AE40-0AA0
08/18/2019
Technical data SETPOINT CABLE WITH TERMERNAL BLOCK, 50P

SINAMICS V90 50-point setpoint signal cable Cable length: 0.5 m with connecting terminal

6SL3260-4NA00-1VA5
08/06/2019
Technical data SETPOINT PLUG

Setpoint connector for connection to SINAMICS V90 with controller 50-pole insulator, MDR 50x pin contact (0.05-0.2 mm2) Contents 30 units

6SL3260-2NA00-0VA0
08/02/2019
Technical data SINAMICS V90, 1/3 AC 200V 0.2kW

SINAMICS V90, Input voltage: 200-240 V 1/3-phase AC -15%/+10% 3.0/1.8 A 45-66 Hz Output voltage: 0 – Input 1.4 A 0-330 Hz Motor: 0.2 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)

6SL3210-5FB10-2UA1
08/02/2019
Technical data SINAMICS V90, 1/3 AC 200V 0.1KW

SINAMICS V90 Input voltage: 200-240 V 1/3-phase AC -15%/+10% 2.5/1.5 A 45-66 Hz Output voltage: 0 – Input 1.2 A 0-330 Hz Motor: 0.1 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)

6SL3210-5FB10-1UA0
08/02/2019
Technical data SINAMICS V90, 3 AC 400V 3.5KW

SINAMICS V90 Input voltage: 380-480 V 3 A -15%/+10% 13.8 A 45-66 Hz Output voltage: 0 – Input 11.0 A 0-330 Hz Motor: 3.5 kW Degree of protection: IP20 Size C, 140x260x240 (WxHxD)

6SL3210-5FE13-5UA0
08/02/2019
Technical data SINAMICS V90, 3 AC 400V 2.0KW

SINAMICS V90 Input voltage: 380-480 V 3 A -15%/+10% 9.8 A 45-66 Hz Output voltage: 0 – Input 7.8 A 0-330 Hz Motor: 2.0/2.5 kW Degree of protection: IP20 Size B 100x180x220 (WxHxD)

6SL3210-5FE12-0UA0
08/02/2019
Technical data SINAMICS V90, 3 AC 400V 1.0KW

SINAMICS V90 Input voltage: 380-480 V 3 A -15%/+10% 3.8 A 45-66 Hz Output voltage: 0 – Input 3.0 A 0-330 Hz Motor: 0.75/1.0 kW Degree of protection: IP20 Size A, 80x180x200 (WxHxD)

6SL3210-5FE11-0UA0
08/02/2019
Technical data SINAMICS V90, 1/3 AC 200V 0.1kW

SINAMICS V90, Input voltage: 200-240 V 1/3-phase AC -15%/+10% 2.5/1.5 A 45-66 Hz Output voltage: 0 – Input 1.2 A 0-330 Hz Motor: 0.1 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)

6SL3210-5FB10-1UA1
08/02/2019
Technical data SINAMICS V90, PROFINET, 3 AC 400V 5.0kW

SINAMICS V90, with PROFINET Input voltage: 380-480 V 3 A -15%/+10% 15.8 A 45-66 Hz Output voltage: 0 – Input 12.6 A 0-330 Hz Motor: 5.0 KW Degree of protection: IP20 Size C140x 260x 240 (WxHxD)

6SL3210-5FE15-0UF0
08/02/2019
Technical data SINAMICS V90, 1/3 AC 200V 0.2KW

SINAMICS V90 Input voltage: 200-240 V 1/3-phase AC -15%/+10% 3.0/1.8 A 45-66 Hz Output voltage: 0 – Input 1.4 A 0-330 Hz Motor: 0.2 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)

6SL3210-5FB10-2UA0
08/02/2019
Technical data SINAMICS V90, PROFINET, 3 AC 400V 2.0kW

SINAMICS V90, with PROFINET Input voltage: 380-480 V 3 A -15%/+10% 9.8 A 45-66 Hz Output voltage: 0 – Input 7.8 A 0-330 Hz Motor: 2.0/2.5 kW Degree of protection: IP20 Size B, 100x180x220 (WxHxD)

6SL3210-5FE12-0UF0
08/02/2019
Technical data SINAMICS V90,PROFINET, 1/3 AC 200V 0.1kW

SINAMICS V90, with PROFINET Input voltage: 200-240 V 1/3-phase AC -15%/+10% 2.5/1.5 A 45-66 Hz Output voltage: 0 – Input 1.2 A 0-330 Hz Motor: 0.1 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)

6SL3210-5FB10-1UF1
08/02/2019
Technical data SINAMICS V90, PROFINET, 3 AC 400V 1.0kW

SINAMICS V90, with PROFINET Input voltage: 380-480 V 3 A -15%/+10% 3.8 A 45-66 Hz Output voltage: 0 – Input 3.0 A 0-330 Hz Motor: 0.75/1.0 kW Degree of protection: IP20 Size A, 80x180x200 (WxHxD)

6SL3210-5FE11-0UF0
08/02/2019
Technical data SINAMICS V90, PROFINET,1/3 AC 200V 0.4kW

SINAMICS V90, with PROFINET Input voltage: 200-240 V 1/3-phase AC -15%/+10% 5.0/3.0 A 45-66 Hz Output voltage: 0 – Input 2.6 A 0-330 Hz Motor: 0.4 kW Degree of protection: IP20 Size B, 55x170x170 (WxHxD)

6SL3210-5FB10-4UF1
08/02/2019
Technical data SINAMICS V90, 3 AC 400V 0.75KW

SINAMICS V90 Input voltage: 380-480 V 3 A -15%/+10% 2.6 A 45-66 Hz Output voltage: 0 – Input 2.1 A 0-330 Hz Motor: 0.75 kW Degree of protection: IP20 Size A, 80x180x200 (WxHxD)

6SL3210-5FE10-8UA0
08/02/2019
Technical data SINAMICS V90, 3 AC 400V 1.5KW

SINAMICS V90 Input voltage: 380-480 V 3 A -15%/+10% 6.6 A 45-66 Hz Output voltage: 0 – Input 5.3 A 0-330 Hz Motor: 1.5/1.75 kW Degree of protection: IP20 Size B, 100x180x220 (WxHxD)

6SL3210-5FE11-5UA0
08/02/2019
 
Entries per page: 20 50 100
...
1
2
3