×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Task
  • Save filter
  • Load filter
  • email on update
130
Entries
Filtered by
'
SINAMICS G120P for Pumps, Fans and Compressors
'
and
'
FAQ
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
FAQ Restriction on enabling UMAC (User Management and Access Control) protection in Startdrive V15.1 and V15.1 UPD1

When you enable UMAC protection in a project with Startdrive V15.1 or V15.1 UPD1 and SINAMICS G drives in a group folder, the project becomes unusable.

08/08/2019
ID: 109769004
(0)
FAQ Information about product-related environmental protection

Validity: Products of the Operating Company DI (Digital Industries) and Business Unit SI CP (Control Products) of Siemens AG.

06/17/2019
ID: 39200038
(18)
FAQ SIMATIC S7: What is the meaning of the following event IDs: "16# 08:9000" to "16# 08:9013"?

The event IDs "16# 08:9000" to "16# 08:9013" indicate faults and warnings for a drive.

05/23/2019
ID: 109764509
(1)
FAQ Why does your Smart Access Module (SAM) remain in the "Initializing database" state?

Possible reasons for a persistent "Initializing database" state

04/15/2019
ID: 109765499
(1)
FAQ Clarification for the use of STO terminals on Power Module PM240-2 and PM240P-2 as well as on G120X

Various additional measures must be taken in order to achieve SIL 2/PL d and/or SIL 3/PL e for STO terminals in combination with different drive devices.

03/29/2019
ID: 109766026
(0)
FAQ SINAMICS G120, G120C, MICROMASTER MM430, MM440: Notes on complying with EMC limit values with unfiltered devices

An external line-side supplementary filter must be used so that the unfiltered SINAMICS G120 with Power Module PM230, PM240, PM240-2, PM240-2 PT, PM240P-2, PM250, PM340, SINAMICS G120C and MICROMASTER MM430, MM440 power units comply with EMC Class C3 according to EN61800-3.

11/15/2018
ID: 109750634
(2)
FAQ SINAMICS G120C/CU240B-2/CU240E-2/CU250S-2/CU230P-2 with firmware V4.7 SP9 HF1: Firmware upgrade using MMC/SD card

This FAQ applies to SINAMICS G120C/CU240B-2/CU240E-2/CU250S-2/CU230P-2 delivered with firmware V4.7 SP9 HF1 (all communication protocol and safety variants).

09/05/2018
ID: 109760219
(0)
FAQ SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

07/25/2018
ID: 67364620
(12)
FAQ Why, with GSDML files for SINAMICS drives, is the "Hardware interrupt triggers" field displayed with the selection box for hardware interrupt OBs?

The SINAMICS drives do not support hardware interrupts. The "Hardware interrupt triggers" field is displayed by STEP 7 also with SINAMICS drives, but it has no function.

07/16/2018
ID: 109758575
(0)
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(0)
FAQ Which PROFINET nodes support automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

Automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

05/16/2018
ID: 36752540
(9)
FAQ SINAMICS G: Preconditions to operate several motors on one converter (multi-motor operation).

Summary For several applications, it is necessary to operate several motors on one converter (multi-motor operation). Multi-motor operation involves operating several identical motors connected to one (single axis) converter belonging to the SINAMICS G family.

11/20/2017
ID: 84049346
(10)
FAQ SINAMICS G120, G120C: Information on the operation of PM240P-2 and G120C FSF

As part of a robustness improvement for the affected PM240P-2 and G120C we recommend to operate only with the Firmware V4.7 SP6 HF5 or higher

09/21/2017
ID: 109750399
(2)
FAQ Which PROFINET devices support media redundancy and which system redundancy?

SIMATIC/SIMOTION/SINAMICS: PROFINET devices with media redundancy and system redundancy

08/08/2017
ID: 67364686
(2)
FAQ SINAMICS G/S: Set PROFIBUS and PROFINET response monitoring time

In applications in which the communication sporadically fails and the setpoint timeout faults F01910 (PROFIBUS) and F08501 (PROFINET) are output, you can increase the PROFIBUS respectively PROFINET response monitoring time as remedial measure.

07/12/2017
ID: 109748624
(2)
FAQ SINAMICS G/S: Direct connection HMI to Drive

Establishing a connection directly from the HMI to the Drive. This can be used to monitor/modify/Control the Drive.

06/29/2017
ID: 109748667
(0)
FAQ What should you watch out for when loading the program of a CPU S7-1500 SIPLUS online to a SIMATIC memory card?

A CPU S7-1500 Standard (6ES7*) of the same type must first be loaded on the SIMATIC memory card.

06/29/2017
ID: 109746261
(1)
FAQ SINAMICS G120/G120D/G120P/G120C (CU2x0x-2 from FW V4.6): Parameterizing the 87Hz characteristic using the STARTER commissioning tool.

For SINAMICS G120/G120D/G120P/G120C, from firmware version FW V4.6, the 87Hz characteristic should be set using the STARTER commissioning tool. The inverter can be parameterized both offline as well as online.

05/17/2017
ID: 88963613
(3)
FAQ How do you configure a SIPLUS extreme component with the TIA Portal?

You have a SIPLUS extreme component for extreme environmental conditions with article number (6AG1*) and you want to configure this with STEP 7 (TIA Portal).

05/16/2017
ID: 109746275
(5)
FAQ Which modules of the Siemens portfolio support PROFIenergy functions?

In production sites, breaks occur consistently. With PROFIenergy you can turn off specific consumers that are not needed during the break and in this way significantly reduce energy costs.

05/02/2017
ID: 95848378
(5)
 
Entries per page: 20 50 100
...
1
2
3
4
5