36
Entries
Filtered by
'
SINAMICS G120 Built-In Units
'
and
'
Download
'
 
Entries per page: 20 50 100
...
1
2
...
Download Delivery release for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400 V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are now released for delivery. This extends the product range of Line Harmonics Filters to include new versions for the PM240-2 FSD to FSG Power Modules and SINAMICS G120X converters in frame sizes FSB to FSG.

02/01/2019
ID: 109763411
(0)
Download SINAMICS G120 firmware version 4.7 HF11

In this article you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 HF11.

01/30/2019
ID: 92554110
(13)
Download SINAMICS Firmware Version 4.7 SP3 HF2 for SINAMICS products G120 (CU230P-2, CU240B/E-2, CU250S-2), G120C, G120D (CU240D-2, CU250D-2), G110M and SIMATIC ET200pro FC-2

In this article you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP3 HF2.

01/30/2019
ID: 109476335
(4)
Download SINAMICS Firmware Version 4.7 SP6 HF5 for SINAMICS products G120 (CU230P-2, CU240B/E-2, CU250S-2), G120C, G120D (CU240D-2, CU250D-2), G110M and SIMATIC ET200pro FC-2

In this article you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP6 HF5.

01/30/2019
ID: 109482659
(9)
Download Sales release of SINAMICS G120 Smart Access FW 01.02.06

With immediate effect, a firmware version (V01.02.06) is available for the SINAMICS G120 Smart Access.

01/16/2019
ID: 109762699
(0)
Download Release for sale and delivery of the SINAMICS Intelligent Operator Panel 2 (IOP-2) with firmware V2.3

The SINAMICS Intelligent Operator Panel 2 (IOP-2) with firmware V2.3 and a new commissioning concept was released for sale and general delivery on December 6, 2018.

12/17/2018
ID: 109762019
(1)
Download Phase out of the SINAMICS Power Module PM240 FSGX

With the immediate effect the SINAMICS Power Module (PM) 240-1 Frame Size GX IP20 are declared to be phased out. The successor products are the SINAMICS PM240-2 FSG.

12/15/2018
ID: 109761583
(1)
Download SIMARIS therm 2.3

Power loss calculation for the right design of system cabinets

09/18/2018
ID: 109482729
(23)
Download Delivery release of SINAMICS G120 Smart Access FW 01.01.05

With immediate effect, a firmware version (V01.01.05) is available for the SINAMICS G120 Smart Access.

For products: 6SL3255-0AA00-5AA0
07/30/2018
ID: 109758504
(0)
Download SINAMICS G110M, G120, G120C, G120D, G120P: EDS files for Ethernet/IP communication

Here you will find the EDS files for Ethernet/IP communication files for the drive system SINAMICS G110M, G120, G120C, G120D, G120P. The EDS files for Ethernet/IP are used to allow the configuration tools to recognize the SINAMICS via the ODVA AC drive profile.

06/14/2018
ID: 78026217
(0)
Download Delivery release SINAMICS Intelligent Operator Panel 2 (IOP-2)

The SINAMICS Intelligent Operator Panel 2 (IOP-2) was released for sale on June 21, 2017. In this article you will find additionally the firmware update V2.2 which was released on June 4th, 2018.

06/05/2018
ID: 109748340
(4)
Download SINAMICS firmware version 4.7 SP10 HF3 for SINAMICS G120 (CU240B/E-2, CU250S-2), G120P (CU230P-2), G120C, G120D (CU240D-2, CU250D-2), G110M and SIMATIC ET200pro FC-2 products

In this entry you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP10 HF3.

05/14/2018
ID: 109756820
(2)
Download Phase out of the SINAMICS Power Module 230 Frame Size D to F IP20

With the immediate effect the SINAMICS Power Module (PM) 230 Frame Size D to F IP20 are declared to be phased out. The successor products are the SINAMICS PM240P-2.

12/22/2017
ID: 109753734
(0)
Download SINAMICS firmware version 4.7 SP9 HF1 for the SINAMICS products G120 (CU230P-2, CU240B/E-2, CU250S-2), G120C, G120D (CU240D-2, CU250D-2), G110M and SIMATIC ET200pro FC-2

In this entry you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP9 HF1.

11/09/2017
ID: 109750507
(0)
Download SINAMICS G120: PROFINET GSDML files

Here you will find the PROFINET GSDML files for the drive system SINAMICS G120.

11/03/2017
ID: 26641490
(10)
Download SINAMICS G120 firmware version 4.6 HF22

In this article you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.6 HF22.

11/02/2017
ID: 67385235
(4)
Download SINAMICS S110/S120: CAN Bus EDS files for Control Units

EDS file for CAN for SINAMICS S110/S120.

10/02/2017
ID: 48802094
(0)
Download Sales Release for SINAMICS G120 PM240-2 Push Through FSD to FSF

Effective immediately, the SINAMICS G120 PM240-2 Push Through FSD to FSF for mains supply 3AC 400 V and 3AC 200VC are released for sale. The delivery release will be declared in September 2017.

09/07/2017
ID: 109749037
(0)
Download SINAMICS G120: Electronic Device Descriptions (EDD)

Available Electronic DEVICE Descriptions (EDD) for SINAMICS G120

03/06/2017
ID: 39216721
(0)
Download Download for the firmware update IOP V1.5

Effective immediately, there is a firmware update V1.5 for the SINAMICS Intelligent Operator Panel (IOP).

For products: 6SL3255-0AA00-4JA1, 6SL3255-0AA00-4JA0
11/11/2016
ID: 100427102
(10)
 
Entries per page: 20 50 100
...
1
2
...