28
Entries
Filtered by
'
SINAMICS G180 Chassis and Cabinet Units
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
...
Compare technical data
Technical data SINAMICS G180 2X3A-87400-011 230-500V TN

SINAMICS G180 2x3A-87400-011 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 11kW (400V) one inverter in the cabinet HWD= 2000*606*605 mm (without opt.), IP21 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2

6SE0140-1KC22-5AA7
06/16/2021
Technical data SINAMICS G180 2X3A-87400-160 230-500V TN

SINAMICS G180 2x3A-87400-160 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 160kW (400V) one inverter in the cabinet HWD= 2000*606*605 mm (without opt.), IP21 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2

6SE0140-1KC33-0AA7
06/16/2021
Technical data SINAMICS G180 2T2A-07400-002 230-500V TN

SINAMICS G180 2T2A-07400-002 230-500V, TN/TT 50/60 Hz Motor output (typ.) 2.2kW (400V) HWD without opt. 410*165*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN55011 Class A, First environment C2

6SE0100-1AC15-5AA7
08/10/2015
Technical data SINAMICS G180 2T2A-07500-022 230-500V IT

SINAMICS G180 2T2A-07500-022 230-500 V, IT, 50/60 Hz Motor output (typ.) 22kW (500V) HWD without opt. 610*225*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3

6SE0100-1AD23-7AA7
08/10/2015
Technical data SINAMICS G180 2T2A-07400-022 230-500V TN

SINAMICS G180 2T2A-07400-022 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 22kW (400V) HWD without opt. 610*225*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN55011 Class A, First environment C2

6SE0100-1AC24-8AA7
08/10/2015
Technical data SINAMICS G180 2T2A-07500-110 230-500V IT

SINAMICS G180 2T2A-07500-110 230-500 V, IT, 50/60 Hz Motor output (typ.) 110kW (500V) HWD without opt. 1060*350*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3

6SE0100-1AD31-8AA7
08/10/2015
Technical data SINAMICS G180 2T2A-07600-022 400-690V IT

SINAMICS G180 2T2A-07600-022 400-690V IT, 50/60 Hz Motor output (typ.) 22kW (690V) HWD without opt. 610*225*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3

6SE0100-1AH22-5AA7
08/10/2015
Technical data SINAMICS G180 2X3A-87500-004 230-500V IT

SINAMICS G180 2x3A-87500-004 230-500 V, IT, 50/60 Hz Motor output (typ.) 4kW (500V) one inverter in the cabinet HWD= 2000*606*605 mm (without opt.), IP21 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3

6SE0140-1KD17-0AA7
08/10/2015
Technical data SINAMICS G180 2X3A-87400-037 230-500V TN

SINAMICS G180 2x3A-87400-037 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 37kW (400V) one inverter in the cabinet HWD= 2000*606*605 mm (without opt.), IP21 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN55011 Class A, First environment C2

6SE0140-1KC27-8AA7
08/10/2015
Technical data SINAMICS G180 2X3A-87400-055 230-500V TN

SINAMICS G180 2x3A-87400-055 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 55kW (400V) one inverter in the cabinet HWD= 2000*606*605 mm (without opt.), IP21 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2

6SE0140-1KC31-1AA7
08/10/2015
Technical data SINAMICS G180 2X3A-87600-200 400-690V TN

SINAMICS G180 2x3A-87600-200 400-690V TN/TT, 50/60 Hz Motor output (typ.) 200kW (690V) one inverter in the cabinet HWD= 2000*606*605 mm (without opt.), IP21 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2

6SE0140-1KG32-1AA7
08/10/2015
Technical data SINAMICS G180 2X3A-87600-200 400-690V IT

SINAMICS G180 2x3A-87600-200 400-690V IT, 50/60 Hz Motor output (typ.) 200kW (690V) one inverter in the cabinet HWD= 2000*606*605 mm (without opt.), IP21 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3

6SE0140-1KH32-1AA7
08/10/2015
Technical data SINAMICS G180 2T2A-07400-004 230-500V TN

SINAMICS G180 2T2A-07400-004 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 4kW (400V) HWD without opt. 410*165*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN55011 Class A, First environment C2

6SE0100-1AC21-0AA7
07/17/2015
Technical data SINAMICS G180 2T2A-07400-030 230-500V TN

SINAMICS G180 2T2A-07400-030 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 30kW (400V) HWD without opt. 610*225*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2

6SE0100-1AC25-8AA7
07/13/2015
Technical data SINAMICS G180 2T3F-87601-800 400-690V IT

SINAMICS G180 2T3F-87601-800 400-690V IT, 50/60 Hz Motor output (typ.) 800kW (690V) HWD without opt. 2002*1806*605 mm IP21 air-cooled, 12-pulse line reactor, DV/DT Output filter EMC EN61800-3

6SE0180-2BH37-7AA7
07/13/2015
Technical data SINAMICS G180 2T2A-07400-005 230-500V TN

SINAMICS G180 2T2A-07400-005 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 5.5kW (400V) HWD without opt. 410*165*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2

6SE0100-1AC21-3AA7
04/27/2015
Technical data SINAMICS G180 2T2A-07400-045 230-500V TN

SINAMICS G180 2T2A-07400-045 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 45kW (400V) HWD without opt. 710*350*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2

6SE0100-1AC28-8AA7
04/27/2015
Technical data SINAMICS G180 2T2A-07400-037 230-500V TN

SINAMICS G180 2T2A-07400-037 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 37kW (400V) HWD without opt. 710*350*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2

6SE0100-1AC27-8AA7
04/27/2015
Technical data SINAMICS G180 2X3A-87600-007 400-690V TN

SINAMICS G180 2x3A-87600-007 400-690V TN/TT, 50/60 Hz Motor output (typ.) 7.5kW (690V) one inverter in the cabinet HWD= 2000*606*605 mm (without opt.), IP21 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2

6SE0140-1KG21-0AA7
04/27/2015
Technical data SINAMICS G180 2T6A-77401-315 230-415V TN

SINAMICS G180 2T6A-77401-315 230-415V TN/TT, 50/60 Hz Motor output (typ.) 315kW (400V) HWD without opt. 2002*806*605 mm IP54 water-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN55011 Class A, Second environment C3

6SE0170-1BA36-3AA7
04/27/2015
 
Entries per page: 20 50 100
...
1
2
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit