310
Entries
Filtered by
'
SINAMICS S120 Built-In Units
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SINAMICS DRIVE CLIQ HUB MODULE DME20

SINAMICS DME20 DRIVE-CLIQ MODULE EXTERNAL IP67 WITHOUT 24V SUPPLY CABLE WITHOUT DRIVE-CLIQ CABLE

6SL3055-0AA00-6AB0
07/19/2019
Technical data SINAMICS DC LINK RECT. ADAPTER 35-95MM

SINAMICS DC LINK RECTIFIER ADAPTER FOR DIRECT INFEED SCREW TERMINALS 35-95 MM2 FOR 150, 200 AND 300 MM LINE/MOTOR MODULES IN BOOKSIZE FORMAT

6SL3162-2BM00-0AA0
07/19/2019
Technical data VOLTAGE SENSING MODULE VSM10

SINAMICS VOLTAGE SENSING MODULE VSM10

6SL3053-0AA00-3AA1
07/18/2019
Technical data SINAMICS LINE FILTER FOR 5KW SLM

SINAMICS LINE FILTER FOR 5 KW SMART LINE MODULE INPUT: 3-PH. 380-480 V 50/60 HZ

6SL3000-0HE15-0AA0
07/21/2019
Technical data MOMO.INT400V30A6SL3120-1TE23-0AA3 SINAMI

SINAMICS S120 SINGLE MOTOR MODULE INPUT: DC 600V OUTPUT: 3AC 400V, 30A FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING OPTIMIZED PULSE SAMPLE AND SUPPORT OF THE EXTENDED SAFETY INTEGRATED FUNCTIONS INCL. DRIVE-CLIQ CABLE

6SL3120-1TE23-0AA3
07/18/2019
Technical data SINAMICS LINE REACTOR FOR SLM 250/355KW

SINAMICS line reactor for Smart Line Module 250/355kW 380-480V 3AC, 50/60 Hz, 615A

6SL3000-0EE36-2AA0
07/18/2019
Technical data SINAMICS CONVERTER 1AC 0,37kW UNFLT.

SINAMICS S120 CONVERTER POWER MODULE PM340 INPUT: 1AC 200-240V, 50/60HZ OUTPUT: 3AC 2,3A (0,37KW) FRAME SIZE: BLOCKSIZE SIZE FSA INTERNAL AIR COOLING

6SL3210-1SB12-3UA0
07/18/2019
Technical data MOMO.INT400V3A 6SL3120-1TE13-0AA3 SINAMI

SINAMICS S120 SINGLE MOTOR MODULE INPUT: DC 600V OUTPUT: 3-PH 400V, 3A FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING OPTIMIZED PULSE SAMPLE AND SUPPORT OF THE EXTENDED SAFETY INTEGRATED FUNCTIONS INCL. DRIVE-CLIQ CABLE

6SL3120-1TE13-0AA3
07/18/2019
Technical data MOMO.IN400V18A 6SL3120-1TE21-8AA3 SINAMI

SINAMICS S120 SINGLE MOTOR MODULE INPUT: DC 600V OUTPUT: 3AC 400V, 18A FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING OPTIMIZED PULSE SAMPLE AND SUPPORT OF THE EXTENDED SAFETY INTEGRATED FUNCTIONS INCL. DRIVE-CLIQ CABLE

6SL3120-1TE21-8AA3
07/18/2019
Technical data SINAMICS S120 ACTIVE LINE MOD 291A

SINAMICS S120 ACTIVE LINE MODULE INPUT: 3-PH 380-480V, 50/60HZ OUTPUT: 600 V DC, 291 A, 160 KW INTERNAL AIR COOLING INCL. DRIVE-CLIQ CABLE

6SL3330-7TE32-6AA3
07/18/2019
Technical data SINAMICS DRIVE-CLIQ HUB MODULE DMC20

SINAMICS DRIVE-CLIQ HUB MODULE CABINET DMC20 WITHOUT DRIVE-CLIQ CABLE

6SL3055-0AA00-6AA0
07/18/2019
Technical data SINAMICS SHIELD COVER FOR 150MM

SINAMICS SHIELD CONNECTION SHEET FOR 150 MM LINE/MOTOR MODULES INTERNAL AIR COOLING

6SL3162-1AF00-0AA1
07/18/2019
Technical data SINAMICS LINE FILTER FOR 10KW SLM

SINAMICS LINE FILTER FOR 10 KW SMART LINE MODULE INPUT: 3-PH. 380-480 V 50/60 HZ

6SL3000-0HE21-0AA0
07/18/2019
Technical data EB+/FSG/480V/490A/6SL3310-1TE34-9AA0

SINAMICS S120 CONVERTER POWER MODULE 380-480V 3AC, 50/60Hz 490A (250 KW) FRAME SIZE: CHASSIS INTERNAL AIR COOLING INCL. DRIVE-CLIQ CABLE AND MOUNTING PLATE FOR CU310

6SL3310-1TE35-0AA0
07/18/2019
Technical data S120 CONTROL UNIT CU310 DP

SINAMICS S120 CONTROL UNIT CU310 DP WITH PROFIBUS INTERFACE WITHOUT COMPACTFLASH CARD

6SL3040-0LA00-0AA1
07/18/2019
Technical data SINAMICS S120 POWER CONNECTORS

SINAMICS S120 POWER CONNECTOR WITH SCREW TERMINALS FOR MOTOR MODULES 3-30 A FRAME SIZE: BOOKSIZE

6SL3162-2MA00-0AA0
07/18/2019
Technical data SINAMICS S120 ALM 200A 120KW

SINAMICS S120 ACTIVE LINE MODULE INPUT: 3AC 380-480V, 50/60HZ OUTPUT: DC 600V, 200A, 120KW FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING INCL. DRIVE-CLIQ CABLE

6SL3130-7TE31-2AA3
07/18/2019
Technical data SINAMICS TERMINAL BOARD TB30

SINAMICS / SIMOTION TERMINAL BOARD TB30 FOR CONTROL UNIT CU320-X AND SIMOTION D4x5-X

6SL3055-0AA00-2TA0
07/18/2019
Technical data SIMODRIVE LINE FILTER 55KW E/R-Module

SINAMICS/SIMODRIVE 611 LINE FILTER FOR 55 KW ACTIVE LINE MODULE INPUT: 3AC 380-480 V, 50/60HZ

6SL3000-0BE25-5AA0
07/17/2019
Technical data SINAMICS DC LINK RECT. ADAPTER 0,5-10MM

SINAMICS DC LINK RECTIFIER ADAPTER FOR DIRECT INFEED SCREW TERMINALS 0.5-10 MM2 FOR 50 AND 100 MM LINE/MOTOR MODULES IN BOOKSIZE FORMAT

6SL3162-2BD00-0AA0
07/17/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5