213
Entries
Filtered by
'
MICROMASTER 440
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
FAQ Why are the performance specifications in the Retrofit Kit for Drives configurator different?

Since the overload capacity of the SINAMICS G120 is specified differently, a G120 with a different power than the previous converter may be suggested.

08/12/2021
ID: 109801075
(1)
FAQ Where can you find the manuals, operating instructions and CAx data for products of the SIPLUS extreme family?

SIPLUS extreme - manuals, operating instructions and CAx data

07/21/2021
ID: 92052303
(6)
Certificate China-RoHS, Manufacturer

SIPLUS - Information for Hazardous substance restrictions identification marking (SJ/T 11364-2014) A5E38634688A-001

06/28/2021
ID: 109738757
(2)
Product note SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standard IEC 61800-9-2 and ecodesign regulation (EU) 2019/1781.

06/22/2021
ID: 94059311
(4)
FAQ MICROMASTER 4 (MM4), SINAMCIS G120x/G110x: Information regarding the serial number.

This FAQ applies only to the SINAMICS G120x/ G110x and MICROMASTER 4 inverters.

10/14/2020
ID: 7016746
(2)
Manual MICROMASTER 420/430/440

06/2020, Getting Started, A5E02779537A-AG

09/03/2020
ID: 109781827
(0)
FAQ Do I need a local operator panel when retrofitting MICROMASTER MM4 to SINAMICS G120?

A local operator panel is required to activate some inverter functions.

08/03/2020
ID: 109801074
(0)
FAQ Retrofit from MICROMASTER MM4 to SINAMICS G120 - Why is external monitoring of the braking resistor necessary for the G120?

A changed monitoring of the braking resistor should be taken into account during the retrofit.

08/03/2020
ID: 109800532
(0)
FAQ MICROMASTER, SINAMICS G110/G120 (CU2x0x)/G120C/V20: Using a contactor / MCCB / isolating switch on the inverter output.

The use of a switching devices between the inverter output and motor should be avoided, if possible. In some circumstance’s operation of a switching device between the inverter output and motor could damage the inverter or the motor, respectively, or unintended faults (trips) could occur.

07/08/2020
ID: 1017401
(4)
Certificate For use in hazardous locations, Explosion Protection Certificate, KEMA

KEMA-ATEX EC-Type Examination Certificate Issue 28 KEMA03ATEX1432X/28

06/24/2020
ID: 48734913
(3)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

03/20/2020
ID: 108993276
(23)
Manual MICROMASTER 4 EMC Recommendations

03/2020, Product Information, A5E50000148A AA

03/17/2020
ID: 109778833
(0)
FAQ Alternative SINAMICS G products for MICROMASTER 4

SINAMICS offers restricted compatibility compared to MICROMASTER 4. This FAQ submits info about successor types.

02/13/2020
ID: 109746454
(1)
Product note SINAMICS & SIMOTICS S/M/L/T Motion Control Motors: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION

08/07/2019
ID: 109478106
(6)
Certificate General Product Approval, EAC

EAC TR certification TC N RU Д-DE.БЛ08

07/22/2019
ID: 108287876
(1)
Product note Type cancellation of MICROMASTER 4 family, effective Oct 1st, 2019

Type cancellation of MICROMASTER 4 drives family, including options, selected accessories and spares, effective Oct 1st, 2019

06/11/2019
ID: 109768220
(4)
Catalog/Brochure Catalog DA 51.2: MICROMASTER 420/430/440 Inverters 0.12 kW to 250 kW

PDF Update 2007/2008, Catalog, E86060-K5151-A121-A6-7600

02/22/2019
ID: 109746797
(7)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

12/27/2018
ID: 109738656
(0)
FAQ SINAMICS G120, G120C, MICROMASTER MM430, MM440: Notes on complying with EMC limit values with unfiltered devices

An external line-side supplementary filter must be used so that the unfiltered SINAMICS G120 with Power Module PM230, PM240, PM240-2, PM240-2 PT, PM240P-2, PM250, PM340, SINAMICS G120C and MICROMASTER MM430, MM440 power units comply with EMC Class C3 according to EN61800-3.

11/15/2018
ID: 109750634
(2)
Certificate Test Certificates, UL, UL

C E R T I F I C A T E O F C O M P L I A N C E 20120828-E121068

06/04/2018
ID: 109758105
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...