71
Entries
Filtered by
'
SINAMICS DCM Control Module
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
FAQ How to add a SINAMICS DCM in the TIA Portal project as a PROFIBUS/PROFINET device?

The SINAMICS DCM can be found in the TIA Portal in the Hardware Catalog under "Other field devices".

09/30/2021
ID: 109783817
(0)
FAQ SINAMICS DCM: What changes are there in the parameterization of the pulse encoder evaluation for the 6RA80 compared to the 6RA70?

Some pre-assignments of the pulse encoder evaluation have been adjusted.

08/23/2021
ID: 109799552
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU Declaration of Conformity, Low Voltage Directive: 2014/35/EU, EMV Directive: 2014/30/EU, RoHS Directive: 2011/65/EU 664.MNERoEco.M.38.2106.001

06/29/2021
ID: 109780826
(0)
Certificate Declaration of Conformity, UK Declaration of Conformity, Manufacturer

UK Declaration of Conformity, THYRIPOL 666.MNER.M.40.2103.001

06/29/2021
ID: 109799720
(0)
Certificate Declaration of Conformity, UK Declaration of Conformity, Manufacturer

UK Declaration of Conformity 666.MNER.BR.40.2103.001

06/22/2021
ID: 109799544
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer 664.MNERoEco.BR.38.2106.001

06/22/2021
ID: 109760413
(0)
Certificate Marine / Shipping, ABS / American Bureau of Shipping, ABS (American Bureau of Shipping)

Certificate of Product Design Assessement 21-2113924-PDA-DUP

For products: 6RA8000-0MV62-0AA0
04/26/2021
ID: 43165420
(0)
Catalog/Brochure Catalog D 23.1 - SINAMICS DCM DC Converter, Control Module

PDF 2020, Catalog, E86060-K5523-A111-A3-7600

11/12/2020
ID: 109745909
(7)
FAQ SINAMICS DCM: Which test voltage may be used for insulation testing?

The voltages used to check the SINAMICS DCM.

08/11/2020
ID: 109780021
(0)
FAQ SINAMICS DCM: Reboot when plugging the memory card

For trouble-free operation of the control electronics (Standard or Advanced CUD), it is necessary to insert the SD card recommended by Siemens only when the SINAMICS DCM is switched off. A plugging in operation can lead to undefined states of the drive system.

For products: 6RA8000-0MV62-0AA0
06/09/2020
ID: 109780177
(1)
Product note Material Safety Data Sheets (MSDS) and UN38.3 Test Reports for lithium button cell batteries of AOP30 operator panel

Hazardous material information on lithium button cell batteries of AOP30 operator panel.

For products: 6SL3055-0AA00-4CA5
04/06/2021
ID: 109780241
(1)
FAQ SINAMICS DC Master: Safety note for current controller optimization P50051 = 25

You have set the Speed controller actual value selection to "EMF actual value internal" (p50083 = 3) and started the optimization of the Armature current control (p50051= 23 or 25). However, this breaks off with F60038.

For products: 6RA8000-0MV62-0AA0
05/12/2020
ID: 109779388
(0)
Download Firmware for the SINAMICS DCM / SINAMICS DCM Control Module and the associated SSPs for STARTER - News

New Version SINAMICS DCM Firmware V1.5. The latest firmware for your SINAMICS DCM / SINAMICS DCM Control Module and the associated SSPs for STARTER.

01/29/2020
ID: 44029688
(20)
Certificate General Product Approval, EAC

EAC TR certification TC N RU Д-DE.БЛ08

07/22/2019
ID: 108287876
(1)
Download SINAMICS S150, G130/G150, GM150/GL150/SL150/SM120, DCM, DCP: PROFIBUS GSD File

03/01/2019
ID: 98206128
(12)
Manual SINAMICS DCM as three-phase AC power controller for heating applications

01/2020, Application Manual

01/29/2019
ID: 109763610
(3)
Manual SINAMICS DCM Control Module, Operating Instructions, Firmware Version V1.5

12/2018, Operating Instructions, A5E34888669A

For products: 6RA8000-0MV62-0AA0
01/25/2019
ID: 109763559
(1)
Manual SINAMICS DCM, List Manual, Firmware version 1.5 (based on 5.1 SP1)

12/2018, List Manual, A5E34800804A

01/25/2019
ID: 109763564
(2)
Certificate Marine / Shipping, DNV-GL, DNV-GL

Marine / Shipping, DNV-GL, DNV-GL TAE000038V

For products: 6RA8000-0MV62-0AA0
12/12/2018
ID: 109474614
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit
Related links