×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • e-mail on update
47
Entries
Filtered by
'
1FK7 Servomotors
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
...
Compare technical data
Technical data SYNCHRONOUS SERVOMOTOR, 1FK7

SYNCHRONOUS SERVOMOTOR, 1FK7 COMPACT, 1.1 NM, 100 K, 6000 RPM, NATURAL COOLING, IM B5 (IM V1, IM V3) FREE CABLE END 0.5M OUTGOING TO ND-END WITH CONNECTOR SIZE 1

1FK7032-5AK71-7...
08/07/2020
Technical data SYNCHRONOUS SERVOMOTOR 1FK7

SIMOTICS S SYNCHRONOUS SERVOMOTOR 1FK7 HIGH DYNAMIC, 38 NM, 100 K, 3000 RPM, 7,50KW FORCED VENTILATION, IM B5 (V1, V3) POWER/SIGNAL CONNECTORS CONNECTOR ROTATABLE BY 270 DEG. IM B5 (V1, V3) ABSOLUTE ENCODER 24 BIT + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE (ENCODER AM24DQI) SHAFT WITH FITTED KEY TOLERANCE N WITHOUT HOLDING BRAKE DEGREE OF PROTECTION IP64 CUSTOM MADE MOTOR AS PER SMR-31-2015

1FK7086-4SF71-1CA0
08/01/2020
Technical data SYNCHRONOUS SERVOMOTOR 1FK7

SIMOTICS S SYNCHRONOUS SERVOMOTOR 1FK7 HIGH DYNAMIC, 38 NM, 100 K, 3000 RPM, 7,50KW FORCED VENTILATION, IM B5 (V1, V3) POWER/SIGNAL CONNECTORS CONNECTOR ROTATABLE BY 270 DEG. IM B5 (V1, V3) ABSOLUTE ENCODER 24 BIT + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE (ENCODER AM24DQI) PLAIN SHAFT TOLERANCE N WITH HOLDING BRAKE DEGREE OF PROTECTION IP64 CUSTOM MADE MOTOR AS PER SMR-31-2015

1FK7086-4SF71-1CH0
07/23/2020
Technical data SYNCHRONOUS MOTOR 1FK7-CT 27 NM

SIMOTICS S Synchronous motor 1FK7-CT PN=4.9kW; UDC=600V M0=27Nm (100K); NN=3000rpm; Naturally cooled

1FK7101-2AF7.-....
04/10/2020
Technical data SHORTRECORD

Replacement encoder kit for synchronous motors 1FT/1FK Shaft heights 48/80/100: AM22DQ-88 DRIVE-CLIQ. Electronic rating plate identical to encoder with MLFB suffix 1 In spare part scenario delivery without motor data. Upload data on site, see SIOS ID 59459190

6FX2001-5JE22-3DC0
03/01/2020
Technical data SYNCHRONOUS SERVOMOTORS 1FK7

SYNCHRONOUS SERVOMOTORS 1FK7 COMPACT 3.0 NM, 100 K, 6000 RPM NATURAL AIR COOLING, IM B5 (IM V1, IM V3) POWER/SIGNAL CONNECTORS CONN. CAN BE ROTATED BY 270 DEGR.,

1FK7042-5AK81-1TH3
03/01/2020
Technical data SYNCHRONOUS MOTOR 1FK7-CT 1,6 NM

SIMOTICS S Synchronous motor 1FK7-CT PN=0.47kW; UDC=300V; M0=1.6Nm (100K); NN=3000rpm; Naturally cooled

1FK7034-2AF2.-....
12/04/2019
Technical data SYNCHRONOUS MOTOR 1FK7-HD 6,4 NM

SIMOTICS S Synchronous motor 1FK7-HD PN=1.7kW; UDC=600V M0=6.4Nm (100K); NN=3000rpm; Naturally cooled

1FK7061-4CF7.-....
12/04/2019
Technical data SYNCHRONOUS MOTOR 1FK7-CT 6 NM

SIMOTICS S Synchronous motor 1FK7-CT PN=1.7kW; UDC=600V M0=6Nm (100K); NN=4500rpm; Naturally cooled

1FK7060-2AH7.-....
12/04/2019
Technical data SYNCHRONOUS MOTOR 1FK7-CT 6 NM

SIMOTICS S Synchronous motor 1FK7-CT PN=1.5kW; UDC=600V M0=6Nm (100K); NN=3000rpm; Naturally cooled

1FK7060-2AF7.-....
11/23/2019
Technical data SYNCHRONOUS MOTOR 1FK7-CT 1,6 NM

SIMOTICS S Synchronous motor 1FK7-CT PN=0.63kW; UDC=600V M0=1.6Nm (100K); NN=6000rpm; Naturally cooled

1FK7034-2AK7.-....
11/19/2019
Technical data SYNCHRONOUS MOTOR 1FK7-CT 1,6 NM

SIMOTICS S Synchronous motor 1FK7-CT PN=0.69kW; UDC=600V M0=1.6Nm (100K); NN=6000rpm; Naturally cooled

1FK7040-2AK7.-....
11/18/2019
Technical data SYNCHRONOUS MOTOR 1FK7-CT 1,15 NM

SIMOTICS S Synchronous motor 1FK7-CT PN=0.5kW; UDC=600V M0=1.15Nm (100K); NN=6000rpm; Naturally cooled

1FK7032-2AK7.-....
11/18/2019
Technical data SYNCHRONOUS MOTOR 1FK7-CT 3 NM

SIMOTICS S SIMOTICS S-1FK7 Synchronous motor 1FK7-CT PN=0.82kW; UDC=600V M0=3Nm (100K); NN=3000rpm; Naturally cooled

1FK7042-2AF7.-....
11/16/2019
Technical data SYNCHRONOUS MOTOR 1FK7-CT 3 NM

SIMOTICS S Synchronous motor 1FK7-CT PN=0.94kW; UDC=600V M0=3Nm (100K); NN=6000rpm; Naturally cooled

1FK7042-2AK7.-....
11/16/2019
Technical data SYNCHRONOUS MOTOR 1FK7-CT 3 NM

SIMOTICS S Synchronous motor 1FK7-CT PN=0.82kW; UDC=300V; M0=3Nm (100K); NN=3000rpm; Naturally cooled

1FK7042-2AF2.-....
11/16/2019
Technical data SYNCHRONOUS MOTOR 1FK7-HD 3,5 NM

SIMOTICS S Synchronous motor 1FK7-HD PN=1.3kW; UDC=600V M0=3.5Nm (100K); NN=6000rpm; Naturally cooled

1FK7043-4CK7.-....
11/16/2019
Technical data SYNCHRONOUS MOTOR 1FK7-HD 3,5 NM

SIMOTICS S Synchronous motor 1FK7-HD PN=1.2kW; UDC=600V M0=3.5Nm (100K); NN=4500rpm; Naturally cooled

1FK7043-4CH7.-....
11/16/2019
Technical data SYNCHRONOUS MOTOR 1FK7-HD 3,3 NM

SIMOTICS S Synchronous motor 1FK7-HD PN=0.94kW; UDC=300V; M0=3. 3Nm (100K); NN=3000rpm; Naturally cooled

1FK7043-4CF2.-....
11/16/2019
Technical data SYNCHRONOUS MOTOR 1FK7-CT 48 NM

SIMOTICS S Synchronous motor 1FK7-CT PN=7.7kW; UDC=600V M0=48Nm (100K); NN=2000rpm; Naturally cooled

1FK7105-2AC7.-....
11/16/2019
 
Entries per page: 20 50 100
...
1
2
3
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit